Menu Search

Captive Screw Retainer Flange

In production

The captive screw retainer flange is an alternative to either tapping the panel or using a retainer washer. The retainer flange is fixed to the panel by swaging the head into a countersunk hole.

The captive screw is then simply threaded through the flange and is retained in the panel.

The flanges are made from either Stainless Steel which has good corrosion reistance or Aluminium, which has good thermal conductivity.

  • The captive screw retainer flange is an alternative to either tapping the panel or using a retainer washer.
  • It has a good thermal conductivity.
  • Alternative to either tapping the panel or using a retainer washer.
Material: 303 Stainless Steel, Aluminium Series Code: SRP0169.A2, SRP0169.AL

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
100 results
Product SKUs information
Item Code Price range Availability d2 H1 D3 Material Panel t1±8% For thread d1 l1 View
£ 2.2536 - £ 3.2194 Request the lead time here
6.8
2.0
10.0
Aluminium
1.5
M4
1.5
£ 2.54 - £ 3.6286 Request the lead time here
8.0
2.5
12.5
Aluminium
2.5
M5
2.5
£ 2.54 - £ 3.6286 Request the lead time here
10.0
3.0
15.0
Aluminium
0.7
M6
0.7
£ 1.8323 - £ 2.6177 Request the lead time here
5.0
1.5
7.5
Aluminium
2.0
M3
2.0
£ 1.8745 - £ 2.6778 Request the lead time here
5.0
1.5
7.5
Aluminium
3.0
M3
3.0
£ 2.54 - £ 3.6286 Request the lead time here
10.0
3.0
15.0
Aluminium
2.5
M6
2.5
£ 2.54 - £ 3.6286 Request the lead time here
10.0
3.0
15.0
Aluminium
5.0
M6
5.0
£ 2.8623 - £ 4.089 Request the lead time here
13.0
4.0
20.0
Aluminium
0.9
M8
0.9
£ 2.8623 - £ 4.089 Request the lead time here
13.0
4.0
20.0
Aluminium
3.0
M8
3.0
£ 2.54 - £ 3.6286 Request the lead time here
10.0
3.0
15.0
Aluminium
1.25
M6
1.25
£ 2.8623 - £ 4.089 Request the lead time here
13.0
4.0
20.0
Aluminium
1.5
M8
1.5
£ 2.8623 - £ 4.089 Request the lead time here
13.0
4.0
20.0
Aluminium
2.5
M8
2.5
£ 2.54 - £ 3.6286 Request the lead time here
10.0
3.0
15.0
Aluminium
0.9
M6
0.9
£ 2.8623 - £ 4.089 Request the lead time here
13.0
4.0
20.0
Aluminium
6.0
M8
6.0
£ 2.8623 - £ 4.089 Request the lead time here
13.0
4.0
20.0
Aluminium
4.0
M8
4.0
£ 2.3315 - £ 3.3308 Request the lead time here
6.8
2.0
10.0
Aluminium
6.0
M4
6.0
£ 2.54 - £ 3.6286 Request the lead time here
8.0
2.5
12.5
Aluminium
6.0
M5
6.0
£ 2.8623 - £ 4.089 Request the lead time here
13.0
4.0
20.0
Aluminium
2.0
M8
2.0
£ 2.8496 - £ 4.0709 Request the lead time here
13.0
4.0
20.0
Aluminium
5.0
M8
5.0
£ 1.9377 - £ 2.7681 Request the lead time here
5.0
1.5
7.5
Aluminium
6.0
M3
6.0
  • of 5
Captive Screw Retainer Flange M4 1.5 Aluminium

20252281

Price Range
£ 3.2194 - £ 2.2536

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M4
  • Panel t1±8%
    1.5
  • d2
    6.8
  • H1
    2.0
  • l1
    1.5
Captive Screw Retainer Flange M5 2.5 Aluminium

20252403

Price Range
£ 3.6286 - £ 2.54

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M5
  • Panel t1±8%
    2.5
  • d2
    8.0
  • H1
    2.5
  • l1
    2.5
Captive Screw Retainer Flange M6 0.7 Aluminium

20252458

Price Range
£ 3.6286 - £ 2.54

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M6
  • Panel t1±8%
    0.7
  • d2
    10.0
  • H1
    3.0
  • l1
    0.7
Captive Screw Retainer Flange M3 2.0 Aluminium

20252199

Price Range
£ 2.6177 - £ 1.8323

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M3
  • Panel t1±8%
    2.0
  • d2
    5.0
  • H1
    1.5
  • l1
    2.0
Captive Screw Retainer Flange M3 3.0 Aluminium

20252212

Price Range
£ 2.6778 - £ 1.8745

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M3
  • Panel t1±8%
    3.0
  • d2
    5.0
  • H1
    1.5
  • l1
    3.0
Captive Screw Retainer Flange M6 2.5 Aluminium

20252502

Price Range
£ 3.6286 - £ 2.54

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M6
  • Panel t1±8%
    2.5
  • d2
    10.0
  • H1
    3.0
  • l1
    2.5
Captive Screw Retainer Flange M6 5.0 Aluminium

20252533

Price Range
£ 3.6286 - £ 2.54

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M6
  • Panel t1±8%
    5.0
  • d2
    10.0
  • H1
    3.0
  • l1
    5.0
Captive Screw Retainer Flange M8 0.9 Aluminium

20252564

Price Range
£ 4.089 - £ 2.8623

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    0.9
  • d2
    13.0
  • H1
    4.0
  • l1
    0.9
Captive Screw Retainer Flange M8 3.0 Aluminium

20252618

Price Range
£ 4.089 - £ 2.8623

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    3.0
  • d2
    13.0
  • H1
    4.0
  • l1
    3.0
Captive Screw Retainer Flange M6 1.25 Aluminium

20252472

Price Range
£ 3.6286 - £ 2.54

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M6
  • Panel t1±8%
    1.25
  • d2
    10.0
  • H1
    3.0
  • l1
    1.25
Captive Screw Retainer Flange M8 1.5 Aluminium

20252588

Price Range
£ 4.089 - £ 2.8623

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    1.5
  • d2
    13.0
  • H1
    4.0
  • l1
    1.5
Captive Screw Retainer Flange M8 2.5 Aluminium

20252601

Price Range
£ 4.089 - £ 2.8623

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    2.5
  • d2
    13.0
  • H1
    4.0
  • l1
    2.5
Captive Screw Retainer Flange M6 0.9 Aluminium

20252465

Price Range
£ 3.6286 - £ 2.54

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M6
  • Panel t1±8%
    0.9
  • d2
    10.0
  • H1
    3.0
  • l1
    0.9
Captive Screw Retainer Flange M8 6.0 Aluminium

20252649

Price Range
£ 4.089 - £ 2.8623

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    6.0
  • d2
    13.0
  • H1
    4.0
  • l1
    6.0
Captive Screw Retainer Flange M8 4.0 Aluminium

20252625

Price Range
£ 4.089 - £ 2.8623

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    4.0
  • d2
    13.0
  • H1
    4.0
  • l1
    4.0
Captive Screw Retainer Flange M4 6.0 Aluminium

20252342

Price Range
£ 3.3308 - £ 2.3315

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M4
  • Panel t1±8%
    6.0
  • d2
    6.8
  • H1
    2.0
  • l1
    6.0
Captive Screw Retainer Flange M5 6.0 Aluminium

20252441

Price Range
£ 3.6286 - £ 2.54

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M5
  • Panel t1±8%
    6.0
  • d2
    8.0
  • H1
    2.5
  • l1
    6.0
Captive Screw Retainer Flange M8 2.0 Aluminium

20252595

Price Range
£ 4.089 - £ 2.8623

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    2.0
  • d2
    13.0
  • H1
    4.0
  • l1
    2.0
Captive Screw Retainer Flange M8 5.0 Aluminium

20252632

Price Range
£ 4.0709 - £ 2.8496

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • Panel t1±8%
    5.0
  • d2
    13.0
  • H1
    4.0
  • l1
    5.0
Captive Screw Retainer Flange M3 6.0 Aluminium

20252243

Price Range
£ 2.7681 - £ 1.9377

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M3
  • Panel t1±8%
    6.0
  • d2
    5.0
  • H1
    1.5
  • l1
    6.0