The captive screw retainer flange is an alternative to either tapping the panel or using a retainer washer. The retainer flange is fixed to the panel by swaging the head into a countersunk hole.
The captive screw is then simply threaded through the flange and is retained in the panel.
The flanges are made from either Stainless Steel which has good corrosion reistance or Aluminium, which has good thermal conductivity.
Material: 303 Stainless Steel, Aluminium Series Code: SRP0169.A2, SRP0169.AL
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | H1 | D3 | Material | Panel t1±8% | For thread d1 | l1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 2.2536 - £ 3.2194 | Request the lead time here |
6.8
|
2.0
|
10.0
|
Aluminium
|
1.5
|
M4
|
1.5
|
||
| £ 2.8623 - £ 4.089 | Request the lead time here |
13.0
|
4.0
|
20.0
|
Aluminium
|
0.7
|
M8
|
0.7
|
||
| £ 2.54 - £ 3.6286 | Request the lead time here |
10.0
|
3.0
|
15.0
|
Aluminium
|
2.0
|
M6
|
2.0
|
||
| £ 2.2536 - £ 3.2194 | Request the lead time here |
6.8
|
2.0
|
10.0
|
Aluminium
|
2.0
|
M4
|
2.0
|
||
| £ 1.8113 - £ 2.5876 | Request the lead time here |
5.0
|
1.5
|
7.5
|
Aluminium
|
0.7
|
M3
|
0.7
|
||
| £ 2.3315 - £ 3.3308 | Request the lead time here |
6.8
|
2.0
|
10.0
|
Aluminium
|
5.0
|
M4
|
5.0
|
||
| £ 2.3315 - £ 3.3308 | Request the lead time here |
6.8
|
2.0
|
10.0
|
Aluminium
|
6.0
|
M4
|
6.0
|
||
| £ 2.54 - £ 3.6286 | Request the lead time here |
8.0
|
2.5
|
12.5
|
Aluminium
|
5.0
|
M5
|
5.0
|
||
| £ 1.8955 - £ 2.7079 | Request the lead time here |
5.0
|
1.5
|
7.5
|
Aluminium
|
4.0
|
M3
|
4.0
|
||
| £ 1.9377 - £ 2.7681 | Request the lead time here |
5.0
|
1.5
|
7.5
|
Aluminium
|
6.0
|
M3
|
6.0
|
||
| £ 2.2957 - £ 3.2796 | Request the lead time here |
6.8
|
2.0
|
10.0
|
Aluminium
|
3.0
|
M4
|
3.0
|
||
| £ 2.54 - £ 3.6286 | Request the lead time here |
8.0
|
2.5
|
12.5
|
Aluminium
|
1.25
|
M5
|
1.25
|
||
| £ 2.54 - £ 3.6286 | Request the lead time here |
10.0
|
3.0
|
15.0
|
Aluminium
|
5.0
|
M6
|
5.0
|
||
| £ 2.54 - £ 3.6286 | Request the lead time here |
10.0
|
3.0
|
15.0
|
Aluminium
|
0.9
|
M6
|
0.9
|
||
| £ 2.8623 - £ 4.089 | Request the lead time here |
13.0
|
4.0
|
20.0
|
Aluminium
|
4.0
|
M8
|
4.0
|
||
| £ 1.8113 - £ 2.5876 | Request the lead time here |
5.0
|
1.5
|
7.5
|
Aluminium
|
0.9
|
M3
|
0.9
|
||
| £ 2.8623 - £ 4.089 | Request the lead time here |
13.0
|
4.0
|
20.0
|
Aluminium
|
6.0
|
M8
|
6.0
|
||
| £ 2.54 - £ 3.6286 | Request the lead time here |
8.0
|
2.5
|
12.5
|
Aluminium
|
1.5
|
M5
|
1.5
|
||
| £ 2.54 - £ 3.6286 | Request the lead time here |
8.0
|
2.5
|
12.5
|
Aluminium
|
6.0
|
M5
|
6.0
|
||
| £ 1.8323 - £ 2.6177 | Request the lead time here |
5.0
|
1.5
|
7.5
|
Aluminium
|
2.0
|
M3
|
2.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue