Menu Search

Captive Screws - Button Head

In production

Captive Screws are fasteners designed to remain attached to the component they are securing, even when fully loosened, providing convenience, security and ease of use in a variety of applications. They are a popular choice for applications where screws need to be removed frequently or where safety is a concern, as these screws will stay firmly in place and will not loosen from the assembly.

This range of Captive Screws has a button head and a Torx drive. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. They are an excellent fitting option for panels with non-threaded holes when used in conjunction with our threaded captive washers. They are used to comply with Machinery Detective 2006/42/EC - typically to ISO 14583, which requires fasteners to stay attached to fixed guards or applications when they are removed.

The screws are made from Stainless Steel, which is corrosion resistant and slightly magnetic, and you can find a group of screws with a blackened finish and others without.These screws are commonly used in electronics, industrial machinery, cabinets, panels and medical devices. Please keep in mind that because these screws have a smaller shank diameter, they should not be tightened to the suggested torque for an identical screw with the same thread size.

  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Used to comply with Machinery Detective 2006/42/EC - typically to ISO 14583.
  • Designed to remain attached to the component they are installed in, even when fully loosened.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0149.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
140 results
Product SKUs information
Essentra Part Number Price range Availability d3 max h1 max Material l1 025 d1 d2 a012 d4 min View
£ 3.0139 - £ 4.3056 Request the lead time here
9.5
3.70
316 Stainless Steel
60.0
M5
3.7
5.5
£ 2.1061 - £ 3.0088 Request the lead time here
4.5
1.50
316 Stainless Steel
12.0
M2.5
1.7
2.8
£ 2.3168 - £ 3.3097 Request the lead time here
5.7
1.65
316 Stainless Steel
10.0
M3
2.0
3.5
£ 2.2241 - £ 3.1773 Request the lead time here
7.6
3.10
303 Stainless Steel
60.0
M4
2.8
4.5
£ 2.6327 - £ 3.761 Request the lead time here
5.7
1.65
316 Stainless Steel
40.0
M3
2.0
3.5
£ 2.3126 - £ 3.3037 Request the lead time here
10.5
4.70
303 Stainless Steel
20.0
M6
4.2
6.5
£ 2.8012 - £ 4.0017 Request the lead time here
9.5
3.70
316 Stainless Steel
16.0
M5
3.7
5.5
£ 1.8113 - £ 2.5876 Request the lead time here
4.5
1.50
Blackened Stainless 303
16.0
M2.5
1.7
2.8
£ 2.064 - £ 2.9486 Request the lead time here
4.5
1.50
316 Stainless Steel
8.0
M2.5
1.7
2.8
£ 2.3694 - £ 3.3849 Request the lead time here
10.5
4.70
303 Stainless Steel
60.0
M6
4.2
6.5
£ 2.8854 - £ 4.1221 Request the lead time here
7.6
3.10
316 Stainless Steel
40.0
M4
2.8
4.5
£ 2.6538 - £ 3.7911 Request the lead time here
5.7
1.65
Blackened Stainless 316
40.0
M3
2.0
3.5
£ 2.38 - £ 3.40 Request the lead time here
5.7
1.65
Blackened Stainless 316
16.0
M3
2.0
3.5
£ 2.2241 - £ 3.1773 Request the lead time here
7.6
3.10
303 Stainless Steel
50.0
M4
2.8
4.5
£ 2.3126 - £ 3.3037 Request the lead time here
10.5
4.70
303 Stainless Steel
40.0
M6
4.2
6.5
£ 2.2494 - £ 3.2134 Request the lead time here
9.5
3.70
303 Stainless Steel
12.0
M5
3.7
5.5
£ 2.2746 - £ 3.2495 Request the lead time here
9.5
3.70
303 Stainless Steel
20.0
M5
3.7
5.5
£ 2.3694 - £ 3.3849 Request the lead time here
10.5
4.70
303 Stainless Steel
80.0
M6
4.2
6.5
£ 2.3126 - £ 3.3037 Request the lead time here
9.5
3.70
303 Stainless Steel
40.0
M5
3.7
5.5
£ 2.3126 - £ 3.3037 Request the lead time here
9.5
3.70
303 Stainless Steel
30.0
M5
3.7
5.5
  • of 7
Captive Screw Button Head M5 60.0 316 Stainless Steel

20189204

Price Range
£ 4.3056 - £ 3.0139

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    60.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M2.5 12.0 316 Stainless Steel

20188962

Price Range
£ 3.0088 - £ 2.1061

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    12.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M3 10.0 316 Stainless Steel

20188993

Price Range
£ 3.3097 - £ 2.3168

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    10.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M4 60.0 303 Stainless Steel

20188771

Price Range
£ 3.1773 - £ 2.2241

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    60.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M3 40.0 316 Stainless Steel

20189044

Price Range
£ 3.761 - £ 2.6327

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    40.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M6 20.0 303 Stainless Steel

20188870

Price Range
£ 3.3037 - £ 2.3126

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    20.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M5 16.0 316 Stainless Steel

20189143

Price Range
£ 4.0017 - £ 2.8012

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    16.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M2.5 16.0 Blackened Stainless 303

20189327

Price Range
£ 2.5876 - £ 1.8113

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    16.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M2.5 8.0 316 Stainless Steel

20188948

Price Range
£ 2.9486 - £ 2.064

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    8.0
  • d2 a012
    1.7
  • d3 max
    4.5
  • d4 min
    2.8
Captive Screw Button Head M6 60.0 303 Stainless Steel

20188924

Price Range
£ 3.3849 - £ 2.3694

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    60.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M4 40.0 316 Stainless Steel

20189105

Price Range
£ 4.1221 - £ 2.8854

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    40.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M3 40.0 Blackened Stainless 316

20189747

Price Range
£ 3.7911 - £ 2.6538

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    40.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M3 16.0 Blackened Stainless 316

20189709

Price Range
£ 3.40 - £ 2.38

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    16.0
  • d2 a012
    2.0
  • d3 max
    5.7
  • d4 min
    3.5
Captive Screw Button Head M4 50.0 303 Stainless Steel

20188764

Price Range
£ 3.1773 - £ 2.2241

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    50.0
  • d2 a012
    2.8
  • d3 max
    7.6
  • d4 min
    4.5
Captive Screw Button Head M6 40.0 303 Stainless Steel

20188900

Price Range
£ 3.3037 - £ 2.3126

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    40.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M5 12.0 303 Stainless Steel

20188788

Price Range
£ 3.2134 - £ 2.2494

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    12.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M5 20.0 303 Stainless Steel

20188801

Price Range
£ 3.2495 - £ 2.2746

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    20.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M6 80.0 303 Stainless Steel

20188931

Price Range
£ 3.3849 - £ 2.3694

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    80.0
  • d2 a012
    4.2
  • d3 max
    10.5
  • d4 min
    6.5
Captive Screw Button Head M5 40.0 303 Stainless Steel

20188832

Price Range
£ 3.3037 - £ 2.3126

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    40.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5
Captive Screw Button Head M5 30.0 303 Stainless Steel

20188825

Price Range
£ 3.3037 - £ 2.3126

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    30.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • d4 min
    5.5