Menu Search

Captive Screws - Cheese Head

In production

This range of Captive Screws feature a cheese head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 1207. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Used to comply with the Machinery Detective 2006/42/EC - generally to ISO 1207.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel Series Code: SRP0155

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
56 results
Product SKUs information
Item Code Price range Availability d1 l2 025 h1 d4 min l1 025 d2 a012 d3 View
£ 1.9777 - £ 2.8254 Request the lead time here
M2
3.0
1.3
2.5
20.0
1.2
3.8
£ 2.0134 - £ 2.8764 Request the lead time here
M2.5
3.7
1.6
2.8
30.0
1.7
4.5
£ 2.0563 - £ 2.9376 Request the lead time here
M3.5
5.2
2.4
3.8
20.0
2.3
6.0
£ 2.1705 - £ 3.1008 Request the lead time here
M5
7.5
3.3
5.5
30.0
3.7
8.5
£ 2.1705 - £ 3.1008 Request the lead time here
M6
7.5
3.9
6.5
30.0
4.2
10.0
£ 2.0563 - £ 2.9376 Request the lead time here
M3.5
5.2
2.4
3.8
25.0
2.3
6.0
£ 2.0563 - £ 2.9376 Request the lead time here
M3.5
5.2
2.4
3.8
16.0
2.3
6.0
£ 2.0563 - £ 2.9376 Request the lead time here
M4
6.0
2.6
4.5
30.0
2.8
7.0
£ 2.0134 - £ 2.8764 Request the lead time here
M4
6.0
2.6
4.5
16.0
2.8
7.0
£ 2.0563 - £ 2.9376 Request the lead time here
M3
4.5
2.0
3.5
40.0
2.0
5.5
£ 2.1705 - £ 3.1008 Request the lead time here
M5
7.5
3.3
5.5
80.0
3.7
8.5
£ 1.9777 - £ 2.8254 Request the lead time here
M2
3.0
1.3
2.5
16.0
1.2
3.8
£ 2.0134 - £ 2.8764 Request the lead time here
M3
4.5
2.0
3.5
10.0
2.0
5.5
£ 2.0134 - £ 2.8764 Request the lead time here
M2.5
3.7
1.6
2.8
25.0
1.7
4.5
£ 2.0563 - £ 2.9376 Request the lead time here
M3.5
5.2
2.4
3.8
10.0
2.3
6.0
£ 2.2062 - £ 3.1518 Request the lead time here
M6
7.5
3.9
6.5
50.0
4.2
10.0
£ 2.0134 - £ 2.8764 Request the lead time here
M3
4.5
2.0
3.5
16.0
2.0
5.5
£ 2.0134 - £ 2.8764 Request the lead time here
M2.5
3.7
1.6
2.8
16.0
1.7
4.5
£ 2.0134 - £ 2.8764 Request the lead time here
M4
6.0
2.6
4.5
12.0
2.8
7.0
£ 2.1705 - £ 3.1008 Request the lead time here
M5
7.5
3.3
5.5
60.0
3.7
8.5
  • of 3
Captive Screw M2 N/A 303 Stainless Steel

20137298

Price Range
£ 2.8254 - £ 1.9777

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2 a012
    1.2
  • l2 025
    3.0
  • d3
    3.8
  • d4 min
    2.5
Captive Screw M2.5 N/A 303 Stainless Steel

20137335

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2 a012
    1.7
  • l2 025
    3.7
  • d3
    4.5
  • d4 min
    2.8
Captive Screw M3.5 N/A 303 Stainless Steel

20137427

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • l2 025
    5.2
  • d3
    6.0
  • d4 min
    3.8
Captive Screw M5 N/A 303 Stainless Steel

20137557

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    8.5
  • d4 min
    5.5
Captive Screw M6 N/A 303 Stainless Steel

20137625

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    6.5
Captive Screw M3.5 N/A 303 Stainless Steel

20137434

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • l2 025
    5.2
  • d3
    6.0
  • d4 min
    3.8
Captive Screw M3.5 N/A 303 Stainless Steel

20137410

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • l2 025
    5.2
  • d3
    6.0
  • d4 min
    3.8
Captive Screw M4 N/A 303 Stainless Steel

20137496

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    7.0
  • d4 min
    4.5
Captive Screw M4 N/A 303 Stainless Steel

20137472

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    7.0
  • d4 min
    4.5
Captive Screw M3 N/A 303 Stainless Steel

20137397

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    5.5
  • d4 min
    3.5
Captive Screw M5 N/A 303 Stainless Steel

20137595

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    8.5
  • d4 min
    5.5
Captive Screw M2 N/A 303 Stainless Steel

20137281

Price Range
£ 2.8254 - £ 1.9777

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2 a012
    1.2
  • l2 025
    3.0
  • d3
    3.8
  • d4 min
    2.5
Captive Screw M3 N/A 303 Stainless Steel

20137342

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    5.5
  • d4 min
    3.5
Captive Screw M2.5 N/A 303 Stainless Steel

20137328

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2 a012
    1.7
  • l2 025
    3.7
  • d3
    4.5
  • d4 min
    2.8
Captive Screw M3.5 N/A 303 Stainless Steel

20137403

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • l2 025
    5.2
  • d3
    6.0
  • d4 min
    3.8
Captive Screw M6 N/A 303 Stainless Steel

20137649

Price Range
£ 3.1518 - £ 2.2062

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    6.5
Captive Screw M3 N/A 303 Stainless Steel

20137359

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    5.5
  • d4 min
    3.5
Captive Screw M2.5 N/A 303 Stainless Steel

20137205

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2 a012
    1.7
  • l2 025
    3.7
  • d3
    4.5
  • d4 min
    2.8
Captive Screw M4 N/A 303 Stainless Steel

20137465

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    7.0
  • d4 min
    4.5
Captive Screw M5 N/A 303 Stainless Steel

20137588

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    8.5
  • d4 min
    5.5