Menu Search

Captive Screws - Countersunk

In production

Captive Screws are secure joint fasteners designed to remain attached to the component they are installed in, even when fully loosened, providing convenience, security and ease of use in a variety of applications. They are a popular choice for applications where screws need to be removed frequently or where safety is a concern, as these screws will stay firmly in place and will not loosen from the assembly. These screws are commonly used in electronics, industrial machinery, cabinets, panels and medical devices.

This range of Captive Screws features a countersunk head and hexagonal drive. Hexagonal drives are ideal for precision assembly and are used where less surface area is available. They are used to comply with Machinery Detective 2006/42/EC - in general, ISO 1207, which requires fasteners to stay attached to fixed guards or applications when they are removed.

The screws are made from Stainless Steel, which is corrosion resistant and slightly magnetic. These screws are commonly used in electronics, industrial machinery, cabinets, panels and medical devices.

Please keep in mind that because these screws have a smaller shank diameter, they should not be tightened to the suggested torque for an identical screw with the same thread size.

  • They are a popular choice for applications where screws need to be removed frequently or where safety is a concern.
  • Hexagonal drives are ideal for precision assembly and are used where less surface area is available.
  • Used to comply with Machinery Detective 2006/42/EC - in general, ISO 1207.
Material: 303 Stainless Steel Series Code: SRP0153.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Essentra Part Number Price range Availability d3 max h1 max l1 025 l2 0.25 d1 d2 a012 d4 min View
£ 1.0109 - £ 1.4442 Request the lead time here
5.6
1.65
10.0
4.5
M3
2.0
3.5
£ 2.1904 - £ 3.1292 Request the lead time here
11.0
3.00
25.0
8.0
M6
4.2
6.5
£ 1.0741 - £ 1.5345 Request the lead time here
5.6
1.65
20.0
4.5
M3
2.0
3.5
£ 0.9267 - £ 1.3239 Request the lead time here
4.7
1.80
12.0
3.7
M2.5
1.7
2.8
£ 0.9899 - £ 1.4141 Request the lead time here
4.7
1.80
20.0
3.7
M2.5
1.7
2.8
£ 1.0531 - £ 1.5044 Request the lead time here
5.6
1.65
16.0
4.5
M3
2.0
3.5
£ 0.8635 - £ 1.2336 Request the lead time here
3.8
1.20
12.0
3.5
M2
1.2
2.5
£ 1.8955 - £ 2.7079 Request the lead time here
7.5
2.20
40.0
6.0
M4
2.8
4.5
£ 1.6639 - £ 2.3769 Request the lead time here
7.5
2.20
16.0
6.0
M4
2.8
4.5
£ 1.6217 - £ 2.3168 Request the lead time here
7.5
2.20
12.0
6.0
M4
2.8
4.5
£ 1.032 - £ 1.4743 Request the lead time here
5.6
1.65
12.0
4.5
M3
2.0
3.5
£ 0.9899 - £ 1.4141 Request the lead time here
5.6
1.65
8.0
4.5
M3
2.0
3.5
  • of 3
Captive Screw Countersunk Head M3 10.0 303 Stainless Steel

20180812

Price Range
£ 1.4442 - £ 1.0109

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    10.0
  • d2 a012
    2.0
  • d3 max
    5.6
  • d4 min
    3.5
Captive Screw Countersunk Head M6 25.0 303 Stainless Steel

20181093

Price Range
£ 3.1292 - £ 2.1904

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    25.0
  • d2 a012
    4.2
  • d3 max
    11.0
  • d4 min
    6.5
Captive Screw Countersunk Head M3 20.0 303 Stainless Steel

20180836

Price Range
£ 1.5345 - £ 1.0741

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    20.0
  • d2 a012
    2.0
  • d3 max
    5.6
  • d4 min
    3.5
Captive Screw Countersunk Head M2.5 12.0 303 Stainless Steel

20180782

Price Range
£ 1.3239 - £ 0.9267

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    12.0
  • d2 a012
    1.7
  • d3 max
    4.7
  • d4 min
    2.8
Captive Screw Countersunk Head M2.5 20.0 303 Stainless Steel

20180805

Price Range
£ 1.4141 - £ 0.9899

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • l1 025
    20.0
  • d2 a012
    1.7
  • d3 max
    4.7
  • d4 min
    2.8
Captive Screw Countersunk Head M3 16.0 303 Stainless Steel

20180829

Price Range
£ 1.5044 - £ 1.0531

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    16.0
  • d2 a012
    2.0
  • d3 max
    5.6
  • d4 min
    3.5
Captive Screw Countersunk Head M2 12.0 303 Stainless Steel

20180744

Price Range
£ 1.2336 - £ 0.8635

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • l1 025
    12.0
  • d2 a012
    1.2
  • d3 max
    3.8
  • d4 min
    2.5
Captive Screw Countersunk Head M4 40.0 303 Stainless Steel

20180911

Price Range
£ 2.7079 - £ 1.8955

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    40.0
  • d2 a012
    2.8
  • d3 max
    7.5
  • d4 min
    4.5
Captive Screw Countersunk Head M4 16.0 303 Stainless Steel

20180881

Price Range
£ 2.3769 - £ 1.6639

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    16.0
  • d2 a012
    2.8
  • d3 max
    7.5
  • d4 min
    4.5
Captive Screw Countersunk Head M4 12.0 303 Stainless Steel

20180874

Price Range
£ 2.3168 - £ 1.6217

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    12.0
  • d2 a012
    2.8
  • d3 max
    7.5
  • d4 min
    4.5
Captive Screw Countersunk Head M3 12.0 303 Stainless Steel

20181758

Price Range
£ 1.4743 - £ 1.032

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    12.0
  • d2 a012
    2.0
  • d3 max
    5.6
  • d4 min
    3.5
Captive Screw Countersunk Head M3 8.0 303 Stainless Steel

20182182

Price Range
£ 1.4141 - £ 0.9899

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    8.0
  • d2 a012
    2.0
  • d3 max
    5.6
  • d4 min
    3.5