Menu Search

Captive Screws - Pan Head

In stock

This range of Captive Screws have a pan head with two options: one with a Torx drive and one with a Philips drive. On the one hand, Screws with Torx drive provide a positive, quick engagement that transmits torque with less downward pressure. In contrast, screws Philips drive can withstand high torque, making them a good choice for applications requiring a tight fit and making the screw easy to remove, even if it has been driven in tightly. They both offer an excellent fastening appearance, ideal for finished product presentation.

These screws are an ideal fitting solution for panels with non-threaded holes. The M8 sizes have a reduced Torx, while the M3, M4, M5, and M6 sizes have a Philips drive. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 14583. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Used to comply with the Machinery Detective 2006/42/EC - generally to ISO 14583.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel Series Code: SRP0150A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
80 results
Product SKUs information
Item Code Price range Availability d1 l2 025 H1 max d3 max Drive Type d2 a012 View
Request the lead time here
M5
7.5
3.7
9.5
Philips Drive
3.7
Request the lead time here
M4
6.0
3.1
8.0
Philips Drive
2.8
Request the lead time here
M6
7.5
4.7
12.0
Philips Drive
4.2
£ 2.3358 - £ 3.3354 Request the lead time here
M8
10.0
6.1
16.0
Torx Drive
6.0
£ 2.0563 - £ 2.9376 Request the lead time here
M4
6.0
3.2
8.0
Torx Drive
2.8
£ 2.0563 - £ 2.9376 Request the lead time here
M4
6.0
3.2
8.0
Torx Drive
2.8
£ 2.1705 - £ 3.1008 Request the lead time here
M5
7.5
3.9
10.0
Torx Drive
3.7
£ 3.3048 - £ 4.7226 Request the lead time here
M8
10.0
6.1
16.0
Torx Drive
6.0
£ 2.0563 - £ 2.9376 Request the lead time here
M3
4.5
2.5
6.0
Torx Drive
2.0
£ 2.1277 - £ 3.0396 Request the lead time here
M5
7.5
3.9
10.0
Torx Drive
3.7
£ 2.1705 - £ 3.1008 Request the lead time here
M6
7.5
4.7
12.0
Torx Drive
4.2
£ 2.6316 - £ 3.7638 Request the lead time here
M8
10.0
6.1
16.0
Torx Drive
6.0
£ 2.7846 - £ 3.978 Request the lead time here
M8
10.0
6.1
16.0
Torx Drive
6.0
£ 2.0563 - £ 2.9376 Request the lead time here
M5
7.5
3.9
10.0
Torx Drive
3.7
£ 2.1705 - £ 3.1008 Request the lead time here
M6
7.5
4.7
12.0
Torx Drive
4.2
£ 2.0563 - £ 2.9376 Request the lead time here
M4
6.0
3.2
8.0
Torx Drive
2.8
£ 2.1277 - £ 3.0396 Request the lead time here
M6
7.5
4.7
12.0
Torx Drive
4.2
£ 2.9376 - £ 4.1922 Request the lead time here
M8
10.0
6.1
16.0
Torx Drive
6.0
£ 2.1705 - £ 3.1008 Request the lead time here
M6
7.5
4.7
12.0
Torx Drive
4.2
£ 2.2062 - £ 3.1518 Request the lead time here
M6
7.5
4.7
12.0
Torx Drive
4.2
  • of 4
Captive Screw M5 10.0 303 Stainless Steel

20188092


Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    10.0
  • d2 a012
    3.7
  • d3 max
    9.5
  • H1 max
    3.7
Captive Screw M4 25.0 303 Stainless Steel

20188061


Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    25.0
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.1
Captive Screw M6 40.0 303 Stainless Steel

20188153


Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    40.0
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
Captive Screw M8 20.0 303 Stainless Steel

20140410

Price Range
£ 3.3354 - £ 2.3358

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 025
    20.0
  • d2 a012
    6.0
  • d3 max
    16.0
  • H1 max
    6.1
Captive Screw M4 25.0 303 Stainless Steel

20139179

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    25.0
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.2
Captive Screw M4 50.0 303 Stainless Steel

20137762

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    50.0
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.2
Captive Screw M5 50.0 303 Stainless Steel

20137823

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    50.0
  • d2 a012
    3.7
  • d3 max
    10.0
  • H1 max
    3.9
Captive Screw M8 80.0 303 Stainless Steel

20140236

Price Range
£ 4.7226 - £ 3.3048

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 025
    80.0
  • d2 a012
    6.0
  • d3 max
    16.0
  • H1 max
    6.1
Captive Screw M3 30.0 303 Stainless Steel

20138257

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 025
    30.0
  • d2 a012
    2.0
  • d3 max
    6.0
  • H1 max
    2.5
Captive Screw M5 25.0 303 Stainless Steel

20140120

Price Range
£ 3.0396 - £ 2.1277

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    25.0
  • d2 a012
    3.7
  • d3 max
    10.0
  • H1 max
    3.9
Captive Screw M6 10.0 303 Stainless Steel

20140137

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    10.0
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
Captive Screw M8 40.0 303 Stainless Steel

20140205

Price Range
£ 3.7638 - £ 2.6316

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 025
    40.0
  • d2 a012
    6.0
  • d3 max
    16.0
  • H1 max
    6.1
Captive Screw M8 50.0 303 Stainless Steel

20140212

Price Range
£ 3.978 - £ 2.7846

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 025
    50.0
  • d2 a012
    6.0
  • d3 max
    16.0
  • H1 max
    6.1
Captive Screw M5 10.0 303 Stainless Steel

20140113

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 025
    10.0
  • d2 a012
    3.7
  • d3 max
    10.0
  • H1 max
    3.9
Captive Screw M6 25.0 303 Stainless Steel

20140151

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    25.0
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
Captive Screw M4 10.0 303 Stainless Steel

20140106

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 025
    10.0
  • d2 a012
    2.8
  • d3 max
    8.0
  • H1 max
    3.2
Captive Screw M6 12.0 303 Stainless Steel

20140144

Price Range
£ 3.0396 - £ 2.1277

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    12.0
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
Captive Screw M8 60.0 303 Stainless Steel

20140229

Price Range
£ 4.1922 - £ 2.9376

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 025
    60.0
  • d2 a012
    6.0
  • d3 max
    16.0
  • H1 max
    6.1
Captive Screw M6 30.0 303 Stainless Steel

20137854

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    30.0
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7
Captive Screw M6 60.0 303 Stainless Steel

20137885

Price Range
£ 3.1518 - £ 2.2062

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 025
    60.0
  • d2 a012
    4.2
  • d3 max
    12.0
  • H1 max
    4.7