| Quantity | Unit price |
|---|---|
| 1 - 99 | £ 7.38 |
| 100 - 199 | £ 6.64 |
| 200 - 499 | £ 5.90 |
| 500 - 999 | £ 5.17 |
| 1000 + | £ 4.43 |
| d1 | M10 |
|---|---|
| d2 a012 | 7.5 |
| d3 max | 16.0 |
| d4 min | 10.6 |
| d6 | 20.0 |
| H1 max | 10.0 |
| l2 025 | 12.5 |
| w1 | 3.0 |
| A/F | 8.0 |
| Drive Type | Hex Drive |
| Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue