Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Captive screws with washers that feature a cap head and a hexagonal drive. Hexagonal drives are ideal for precision assembly and are particularly useful when space is limited.
These screws are an excellent option for panels with non-threaded holes.. Each screw includes an integrated washer that ensures secure retention in unthreaded panels. This evenly distributes the load and reduces the risk of damage to delicate surfaces.
Please note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.
Material: 303 Stainless Steel Series Code: SRP0163
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | d4 min | d6 | l1 025 | H1 max | d3 max | d2 a012 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 2.95 - £ 4.92 | Request the lead time here |
M3
|
3.5
|
6.0
|
20.0
|
3.0
|
5.5
|
2.0
|
||
| £ 2.71 - £ 4.51 | Request the lead time here |
M2.5
|
2.8
|
5.0
|
5.0
|
2.5
|
4.5
|
1.8
|
||
| £ 2.91 - £ 4.85 | Request the lead time here |
M3
|
3.5
|
6.0
|
16.0
|
3.0
|
5.5
|
2.0
|
||
| £ 3.04 - £ 5.07 | Request the lead time here |
M3
|
3.5
|
6.0
|
30.0
|
3.0
|
5.5
|
2.0
|
||
| £ 2.75 - £ 4.58 | Request the lead time here |
M2.5
|
2.8
|
5.0
|
10.0
|
2.5
|
4.5
|
1.8
|
||
| £ 2.75 - £ 4.58 | Request the lead time here |
M2.5
|
2.8
|
5.0
|
8.0
|
2.5
|
4.5
|
1.8
|
||
| £ 3.16 - £ 5.27 | Request the lead time here |
M4
|
4.5
|
8.0
|
16.0
|
4.0
|
7.0
|
2.8
|
||
| £ 3.06 - £ 5.10 | Request the lead time here |
M5
|
5.5
|
10.0
|
16.0
|
5.0
|
8.5
|
3.7
|
||
| £ 3.56 - £ 5.94 | Request the lead time here |
M5
|
5.5
|
10.0
|
50.0
|
5.0
|
8.5
|
3.7
|
||
| £ 3.88 - £ 6.47 | Request the lead time here |
M6
|
5.5
|
12.0
|
80.0
|
6.0
|
10.0
|
4.2
|
||
| £ 3.43 - £ 5.71 | Request the lead time here |
M8
|
8.5
|
16.0
|
25.0
|
8.0
|
13.0
|
6.0
|
||
| £ 4.76 - £ 7.93 | Request the lead time here |
M10
|
10.6
|
20.0
|
50.0
|
10.0
|
16.0
|
7.5
|
||
| £ 5.39 - £ 8.99 | Request the lead time here |
M12
|
13.2
|
24.0
|
60.0
|
12.0
|
18.0
|
8.0
|
||
| £ 8.00 - £ 13.34 | Request the lead time here |
M16
|
17.5
|
32.0
|
50.0
|
16.0
|
24.0
|
12.0
|
||
| £ 3.62 - £ 6.04 | Request the lead time here |
M10
|
10.6
|
20.0
|
40.0
|
10.0
|
16.0
|
7.5
|
||
| £ 5.13 - £ 8.55 | Request the lead time here |
M12
|
18.0
|
24.0
|
40.0
|
12.0
|
18.0
|
8.0
|
||
| £ 3.60 - £ 6.00 | Request the lead time here |
M8
|
8.5
|
16.0
|
35.0
|
8.0
|
13.0
|
6.0
|
||
| £ 4.44 - £ 7.40 | Request the lead time here |
M8
|
8.5
|
16.0
|
80.0
|
8.0
|
13.0
|
6.0
|
||
| £ 5.05 - £ 8.42 | Request the lead time here |
M12
|
13.2
|
24.0
|
35.0
|
12.0
|
18.0
|
8.0
|
||
| £ 3.35 - £ 5.59 | Request the lead time here |
M4
|
4.5
|
8.0
|
35.0
|
4.0
|
7.0
|
2.8