Menu Search

Captive Thumb Screws - Long Head

In production

This range of Captive Thumb Screws features a long head. They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC.

They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can find some of them with a blackened finish and others without.. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • This range of Captive Thumb Screws features a long head. They are an ideal fitting solution for panels with non-threaded holes. Available in a choice of Blackened or Natural finishes.
  • Made from austenitic Stainless Steel that provides good resistance to corrosion and machinability
  • Used to comply with the Machinery Detective 2006/42/EC.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0160A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Essentra Part Number Price range Availability d1 l2 025 h1 d4 min d2 a012 d3 View
£ 2.8081 - £ 4.0116 Request the lead time here
M8
15.0
16.0
8.5
6.0
10.0
£ 2.0563 - £ 2.9376 Request the lead time here
M3
25.0
10.0
3.5
2.0
5.0
£ 2.1705 - £ 3.1008 Request the lead time here
M6
10.0
12.0
6.5
4.2
8.0
£ 2.1277 - £ 3.0396 Request the lead time here
M5
12.5
12.0
5.5
3.7
6.0
£ 2.0563 - £ 2.9376 Request the lead time here
M3.5
20.0
10.0
3.8
2.3
5.0
£ 2.1705 - £ 3.1008 Request the lead time here
M6
12.5
12.0
6.5
4.2
8.0
£ 2.1705 - £ 3.1008 Request the lead time here
M6
20.0
12.0
6.5
4.2
8.0
£ 2.0563 - £ 2.9376 Request the lead time here
M4
15.0
10.0
4.5
2.8
5.0
£ 2.0563 - £ 2.9376 Request the lead time here
M3
15.0
10.0
3.5
2.0
5.0
£ 2.0563 - £ 2.9376 Request the lead time here
M3
17.5
10.0
3.5
2.0
5.0
£ 2.1705 - £ 3.1008 Request the lead time here
M5
17.5
12.0
5.5
3.7
6.0
£ 2.0563 - £ 2.9376 Request the lead time here
M3
12.5
10.0
3.5
2.0
5.0
£ 2.0563 - £ 2.9376 Request the lead time here
M4
12.5
10.0
4.5
2.8
5.0
£ 2.1705 - £ 3.1008 Request the lead time here
M5
15.0
12.0
5.5
3.7
6.0
£ 2.1705 - £ 3.1008 Request the lead time here
M6
17.5
12.0
6.5
4.2
8.0
£ 2.0563 - £ 2.9376 Request the lead time here
M3
20.0
10.0
3.5
2.0
5.0
£ 2.1277 - £ 3.0396 Request the lead time here
M5
10.0
12.0
5.5
3.7
6.0
£ 2.1705 - £ 3.1008 Request the lead time here
M6
15.0
12.0
6.5
4.2
8.0
£ 2.1705 - £ 3.1008 Request the lead time here
M5
25.0
12.0
5.5
3.7
6.0
£ 2.1705 - £ 3.1008 Request the lead time here
M5
24.0
12.0
5.5
3.7
6.0
  • of 8
Captive Thumb Screw M8 30.0 303 Stainless Steel

20140731

Price Range
£ 4.0116 - £ 2.8081

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2 a012
    6.0
  • d3
    10.0
  • d4 min
    8.5
  • l1 025
    30.0
Captive Thumb Screw M3 50.0 303 Stainless Steel

20137953

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    50.0
Captive Thumb Screw M6 20.0 303 Stainless Steel

20138189

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    20.0
Captive Thumb Screw M5 25.0 303 Stainless Steel

20138127

Price Range
£ 3.0396 - £ 2.1277

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    25.0
Captive Thumb Screw M3.5 40.0 303 Stainless Steel

20138011

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    40.0
Captive Thumb Screw M6 25.0 303 Stainless Steel

20138196

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    25.0
Captive Thumb Screw M6 40.0 303 Stainless Steel

20138226

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    40.0
Captive Thumb Screw M4 30.0 303 Stainless Steel

20138066

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    5.0
  • d4 min
    4.5
  • l1 025
    30.0
Captive Thumb Screw M3 30.0 303 Stainless Steel

20137922

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    30.0
Captive Thumb Screw M3 35.0 303 Stainless Steel

20137939

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    35.0
Captive Thumb Screw M5 35.0 303 Stainless Steel

20138141

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    35.0
Captive Thumb Screw M3 25.0 303 Stainless Steel

20137915

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    25.0
Captive Thumb Screw M4 25.0 303 Stainless Steel

20138059

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    5.0
  • d4 min
    4.5
  • l1 025
    25.0
Captive Thumb Screw M5 30.0 303 Stainless Steel

20138134

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    30.0
Captive Thumb Screw M6 35.0 303 Stainless Steel

20138219

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    35.0
Captive Thumb Screw M3 40.0 303 Stainless Steel

20137946

Price Range
£ 2.9376 - £ 2.0563

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    40.0
Captive Thumb Screw M5 20.0 303 Stainless Steel

20138110

Price Range
£ 3.0396 - £ 2.1277

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    20.0
Captive Thumb Screw M6 30.0 303 Stainless Steel

20138202

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    30.0
Captive Thumb Screw M5 50.0 303 Stainless Steel

20138165

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    50.0
Captive Thumb Screw M5 40.0 303 Stainless Steel

20138158

Price Range
£ 3.1008 - £ 2.1705

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    40.0