This range of Captive Thumb Screws features a long head. They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC.
They are commonly used with Threaded Captive Washers (sold separately).
The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can find some of them with a blackened finish and others without.. The material is a popular choice for construction and automotive applications.
Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0160A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | l2 025 | h1 | d4 min | d2 a012 | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 2.3378 - £ 3.3398 | Request the lead time here |
M4
|
8.0
|
10.0
|
4.5
|
2.8
|
5.0
|
||
| £ 2.7169 - £ 3.8814 | Request the lead time here |
M5
|
24.0
|
12.0
|
5.5
|
3.7
|
6.0
|
||
| £ 3.2161 - £ 4.5945 | Request the lead time here |
M6
|
25.0
|
12.0
|
6.5
|
4.2
|
8.0
|
||
| £ 2.8644 - £ 4.092 | Request the lead time here |
M6
|
10.0
|
12.0
|
6.5
|
4.2
|
8.0
|
||
| £ 2.6116 - £ 3.7309 | Request the lead time here |
M5
|
25.0
|
12.0
|
5.5
|
3.7
|
6.0
|
||
| £ 2.5695 - £ 3.6708 | Request the lead time here |
M6
|
10.0
|
12.0
|
6.5
|
4.2
|
8.0
|
||
| £ 2.6285 - £ 3.755 | Request the lead time here |
M6
|
15.0
|
12.0
|
6.5
|
4.2
|
8.0
|
||
| £ 2.1904 - £ 3.1292 | Request the lead time here |
M3
|
8.0
|
10.0
|
3.5
|
2.0
|
5.0
|
||
| £ 2.3378 - £ 3.3398 | Request the lead time here |
M3
|
15.0
|
10.0
|
3.5
|
2.0
|
5.0
|
||
| £ 3.1593 - £ 4.5132 | Request the lead time here |
M6
|
17.5
|
12.0
|
6.5
|
4.2
|
8.0
|
||
| £ 2.7801 - £ 3.9716 | Request the lead time here |
M6
|
8.0
|
12.0
|
6.5
|
4.2
|
8.0
|
||
| £ 2.2746 - £ 3.2495 | Request the lead time here |
M4
|
17.5
|
10.0
|
4.5
|
2.8
|
5.0
|
||
| £ 2.2115 - £ 3.1593 | Request the lead time here |
M4
|
12.5
|
10.0
|
4.5
|
2.8
|
5.0
|
||
| £ 2.401 - £ 3.43 | Request the lead time here |
M3.5
|
17.5
|
10.0
|
3.8
|
2.3
|
5.0
|
||
| £ 2.401 - £ 3.43 | Request the lead time here |
M4
|
25.0
|
10.0
|
4.5
|
2.8
|
5.0
|
||
| £ 2.5695 - £ 3.6708 | Request the lead time here |
M3.5
|
25.0
|
10.0
|
3.8
|
2.3
|
5.0
|
||
| £ 2.4431 - £ 3.4902 | Request the lead time here |
M4
|
12.5
|
10.0
|
4.5
|
2.8
|
5.0
|
||
| £ 2.043 - £ 2.9185 | Request the lead time here |
M3
|
10.0
|
10.0
|
3.5
|
2.0
|
5.0
|
||
| £ 2.5274 - £ 3.6106 | Request the lead time here |
M3
|
25.0
|
10.0
|
3.5
|
2.0
|
5.0
|
||
| £ 2.8012 - £ 4.0017 | Request the lead time here |
M5
|
25.0
|
12.0
|
5.5
|
3.7
|
6.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue