Menu Search

Captive Thumb Screws - Long Head

In production

This range of Captive Thumb Screws features a long head. They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC.

They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can find some of them with a blackened finish and others without.. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • This range of Captive Thumb Screws features a long head. They are an ideal fitting solution for panels with non-threaded holes. Available in a choice of Blackened or Natural finishes.
  • Made from austenitic Stainless Steel that provides good resistance to corrosion and machinability
  • Used to comply with the Machinery Detective 2006/42/EC.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0160A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Essentra Part Number Price range Availability d1 l2 025 h1 d4 min d2 a012 d3 View
£ 2.6748 - £ 3.8212 Request the lead time here
M4
25.0
10.0
4.5
2.8
5.0
£ 2.5063 - £ 3.5805 Request the lead time here
M5
12.5
12.0
5.5
3.7
6.0
£ 2.6748 - £ 3.8212 Request the lead time here
M5
24.0
12.0
5.5
3.7
6.0
£ 2.3168 - £ 3.3097 Request the lead time here
M3
15.0
10.0
3.5
2.0
5.0
£ 2.38 - £ 3.40 Request the lead time here
M3.5
17.5
10.0
3.8
2.3
5.0
£ 2.2325 - £ 3.1893 Request the lead time here
M3
10.0
10.0
3.5
2.0
5.0
£ 2.1904 - £ 3.1292 Request the lead time here
M3
8.0
10.0
3.5
2.0
5.0
£ 2.3589 - £ 3.3699 Request the lead time here
M4
10.0
10.0
4.5
2.8
5.0
£ 2.2746 - £ 3.2495 Request the lead time here
M3.5
12.5
10.0
3.8
2.3
5.0
£ 2.5274 - £ 3.6106 Request the lead time here
M4
17.5
10.0
4.5
2.8
5.0
£ 2.2746 - £ 3.2495 Request the lead time here
M3
12.5
10.0
3.5
2.0
5.0
£ 3.0455 - £ 4.3508 Request the lead time here
M6
25.0
12.0
6.5
4.2
8.0
£ 2.8223 - £ 4.0318 Request the lead time here
M6
10.0
12.0
6.5
4.2
8.0
£ 2.3168 - £ 3.3097 Request the lead time here
M3.5
15.0
10.0
3.8
2.3
5.0
£ 2.4642 - £ 3.5203 Request the lead time here
M4
15.0
10.0
4.5
2.8
5.0
£ 2.5695 - £ 3.6708 Request the lead time here
M5
15.0
12.0
5.5
3.7
6.0
£ 2.1904 - £ 3.1292 Request the lead time here
M3.5
8.0
10.0
3.8
2.3
5.0
£ 2.4221 - £ 3.4601 Request the lead time here
M3
20.0
10.0
3.5
2.0
5.0
£ 3.0076 - £ 4.2966 Request the lead time here
M6
15.0
12.0
6.5
4.2
8.0
£ 2.4221 - £ 3.4601 Request the lead time here
M3.5
20.0
10.0
3.8
2.3
5.0
  • of 8
Captive Thumb Screw M4 50.0 316 Stainless Steel

20181314

Price Range
£ 3.8212 - £ 2.6748

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    5.0
  • d4 min
    4.5
  • l1 025
    50.0
Captive Thumb Screw M5 25.0 316 Stainless Steel

20181345

Price Range
£ 3.5805 - £ 2.5063

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    25.0
Captive Thumb Screw M5 40.0 316 Stainless Steel

20181376

Price Range
£ 3.8212 - £ 2.6748

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    40.0
Captive Thumb Screw M3 30.0 316 Stainless Steel

20181147

Price Range
£ 3.3097 - £ 2.3168

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    30.0
Captive Thumb Screw M3.5 35.0 316 Stainless Steel

20181222

Price Range
£ 3.40 - £ 2.38

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    35.0
Captive Thumb Screw M3 20.0 316 Stainless Steel

20181123

Price Range
£ 3.1893 - £ 2.2325

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    20.0
Captive Thumb Screw M3 16.0 316 Stainless Steel

20181116

Price Range
£ 3.1292 - £ 2.1904

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    16.0
Captive Thumb Screw M4 20.0 316 Stainless Steel

20181260

Price Range
£ 3.3699 - £ 2.3589

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    5.0
  • d4 min
    4.5
  • l1 025
    20.0
Captive Thumb Screw M3.5 25.0 316 Stainless Steel

20181208

Price Range
£ 3.2495 - £ 2.2746

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    25.0
Captive Thumb Screw M4 35.0 316 Stainless Steel

20181291

Price Range
£ 3.6106 - £ 2.5274

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    5.0
  • d4 min
    4.5
  • l1 025
    35.0
Captive Thumb Screw M3 25.0 316 Stainless Steel

20181130

Price Range
£ 3.2495 - £ 2.2746

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    25.0
Captive Thumb Screw M6 50.0 316 Stainless Steel

20181451

Price Range
£ 4.3508 - £ 3.0455

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    50.0
Captive Thumb Screw M6 20.0 316 Stainless Steel

20181406

Price Range
£ 4.0318 - £ 2.8223

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    20.0
Captive Thumb Screw M3.5 30.0 316 Stainless Steel

20181215

Price Range
£ 3.3097 - £ 2.3168

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    30.0
Captive Thumb Screw M4 30.0 316 Stainless Steel

20181284

Price Range
£ 3.5203 - £ 2.4642

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • d3
    5.0
  • d4 min
    4.5
  • l1 025
    30.0
Captive Thumb Screw M5 30.0 316 Stainless Steel

20181352

Price Range
£ 3.6708 - £ 2.5695

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • d3
    6.0
  • d4 min
    5.5
  • l1 025
    30.0
Captive Thumb Screw M3.5 16.0 316 Stainless Steel

20181185

Price Range
£ 3.1292 - £ 2.1904

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    16.0
Captive Thumb Screw M3 40.0 316 Stainless Steel

20181161

Price Range
£ 3.4601 - £ 2.4221

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • d3
    5.0
  • d4 min
    3.5
  • l1 025
    40.0
Captive Thumb Screw M6 30.0 316 Stainless Steel

20181420

Price Range
£ 4.2966 - £ 3.0076

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.2
  • d3
    8.0
  • d4 min
    6.5
  • l1 025
    30.0
Captive Thumb Screw M3.5 40.0 316 Stainless Steel

20181239

Price Range
£ 3.4601 - £ 2.4221

Stock Levels
Request the lead time here
Attributes
  • d1
    M3.5
  • d2 a012
    2.3
  • d3
    5.0
  • d4 min
    3.8
  • l1 025
    40.0