Menu Search

Captive Thumb Screws - Low Head with Slot

In production

This range of Captive Thumb Screws features a low head with a slotted drive. Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings. An appropriately fitted blade should be used to minimise slippage.

These screws are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC. They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can findsome of them with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Made from austenitic Stainless Steel that provides good resistance to corrosion and machinability
  • Used to comply with the Machinery Detective 2006/42/EC.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0162A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
108 results
Product SKUs information
Item Code Price range Availability d1 l2 025 h1 Material l1 025 d2 a012 d3 View
£ 2.9065 - £ 4.1522 Request the lead time here
M4
6.0
5.0
Blackened Stainless 316
25.0
2.8
10.0
£ 2.7169 - £ 3.8814 Request the lead time here
M4
6.0
5.0
Blackened Stainless 316
18.0
2.8
10.0
£ 2.7591 - £ 3.9416 Request the lead time here
M5
7.5
5.0
Blackened Stainless 316
18.0
3.7
10.0
£ 2.6959 - £ 3.8513 Request the lead time here
M5
7.5
5.0
Blackened Stainless 316
16.0
3.7
10.0
£ 3.2161 - £ 4.5945 Request the lead time here
M6
7.5
6.0
Blackened Stainless 316
30.0
4.5
12.0
£ 2.5484 - £ 3.6407 Request the lead time here
M5
7.5
5.0
Blackened Stainless 316
10.0
3.7
10.0
£ 2.5906 - £ 3.7008 Request the lead time here
M5
7.5
5.0
Blackened Stainless 316
12.0
3.7
10.0
£ 2.6116 - £ 3.7309 Request the lead time here
M4
6.0
5.0
Blackened Stainless 316
14.0
2.8
10.0
£ 2.7169 - £ 3.8814 Request the lead time here
M6
7.5
6.0
Blackened Stainless 316
14.0
4.5
12.0
£ 2.5063 - £ 3.5805 Request the lead time here
M4
6.0
5.0
Blackened Stainless 316
10.0
2.8
10.0
£ 2.7801 - £ 3.9716 Request the lead time here
M6
7.5
6.0
Blackened Stainless 316
16.0
4.5
12.0
£ 2.1693 - £ 3.0991 Request the lead time here
M3
4.5
5.0
Blackened Stainless 316
8.0
2.0
8.0
£ 2.5484 - £ 3.6407 Request the lead time here
M4
6.0
5.0
Blackened Stainless 316
12.0
2.8
10.0
£ 2.2957 - £ 3.2796 Request the lead time here
M3
4.5
5.0
Blackened Stainless 316
14.0
2.0
8.0
£ 2.6116 - £ 3.7309 Request the lead time here
M5
7.5
5.0
316 Stainless Steel
14.0
3.7
10.0
£ 2.8644 - £ 4.092 Request the lead time here
M6
7.5
6.0
316 Stainless Steel
20.0
4.5
12.0
£ 3.0076 - £ 4.2966 Request the lead time here
M6
7.5
6.0
316 Stainless Steel
30.0
4.5
12.0
£ 2.3168 - £ 3.3097 Request the lead time here
M3
4.5
5.0
316 Stainless Steel
16.0
2.0
8.0
£ 2.738 - £ 3.9115 Request the lead time here
M4
6.0
5.0
316 Stainless Steel
20.0
2.8
10.0
£ 2.5274 - £ 3.6106 Request the lead time here
M5
7.5
5.0
316 Stainless Steel
10.0
3.7
10.0
  • of 6
Captive Thumb Screw M4 25.0 Blackened Stainless 316

20188313

Price Range
£ 4.1522 - £ 2.9065

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    10.0
  • d4 min
    4.5
Captive Thumb Screw M4 18.0 Blackened Stainless 316

20188290

Price Range
£ 3.8814 - £ 2.7169

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    10.0
  • d4 min
    4.5
Captive Thumb Screw M5 18.0 Blackened Stainless 316

20188368

Price Range
£ 3.9416 - £ 2.7591

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5
Captive Thumb Screw M5 16.0 Blackened Stainless 316

20188351

Price Range
£ 3.8513 - £ 2.6959

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5
Captive Thumb Screw M6 30.0 Blackened Stainless 316

20188467

Price Range
£ 4.5945 - £ 3.2161

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M5 10.0 Blackened Stainless 316

20188320

Price Range
£ 3.6407 - £ 2.5484

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5
Captive Thumb Screw M5 12.0 Blackened Stainless 316

20188337

Price Range
£ 3.7008 - £ 2.5906

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5
Captive Thumb Screw M4 14.0 Blackened Stainless 316

20188276

Price Range
£ 3.7309 - £ 2.6116

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    10.0
  • d4 min
    4.5
Captive Thumb Screw M6 14.0 Blackened Stainless 316

20188412

Price Range
£ 3.8814 - £ 2.7169

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M4 10.0 Blackened Stainless 316

20188252

Price Range
£ 3.5805 - £ 2.5063

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    10.0
  • d4 min
    4.5
Captive Thumb Screw M6 16.0 Blackened Stainless 316

20188429

Price Range
£ 3.9716 - £ 2.7801

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M3 8.0 Blackened Stainless 316

20188207

Price Range
£ 3.0991 - £ 2.1693

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    8.0
  • d4 min
    3.5
Captive Thumb Screw M4 12.0 Blackened Stainless 316

20188269

Price Range
£ 3.6407 - £ 2.5484

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    10.0
  • d4 min
    4.5
Captive Thumb Screw M3 14.0 Blackened Stainless 316

20188238

Price Range
£ 3.2796 - £ 2.2957

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    8.0
  • d4 min
    3.5
Captive Thumb Screw M5 14.0 316 Stainless Steel

20182045

Price Range
£ 3.7309 - £ 2.6116

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5
Captive Thumb Screw M6 20.0 316 Stainless Steel

20182144

Price Range
£ 4.092 - £ 2.8644

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M6 30.0 316 Stainless Steel

20182168

Price Range
£ 4.2966 - £ 3.0076

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M3 16.0 316 Stainless Steel

20181949

Price Range
£ 3.3097 - £ 2.3168

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    8.0
  • d4 min
    3.5
Captive Thumb Screw M4 20.0 316 Stainless Steel

20182007

Price Range
£ 3.9115 - £ 2.738

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2 a012
    2.8
  • l2 025
    6.0
  • d3
    10.0
  • d4 min
    4.5
Captive Thumb Screw M5 10.0 316 Stainless Steel

20182021

Price Range
£ 3.6106 - £ 2.5274

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5