Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Body Height | Thread Size | Base Diameter | View | |
|---|---|---|---|---|---|---|
| £ 5.3011 - £ 5.4145 | Request the lead time here |
1.457 in
37.0 mm
|
M8
|
0.591 in
15.0 mm
|
||
| £ 5.0318 - £ 5.0318 | 780 In stock |
1.024 in
26.0 mm
|
M6
|
0.472 in
12.0 mm
|
||
| £ 18.9507 - £ 18.9507 | Request the lead time here |
|
M8
|
0.531 in
13.5 mm
|
||
| £ 32.8803 - £ 32.8803 | Request the lead time here |
|
M12
|
0.728 in
18.5 mm
|
||
| £ 8.6321 - £ 9.0626 | 150 In stock |
2.008 in
51.0 mm
|
M12
|
0.945 in
24.0 mm
|
||
| £ 5.0318 - £ 5.0318 | Request the lead time here |
1.024 in
26.0 mm
|
M5
|
0.472 in
12.0 mm
|
||
| £ 18.1261 - £ 18.4942 | Request the lead time here |
|
M8
|
0.531 in
13.5 mm
|
||
| £ 30.9808 - £ 30.9808 | Request the lead time here |
|
M12
|
0.728 in
18.5 mm
|
||
| £ 6.1799 - £ 6.3075 | Request the lead time here |
1.811 in
46.0 mm
|
M10
|
0.748 in
19.0 mm
|
||
| £ 8.2636 - £ 9.4613 | Request the lead time here |
2.008 in
51.0 mm
|
M12
|
0.945 in
24.0 mm
|
||
| £ 5.3011 - £ 5.4145 | Request the lead time here |
1.457 in
37.0 mm
|
M8
|
0.591 in
15.0 mm
|
||
| £ 22.0724 - £ 22.5288 | Request the lead time here |
|
M10
|
0.618 in
15.7 mm
|
||
| £ 5.3011 - £ 5.5279 | 40 In stock |
1.457 in
37.0 mm
|
M8
|
0.591 in
15.0 mm
|
||
| £ 5.0318 - £ 5.0318 | 230 In stock |
1.024 in
26.0 mm
|
M6
|
0.472 in
12.0 mm
|
||
| £ 19.5692 - £ 19.5692 | Request the lead time here |
|
M8
|
0.531 in
13.5 mm
|
||
| £ 34.7798 - £ 34.7798 | Request the lead time here |
|
M12
|
0.894 in
22.7 mm
|
||
| £ 5.0318 - £ 5.0318 | 8780 In stock |
1.024 in
26.0 mm
|
M6
|
0.472 in
12.0 mm
|
||
| £ 21.2625 - £ 21.2625 | Request the lead time here |
|
M8
|
0.531 in
13.5 mm
|
||
| £ 26.5634 - £ 26.5634 | Request the lead time here |
|
M10
|
0.618 in
15.7 mm
|
||
| £ 6.4634 - £ 13.8412 | Request the lead time here |
1.811 in
46.0 mm
|
M10
|
0.748 in
19.0 mm