Menu Search

Clamping Levers - Teardrop Handle/Threaded Stud

In stock

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
114 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Overall Height Handle Radius View
£ 8.7906 - £ 8.7906 Request the lead time here
M10
£ 63.6145 - £ 63.6145 Request the lead time here
M10
58.0 mm
78.0 mm
10268735 £ 5.5954 - £ 5.7132 Request the lead time here
M6
£ 10.0422 - £ 10.2484 Request the lead time here
M8
£ 13.1933 - £ 13.4731 Request the lead time here
M10
10285640 £ 66.2547 - £ 140.6382 50 In stock
M10
58.0 mm
78.0 mm
10268650 £ 6.523 - £ 6.523 Request the lead time here
M6
£ 5.6395 - £ 5.7573 465 In stock
M6
£ 8.1133 - £ 8.2753 Request the lead time here
M10
£ 63.6145 - £ 63.6145 50 In stock
M8
58.0 mm
78.0 mm
£ 9.6005 - £ 9.6005 Request the lead time here
M6
£ 12.1773 - £ 12.1773 Request the lead time here
M10
£ 21.7484 - £ 21.7484 Request the lead time here
M16
£ 5.4481 - £ 5.5512 301 In stock
M4
£ 6.6114 - £ 6.7439 150 In stock
M8
£ 36.5321 - £ 37.2683 Request the lead time here
M6
37.0 mm
42.0 mm
10268506 £ 11.2791 - £ 11.50 40 In stock
M8
£ 13.9443 - £ 13.9443 Request the lead time here
M12
£ 51.8426 - £ 110.0326 20 In stock
M8
50.0 mm
65.0 mm
£ 127.3019 - £ 127.3019 Request the lead time here
M16
79.0 mm
108.0 mm
  • of 6
Clamping Lever 84.0 mm M10 40.0 mm Black

10268841

Price Range
£ 8.7906 - £ 8.7906

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Thread Material
    Steel
  • Base Height
    36.0 mm
  • Handle Length
    84.0 mm
Clamping Lever Threaded Insert M10 Stainless Steel Natural

10285510

Price Range
£ 63.6145 - £ 63.6145

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mount Type
    Threaded Insert
  • Thread Material
    Stainless Steel
  • Base Height
    36.0 mm
Clamping Lever 42.0 mm M6 16.0 mm Black

10268735

Price Range
£ 5.7132 - £ 5.5954

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Thread Material
    Steel
  • Base Height
    25.0 mm
  • Handle Length
    42.0 mm
Clamping Lever 65.0 mm M8 25.0 mm Black

10268483

Price Range
£ 10.2484 - £ 10.0422

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Handle Length
    65.0 mm
Clamping Lever 78.0 mm M10 63.0 mm Black

10268575

Price Range
£ 13.4731 - £ 13.1933

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    36.0 mm
  • Handle Length
    78.0 mm
Clamping Lever 78.0 mm M10 Stainless Steel Grey

10285640

Price Range
£ 140.6382 - £ 66.2547

Stock Levels
50 In stock
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mount Type
    Stud
  • Thread Material
    Stainless Steel
Female Clamping Handle 65.0 mm M6 Glass Filled Nylon 6

10268650

Price Range
£ 6.523 - £ 6.523

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Handle Length
    65.0 mm
Clamping Lever 42.0 mm M6 20.0 mm Black

10268742

Price Range
£ 5.7573 - £ 5.6395

Stock Levels
465 In stock
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Thread Material
    Steel
  • Base Height
    25.0 mm
  • Handle Length
    42.0 mm
Clamping Lever 84.0 mm M10 32.0 mm Black

10268834

Price Range
£ 8.2753 - £ 8.1133

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Thread Material
    Steel
  • Base Height
    36.0 mm
  • Handle Length
    84.0 mm
Clamping Lever 78.0 mm Threaded Insert M8 Natural

10285503

Price Range
£ 63.6145 - £ 63.6145

Stock Levels
50 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mount Type
    Threaded Insert
  • Thread Material
    Stainless Steel
  • Base Height
    36.0 mm
Clamping Lever 42.0 mm M6 40.0 mm Black

10268452

Price Range
£ 9.6005 - £ 9.6005

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    25.0 mm
  • Handle Length
    42.0 mm
Clamping Lever 78.0 mm M10 32.0 mm Black

10268537

Price Range
£ 12.1773 - £ 12.1773

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    36.0 mm
  • Handle Length
    78.0 mm
Clamping Lever 108.0 mm M16 40.0 mm Black

10268629

Price Range
£ 21.7484 - £ 21.7484

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    51.0 mm
  • Handle Length
    108.0 mm
Clamping Lever 42.0 mm M4 12.0 mm Black

10268711

Price Range
£ 5.5512 - £ 5.4481

Stock Levels
301 In stock
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Thread Material
    Steel
  • Base Height
    25.0 mm
  • Handle Length
    42.0 mm
Clamping Lever 65.0 mm M8 32.0 mm Black

10268803

Price Range
£ 6.7439 - £ 6.6114

Stock Levels
150 In stock
Attributes
  • Colour
    Black
  • Full Material
    Glass Filled Polyamide 6.6
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Handle Length
    65.0 mm
Clamping Lever 42.0 mm Threaded Insert M6 Natural

10285473

Price Range
£ 37.2683 - £ 36.5321

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mount Type
    Threaded Insert
  • Thread Material
    Stainless Steel
  • Base Height
    25.0 mm
Clamping Lever 65.0 mm M8 40.0 mm Black

10268506

Price Range
£ 11.50 - £ 11.2791

Stock Levels
40 In stock
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    31.5 mm
  • Handle Length
    65.0 mm
Clamping Lever 92.0 mm M12 32.0 mm Black

10268599

Price Range
£ 13.9443 - £ 13.9443

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Die Cast Zinc
  • Thread Material
    Steel
  • Base Height
    43.0 mm
  • Handle Length
    92.0 mm
Clamping Lever 65.0 mm M8 Stainless Steel Grey

10285633

Price Range
£ 110.0326 - £ 51.8426

Stock Levels
20 In stock
Attributes
  • Button Color
    Grey
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mount Type
    Stud
  • Thread Material
    Stainless Steel
Clamping Lever 108.0 mm Threaded Insert M16 Natural

10285558

Price Range
£ 127.3019 - £ 127.3019

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Stainless Steel
  • Mount Type
    Threaded Insert
  • Thread Material
    Stainless Steel
  • Base Height
    51.0 mm