Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Clevis Joints with Pin are a coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
The clevis pin is held with a cotter pin and a washer to prevent it from falling loose. This ensures the joint's stability and integrity, even under heavy loads and stresses. If necessary, the joint can be disassembled for maintenance by withdrawing the cotter pin. This enables component inspection, lubrication, or replacement, assuring the joint's continuous performance and durability.
They are easy to install and adjust using standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.
Material: 303 Stainless Steel, Steel Series Code: SRR3407, SRR3406, SRR3405, SRR3390, SRR3404, SRR3389
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | d3 | Clevis Size | Material | d1 tol. H9 | l2 ±0.5 | l1 ±0.5 | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 69.1458 - £ 115.2396 | Request the lead time here |
M20
|
34.0
|
20x40
|
303 Stainless Steel
|
20.0
|
105.0
|
40.0
|
||
£ 23.2764 - £ 38.8008 | Request the lead time here |
M12
|
20.0
|
12x24
|
303 Stainless Steel
|
12.0
|
62.0
|
24.0
|
||
£ 31.6098 - £ 52.683 | Request the lead time here |
M16
|
26.0
|
16x32
|
303 Stainless Steel
|
16.0
|
83.0
|
32.0
|
||
£ 18.4722 - £ 30.7938 | Request the lead time here |
M12
|
20.0
|
12x24
|
303 Stainless Steel
|
12.0
|
62.0
|
24.0
|
||
£ 9.1902 - £ 15.3102 | Request the lead time here |
M8
|
14.0
|
8x16
|
303 Stainless Steel
|
8.0
|
42.0
|
16.0
|
||
£ 37.7808 - £ 62.9748 | Request the lead time here |
M16
|
26.0
|
16x32
|
303 Stainless Steel
|
16.0
|
83.0
|
32.0
|
||
£ 16.0854 - £ 26.8056 | Request the lead time here |
M10
|
18.0
|
10x20
|
303 Stainless Steel
|
10.0
|
52.0
|
20.0
|
||
£ 8.2212 - £ 13.6986 | Request the lead time here |
M14
|
24.0
|
14x28
|
Steel
|
14.0
|
72.0
|
28.0
|
||
£ 43.4724 - £ 72.4506 | Request the lead time here |
M16
|
26.0
|
16x32
|
303 Stainless Steel
|
16.0
|
83.0
|
32.0
|
||
£ 3.2028 - £ 5.3346 | Request the lead time here |
M5
|
9.0
|
5x10
|
303 Stainless Steel
|
5.0
|
26.0
|
10.0
|
||
£ 43.9212 - £ 73.1952 | Request the lead time here |
M20
|
34.0
|
20x80
|
Steel
|
20.0
|
145.0
|
80.0
|
||
£ 8.0274 - £ 13.3722 | Request the lead time here |
M14
|
24.0
|
14x56
|
Steel
|
14.0
|
101.0
|
56.0
|
||
£ 9.0984 - £ 15.1674 | Request the lead time here |
M8
|
14.0
|
8x16
|
303 Stainless Steel
|
8.0
|
42.0
|
16.0
|
||
£ 4.1412 - £ 6.8952 | Request the lead time here |
M12
|
20.0
|
12x24
|
Steel
|
12.0
|
62.0
|
24.0
|
||
£ 1.7238 - £ 2.8662 | Request the lead time here |
M6
|
10.0
|
6x12
|
Steel
|
6.0
|
31.0
|
12.0
|
||
£ 107.406 - £ 179.01 | Request the lead time here |
M36
|
60.0
|
35x72
|
Steel
|
35.0
|
188.0
|
72.0
|
||
£ 2.2134 - £ 3.6822 | Request the lead time here |
M5
|
9.0
|
5x20
|
Steel
|
5.0
|
36.0
|
20.0
|
||
£ 2.6316 - £ 4.386 | Request the lead time here |
M10
|
18.0
|
10x20
|
Steel
|
10.0
|
52.0
|
20.0
|
||
£ 7.9152 - £ 13.1886 | Request the lead time here |
M14
|
24.0
|
14x28
|
Steel
|
14.0
|
72.0
|
28.0
|
||
£ 57.8238 - £ 96.3645 | Request the lead time here |
M24
|
42.0
|
25x50
|
Steel
|
25.0
|
132.0
|
50.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue