Menu Search

Clevis Joints with Retention Clips

In production

Steel Clevis Joints, with retention clips, are a type of coupling in which the matching parts fit between the forks and are held in place by retention clips. They form a U-shaped connection between two rods, or shafts, to allow for tractive or linear thrust movements.

The retention clip is a clip that locks into place around the base of the clevis, preventing accidental disconnection and resulting in a clean, compact assembly. The steel substance ensures longevity and its ability to endure high forces, as well as resistance to wear and corrosion. If necessary, the joint can be dismantled for maintenance by removing the retention clip. This allows for component examination, lubrication and replacement.

Most commonly employed as a coupling on the end of air cylinders, at the ends of turnbuckles or for wire rope for tensioning, and used in industries such as construction, automotive and manufacturing.

  • The retention clip is a single component and requires no tools for installation or removal.
Material: 303 Stainless Steel, Steel Series Code: SRR3401, SRR3400, SRR3388, SRR3387

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
94 results
Product SKUs information
Item Code Price range Availability d2 d3 Clevis Size Thread hand Thread Type d1 tol. H9 l1 ±0.5 View
£ 1.5708 - £ 2.6112 Request the lead time here
M5
9.0
5x20
Right Hand
Coarse
5.0
20.0
£ 1.5504 - £ 2.5806 Request the lead time here
M8
14.0
8x16
Right Hand
Fine
8.0
16.0
£ 3.3252 - £ 5.5386 Request the lead time here
M12
20.0
12x24
Right Hand
Fine
12.0
24.0
£ 2.8356 - £ 4.7226 Request the lead time here
M10
18.0
10x40
Right Hand
Coarse
10.0
40.0
£ 2.1318 - £ 3.5598 Request the lead time here
M10
18.0
10x20
Right Hand
Coarse
10.0
20.0
£ 1.3158 - £ 2.193 Request the lead time here
M6
10.0
6x24
Right Hand
Coarse
6.0
24.0
£ 2.5806 - £ 4.2942 Request the lead time here
M10
18.0
10x20
Right Hand
Fine
10.0
20.0
£ 3.8046 - £ 6.3444 Request the lead time here
M12
20.0
12x24
Right Hand
Coarse
12.0
24.0
£ 1.3974 - £ 2.3358 Request the lead time here
M8
14.0
8x16
Right Hand
Coarse
8.0
16.0
£ 2.4174 - £ 4.029 Request the lead time here
M8
14.0
8x32
Right Hand
Fine
8.0
32.0
£ 2.244 - £ 3.7434 Request the lead time here
M8
14.0
8x32
Right Hand
Coarse
8.0
32.0
£ 1.0404 - £ 1.734 Request the lead time here
M4
8.0
4x8
Right Hand
Coarse
4.0
8.0
£ 0.9486 - £ 1.581 Request the lead time here
M6
10.0
6x12
Right Hand
Coarse
6.0
12.0
£ 0.9894 - £ 1.6422 Request the lead time here
M5
9.0
5x10
Right Hand
Coarse
5.0
10.0
£ 2.4684 - £ 4.1106 Request the lead time here
M10
18.0
10x40
Right Hand
Fine
10.0
40.0
£ 1.224 - £ 2.04 Request the lead time here
M6
10.0
6x24
Left Hand
Coarse
6.0
24.0
£ 3.0192 - £ 5.0388 Request the lead time here
M12
20.0
12x24
Left Hand
Coarse
12.0
24.0
£ 2.8662 - £ 4.7736 Request the lead time here
M10
18.0
10x40
Left Hand
Fine
10.0
40.0
£ 8.2416 - £ 13.7292 Request the lead time here
M14
24.0
14x56
Left Hand
Fine
14.0
56.0
£ 2.8662 - £ 4.7736 Request the lead time here
M10
18.0
10x40
Left Hand
Coarse
10.0
40.0
  • of 5
Clevis Joint with Retention Clips M5 5x20 20.0 Steel

20215545

Price Range
£ 2.6112 - £ 1.5708

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x20
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    20.0
Clevis Joint with Retention Clips M8 8x16 16.0 Steel

20215583

Price Range
£ 2.5806 - £ 1.5504

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint with Retention Clips M12 12x24 24.0 Steel

20215668

Price Range
£ 5.5386 - £ 3.3252

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint with Retention Clips M10 10x40 40.0 Steel

20215637

Price Range
£ 4.7226 - £ 2.8356

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint with Retention Clips M10 10x20 20.0 Steel

20215613

Price Range
£ 3.5598 - £ 2.1318

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint with Retention Clips M6 6x24 24.0 Steel

20215569

Price Range
£ 2.193 - £ 1.3158

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x24
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    24.0
Clevis Joint with Retention Clips M10 10x20 20.0 Steel

20215620

Price Range
£ 4.2942 - £ 2.5806

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x20
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    20.0
Clevis Joint with Retention Clips M12 12x24 24.0 Steel

20215651

Price Range
£ 6.3444 - £ 3.8046

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint with Retention Clips M8 8x16 16.0 Steel

20215576

Price Range
£ 2.3358 - £ 1.3974

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x16
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    16.0
Clevis Joint with Retention Clips M8 8x32 32.0 Steel

20215606

Price Range
£ 4.029 - £ 2.4174

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint with Retention Clips M8 8x32 32.0 Steel

20215590

Price Range
£ 3.7434 - £ 2.244

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    8x32
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    8.0
  • l1 ±0.5
    32.0
Clevis Joint with Retention Clips M4 4x8 8.0 Steel

20215521

Price Range
£ 1.734 - £ 1.0404

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    4x8
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    4.0
  • l1 ±0.5
    8.0
Clevis Joint with Retention Clips M6 6x12 12.0 Steel

20215552

Price Range
£ 1.581 - £ 0.9486

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x12
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    12.0
Clevis Joint with Retention Clips M5 5x10 10.0 Steel

20215538

Price Range
£ 1.6422 - £ 0.9894

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    5x10
  • Thread hand
    Right Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    5.0
  • l1 ±0.5
    10.0
Clevis Joint with Retention Clips M10 10x40 40.0 Steel

20215644

Price Range
£ 4.1106 - £ 2.4684

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Right Hand
  • Thread Type
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint with Retention Clips M6 6x24 24.0 Steel

20215835

Price Range
£ 2.04 - £ 1.224

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    6x24
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    6.0
  • l1 ±0.5
    24.0
Clevis Joint with Retention Clips M12 12x24 24.0 Steel

20215927

Price Range
£ 5.0388 - £ 3.0192

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    12x24
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    12.0
  • l1 ±0.5
    24.0
Clevis Joint with Retention Clips M10 10x40 40.0 Steel

20215910

Price Range
£ 4.7736 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0
Clevis Joint with Retention Clips M14 14x56 56.0 Steel

20215996

Price Range
£ 13.7292 - £ 8.2416

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    14x56
  • Thread hand
    Left Hand
  • Thread Type
    Fine
  • d1 tol. H9
    14.0
  • l1 ±0.5
    56.0
Clevis Joint with Retention Clips M10 10x40 40.0 Steel

20215903

Price Range
£ 4.7736 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • Clevis Size
    10x40
  • Thread hand
    Left Hand
  • Thread Type
    Coarse
  • d1 tol. H9
    10.0
  • l1 ±0.5
    40.0