Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Clevis Joints, also known as a fork end or yoke, are a kind of coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
It is designed to create a reliable and strong connection while also resisting wear and tear. It can handle high loads and stresses, making it appropriate for heavy-duty applications.
They are easy to install and adjust using standard thread. This selection of components includes both right and left hand standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.
Material: 316 Stainless Steel, Igumid G, 303 Stainless Steel, Steel Series Code: SRR3402A4, SRR3409, SRR3403, SRR3402, SRR3386, SRR3385
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Clevis Size | Thread hand | Finish | Material | Thread Type | d1 tol. H9 | l1 ±0.5 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 5.2122 - £ 8.6802 | Request the lead time here |
14x56
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
14.0
|
56.0
|
||
| £ 44.1354 - £ 73.5522 | Request the lead time here |
28x56
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
28.0
|
56.0
|
||
| £ 44.1354 - £ 73.5522 | Request the lead time here |
28x56
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
28.0
|
56.0
|
||
| £ 53.8458 - £ 89.7396 | Request the lead time here |
18x36
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
18.0
|
36.0
|
||
| £ 2.2848 - £ 3.8046 | Request the lead time here |
10x40
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
10.0
|
40.0
|
||
| £ 3.2742 - £ 5.457 | Request the lead time here |
12x24
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
12.0
|
24.0
|
||
| £ 1.2444 - £ 2.0808 | Request the lead time here |
8x32
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
8.0
|
32.0
|
||
| £ 35.2614 - £ 58.7622 | Request the lead time here |
16x64
|
Right Hand
|
Stainless Steel
|
303 Stainless Steel
|
Coarse
|
16.0
|
64.0
|
||
| £ 24.9084 - £ 41.514 | Request the lead time here |
30x54
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
30.0
|
54.0
|
||
| £ 27.948 - £ 46.5834 | Request the lead time here |
30x60
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
30.0
|
60.0
|
||
| £ 21.6852 - £ 36.1386 | Request the lead time here |
14x56
|
Right Hand
|
Stainless Steel
|
303 Stainless Steel
|
Coarse
|
14.0
|
56.0
|
||
| £ 90.9126 - £ 151.521 | Request the lead time here |
25x50
|
Right Hand
|
Stainless Steel
|
303 Stainless Steel
|
Fine
|
25.0
|
50.0
|
||
| £ 53.8866 - £ 89.811 | Request the lead time here |
20x40
|
Right Hand
|
Stainless Steel
|
303 Stainless Steel
|
Fine
|
20.0
|
40.0
|
||
| £ 17.4624 - £ 29.1108 | Request the lead time here |
12x48
|
Left Hand
|
Stainless Steel
|
303 Stainless Steel
|
Coarse
|
12.0
|
48.0
|
||
| £ 8.3028 - £ 13.8312 | Request the lead time here |
10x20
|
Left Hand
|
Stainless Steel
|
303 Stainless Steel
|
Fine
|
10.0
|
20.0
|
||
| £ 4.4472 - £ 7.4154 | Request the lead time here |
6x24
|
Left Hand
|
Stainless Steel
|
303 Stainless Steel
|
Coarse
|
6.0
|
24.0
|
||
| £ 2.5296 - £ 4.2228 | Request the lead time here |
5x10
|
Left Hand
|
Stainless Steel
|
303 Stainless Steel
|
Coarse
|
5.0
|
10.0
|
||
| £ 7.3848 - £ 12.3114 | Request the lead time here |
4x8
|
Left Hand
|
Stainless Steel
|
303 Stainless Steel
|
Coarse
|
4.0
|
8.0
|
||
| £ 53.448 - £ 89.0868 | Request the lead time here |
16x64
|
Left Hand
|
Stainless Steel
|
303 Stainless Steel
|
Fine
|
16.0
|
64.0
|
||
| £ 15.6978 - £ 26.163 | Request the lead time here |
12x24
|
Right Hand
|
Stainless Steel
|
303 Stainless Steel
|
Fine
|
12.0
|
24.0