Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Clevis Joints, also known as a fork end or yoke, are a kind of coupling in which the mating parts fit between the forks and are secured in position by clevis pins. They serve as a U-shaped connection between two rods or shafts to facilitate tractive or linear thrust movements.
It is designed to create a reliable and strong connection while also resisting wear and tear. It can handle high loads and stresses, making it appropriate for heavy-duty applications.
They are easy to install and adjust using standard thread. This selection of components includes both right and left hand standard thread. They are most typically employed as a coupling on the end of air cylinders or at each end of a turnbuckle or wire rope for tensioning. Still, they can also be found in various other sectors and applications such as automotive, construction, and manufacturing.
Material: 316 Stainless Steel, Igumid G, 303 Stainless Steel, Steel Series Code: SRR3402A4, SRR3409, SRR3403, SRR3402, SRR3386, SRR3385
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Clevis Size | Thread hand | Finish | Material | Thread Type | d1 tol. H9 | l1 ±0.5 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 37.9338 - £ 63.2298 | Request the lead time here |
20x40
|
Right Hand
|
Stainless Steel
|
303 Stainless Steel
|
Coarse
|
20.0
|
40.0
|
||
| £ 5.2224 - £ 8.7108 | Request the lead time here |
8x16
|
Left Hand
|
Stainless Steel
|
303 Stainless Steel
|
Fine
|
8.0
|
16.0
|
||
| £ 49.572 - £ 82.62 | Request the lead time here |
20x40
|
Left Hand
|
Stainless Steel
|
303 Stainless Steel
|
Coarse
|
20.0
|
40.0
|
||
| £ 103.8972 - £ 173.1552 | Request the lead time here |
25x50
|
Left Hand
|
Stainless Steel
|
303 Stainless Steel
|
Fine
|
25.0
|
50.0
|
||
| £ 30.2328 - £ 50.388 | Request the lead time here |
16x32
|
Left Hand
|
Stainless Steel
|
303 Stainless Steel
|
Coarse
|
16.0
|
32.0
|
||
| £ 22.2666 - £ 37.1076 | Request the lead time here |
14x28
|
Left Hand
|
Stainless Steel
|
303 Stainless Steel
|
Fine
|
14.0
|
28.0
|
||
| £ 1.3362 - £ 2.2236 | Request the lead time here |
4x8
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
4.0
|
8.0
|
||
| £ 5.2224 - £ 8.7108 | Request the lead time here |
8x16
|
Left Hand
|
Stainless Steel
|
303 Stainless Steel
|
Coarse
|
8.0
|
16.0
|
||
| £ 5.1204 - £ 8.5374 | Request the lead time here |
14x28
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
14.0
|
28.0
|
||
| £ 2.4786 - £ 4.131 | Request the lead time here |
12x24
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
12.0
|
24.0
|
||
| £ 49.419 - £ 82.365 | Request the lead time here |
20x80
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
20.0
|
80.0
|
||
| £ 123.8892 - £ 206.4888 | Request the lead time here |
42x84
|
Right Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
42.0
|
84.0
|
||
| £ 1.0506 - £ 1.7442 | Request the lead time here |
8x16
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
8.0
|
16.0
|
||
| £ 2.0604 - £ 3.4374 | Request the lead time here |
5x20
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Coarse
|
5.0
|
20.0
|
||
| £ 53.8254 - £ 89.709 | Request the lead time here |
18x36
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
18.0
|
36.0
|
||
| £ 13.0254 - £ 21.7056 | Request the lead time here |
20x40
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
20.0
|
40.0
|
||
| £ 33.0276 - £ 55.0392 | Request the lead time here |
20x80
|
Left Hand
|
Silver Zinc Plated
|
Steel
|
Fine
|
20.0
|
80.0
|
||
| £ 121.8696 - £ 203.1126 | Request the lead time here |
30x54
|
Right Hand
|
Stainless Steel
|
303 Stainless Steel
|
Fine
|
30.0
|
54.0
|
||
| £ 49.572 - £ 82.62 | Request the lead time here |
20x40
|
Left Hand
|
Stainless Steel
|
303 Stainless Steel
|
Fine
|
20.0
|
40.0
|
||
| £ 14.6064 - £ 24.3474 | Request the lead time here |
10x40
|
Right Hand
|
Stainless Steel
|
303 Stainless Steel
|
Fine
|
10.0
|
40.0