| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 1.66 |
| 50 - 99 | £ 1.33 |
| 100 - 199 | £ 1.25 |
| 200 - 499 | £ 1.16 |
| 500 - 999 | £ 1.08 |
| 1000 + | £ 1.00 |
| d1 tol. h11 | 8.0 |
|---|---|
| d2 | M6 |
| d3 h13 | 14.0 |
| h1 js14 | 3.0 |
| l1 | 16.0 |
| l2 | 11.0 |
| w1 | 11.0 |
| Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue