Menu Search

Clevis Pin with Thread M12 14.0 35.0 303 Stainless Steel

Clevis Pin with Thread features external threading on one of its ends that allows it to be secured with a nut or other fastening mechanism. Ideal for applications requiring more security and stability. Made from Steel material.
Item code:

20760328

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 6.12
50 - 99 £ 4.90
100 - 199 £ 4.59
200 - 499 £ 4.28
500 - 999 £ 3.98
1000 + £ 3.67
Standard pack: 1

Order in multiple of 1

Total price:

£ 6.12

1 x £ 6.12

Specifications

Imperial
Metric
SKU attributes
d1 tol. h11 14.0
d2 M12
d3 h13 22.0
h1 js14 4.0
l1 35.0
l2 20.0
w1 19.0
Material 303 Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us