Quantity | Unit price |
---|---|
250 - 2499 | £ 0.0609 |
2500 - 12499 | £ 0.0435 |
12500 + | £ 0.0391 |
d1 | 0.173 in |
---|---|
d1 | 4.4 mm |
d | 0.228 in |
d | 5.8 mm |
D | 0.394 in |
D | 10.0 mm |
h | 0.689 in |
h | 17.5 mm |
H | 1.083 in |
H | 27.5 mm |
Thread Size | M6 |
Material | LDPE - PCR |
Colour | Green |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue