Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.
Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.
These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Handle Type | Colour | Mounting Orientation | Finish | Key Type | Minimum Grip | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 7.9378 - £ 12.3477 | 25 In stock |
2.835 in
72.0 mm
|
|
Natural
|
|
|
|
1.063 in
27.0 mm
|
||
| £ 22.8743 - £ 32.0241 | Request the lead time here |
2.835 in
72.0 mm
|
|
Natural
|
|
|
|
1.063 in
27.0 mm
|
||
| £ 27.1057 - £ 37.948 | Request the lead time here |
2.283 in
58.0 mm
|
|
Natural
|
|
|
|
1.614 in
41.0 mm
|
||
| £ 6.2113 - £ 9.662 | 72 In stock |
3.346 in
85.0 mm
|
|
Natural
|
|
|
|
0.531 in
13.5 mm
|
||
| £ 27.1057 - £ 37.948 | 69 In stock |
3.346 in
85.0 mm
|
|
Natural
|
|
|
|
0.531 in
13.5 mm
|
||
| £ 6.2113 - £ 9.662 | Request the lead time here |
2.283 in
58.0 mm
|
|
Natural
|
|
|
|
1.614 in
41.0 mm
|
||
| £ 7.6727 - £ 8.5252 | Request the lead time here |
2.283 in
58.0 mm
|
|
Black
|
|
|
CH751 Key
|
1.614 in
41.0 mm
|
||
| £ 7.5254 - £ 11.7062 | Request the lead time here |
2.283 in
58.0 mm
|
|
Black
|
|
|
|
1.614 in
41.0 mm
|
||
| £ 5.4012 - £ 8.4019 | Request the lead time here |
2.835 in
72.0 mm
|
|
Black
|
|
|
|
1.063 in
27.0 mm
|
||
| £ 8.1144 - £ 12.6224 | 50 In stock |
2.835 in
72.0 mm
|
|
Black
|
|
|
CH751 Key
|
1.063 in
27.0 mm
|
||
| £ 6.6113 - £ 10.2842 | 40 In stock |
3.346 in
85.0 mm
|
|
Black
|
|
|
CH751 Key
|
0.531 in
13.5 mm
|
||
| £ 27.1057 - £ 37.948 | Request the lead time here |
2.835 in
72.0 mm
|
|
Black
|
|
|
CH751 Key
|
1.063 in
27.0 mm
|
||
| £ 6.2113 - £ 9.662 | Request the lead time here |
3.346 in
85.0 mm
|
|
Black
|
|
|
|
0.531 in
13.5 mm
|
||
| £ 22.8743 - £ 32.0241 | Request the lead time here |
2.283 in
58.0 mm
|
|
Black
|
|
|
|
1.614 in
41.0 mm
|
||
| £ 8.1144 - £ 12.6224 | 124 In stock |
3.346 in
85.0 mm
|
|
Natural
|
|
|
CH751 Key
|
0.531 in
13.5 mm
|
||
| £ 7.9378 - £ 12.3477 | Request the lead time here |
3.346 in
85.0 mm
|
|
Black
|
|
|
|
0.531 in
13.5 mm
|
||
| £ 6.2113 - £ 9.662 | Request the lead time here |
3.346 in
85.0 mm
|
|
Black
|
|
|
|
0.531 in
13.5 mm
|
||
| £ 6.2113 - £ 9.662 | Request the lead time here |
2.283 in
58.0 mm
|
|
Black
|
|
|
|
1.614 in
41.0 mm
|
||
| £ 8.1144 - £ 12.6224 | Request the lead time here |
2.835 in
72.0 mm
|
|
Natural
|
|
|
CH751 Key
|
1.063 in
27.0 mm
|
||
| £ 22.8743 - £ 32.0241 | Request the lead time here |
2.835 in
72.0 mm
|
|
Black
|
|
|
|
1.063 in
27.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue