Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Finish | Black Coated |
---|---|
Latch Material | Zamak ZNAL4CU1 |
Housing Material | Zamak ZNAL4CU1 |
Cam Material | Steel |
Mounting Orientation | Left Handed |
Key Type | 7.0 mm Square Key |
Stainless Steel Grade | ZNAL4CU1 |
Cam Length | 1.299 in |
Cam Length | 33.0 mm |
Head Diameter | 28.0 mm |
Head Diameter | 1.102 in |
Head Height | 0.197 in |
Head Height | 5.0 mm |
Housing Height | 0.787 in |
Housing Height | 20.0 mm |
Overall Length | 1.929 in |
Overall Length | 49.0 mm |
Grip Length | 29.0 mm |
Grip Length | 1.142 in |
Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue