Menu Search

Compression Latches - Adjustable

In stock

Adjustable Compression Latches featuring a wide grip range with adjustable screws. The latch provides good compression and is available in a choice of pre-set compression options including 4mm and 6mm, for improved noise isolation. The latch has noise-dampening properties and offers better sealing under vibration and shock conditions.
Used in applications where environmental factors such as temperature fluctuations, or gasket wear, can impact sealing effectiveness. Resistant to temperatures between -50C up to +80 C. Commonly used in industries like industrial enclosures.

The range features latches with a quarter-turn cam operation and a choice of locking and non-locking options.

  • Latch rated per DIN-EN 61373.
  • Cams and driver keys are sold separately.
Material: , Stainless Steel Colour: , Black, Chrome Series Code: SR640, SR5547, SR5027, SR040, SR6413

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
145 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Housing Height Mounting Orientation Latch Material Head Height Head Diameter Key Type View
£ 36.9685 - £ 41.0761 Request the lead time here
32.0 mm
Stainless Steel
6.0 mm
30.0 mm
£ 11.4284 - £ 20.9098 Request the lead time here
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
8.0 mm Square Key
£ 30.4493 - £ 47.3657 Request the lead time here
32.0 mm
Stainless Steel
6.0 mm
30.0 mm
£ 31.5464 - £ 49.0723 Request the lead time here
32.0 mm
Stainless Steel
6.0 mm
30.0 mm
£ 24.3595 - £ 37.8925 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
Railway Key
£ 30.4493 - £ 47.3657 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
Railway Key
£ 25.212 - £ 39.2188 Request the lead time here
32.0 mm
Stainless Steel
6.0 mm
30.0 mm
£ 30.4493 - £ 47.3657 Request the lead time here
32.0 mm
Stainless Steel
6.0 mm
30.0 mm
£ 30.4493 - £ 47.3657 Request the lead time here
32.0 mm
Stainless Steel
6.0 mm
30.0 mm
£ 4.236 - £ 4.7066 49 In stock
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
£ 64.7688 - £ 90.6764 10 In stock
32.0 mm
Stainless Steel
6.0 mm
30.0 mm
£ 36.9685 - £ 57.5066 10 In stock
32.0 mm
Stainless Steel
6.0 mm
30.0 mm
£ 30.4493 - £ 47.3657 Request the lead time here
32.0 mm
Stainless Steel
6.0 mm
30.0 mm
£ 29.5748 - £ 46.0053 Request the lead time here
32.0 mm
Stainless Steel
6.0 mm
30.0 mm
£ 4.236 - £ 4.7066 50 In stock
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
3.0 mm Double Bit Key
£ 30.4493 - £ 47.3657 Request the lead time here
32.0 mm
Stainless Steel
6.0 mm
30.0 mm
£ 30.4493 - £ 47.3657 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
Railway Key
£ 3.4196 - £ 5.3194 50 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Hex Key
£ 4.0927 - £ 6.3665 1900 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Tubular Key
£ 5.1159 - £ 5.6844 49 In stock
70.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
  • of 8
Compression Latch

20053109

Price Range
£ 41.0761 - £ 36.9685

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Stainless Steel Grade
    AISI 316;AISI 304
  • Cam Length
    33.0 mm
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
Compression Latch 8.0 mm Square Key Steel

20049546

Price Range
£ 20.9098 - £ 11.4284

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Slotted 41.0 - 58.0 mm 316 Stainless Steel

20053383

Price Range
£ 47.3657 - £ 30.4493

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Stainless Steel Grade
    AISI 316;AISI 304
  • Cam Length
    33.0 mm
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
Compression Latch 7.0 mm Triangle

20052928

Price Range
£ 49.0723 - £ 31.5464

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Stainless Steel Grade
    AISI 316;AISI 304
  • Cam Length
    33.0 mm
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
Compression Latch Railway Key 72.0 mm Stainless Steel

20053253

Price Range
£ 37.8925 - £ 24.3595

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Latch Railway Key 72.0 mm Stainless Steel

20053260

Price Range
£ 47.3657 - £ 30.4493

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Latch 3.0 mm Double Bit 68.5 - 85.0 mm 316 Stainless Steel

20052768

Price Range
£ 39.2188 - £ 25.212

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Stainless Steel Grade
    AISI 316;AISI 304
  • Cam Length
    33.0 mm
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
Compression Latch 7.0 mm Triangle

20052935

Price Range
£ 47.3657 - £ 30.4493

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Stainless Steel Grade
    AISI 316;AISI 304
  • Cam Length
    33.0 mm
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
Compression Latch 7.0 mm Triangle

20052911

Price Range
£ 47.3657 - £ 30.4493

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Stainless Steel Grade
    AISI 316;AISI 304
  • Cam Length
    33.0 mm
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
Compression Latch 7.0 mm Triangle Key Steel

20049447

Price Range
£ 4.7066 - £ 4.236

Stock Levels
49 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 8.0 mm Square

20053116

Price Range
£ 90.6764 - £ 64.7688

Stock Levels
10 In stock
Attributes
  • Latch Material
    Stainless Steel
  • Stainless Steel Grade
    AISI 316;AISI 304
  • Cam Length
    33.0 mm
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
Compression Latch 7.0 mm Triangle 41.0 - 58.0 mm 316 Stainless Steel

20052904

Price Range
£ 57.5066 - £ 36.9685

Stock Levels
10 In stock
Attributes
  • Latch Material
    Stainless Steel
  • Stainless Steel Grade
    AISI 316;AISI 304
  • Cam Length
    33.0 mm
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
Compression Latch 3.0 mm Double Bit 41.0 - 58.0 mm 316 Stainless Steel

20052713

Price Range
£ 47.3657 - £ 30.4493

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Stainless Steel Grade
    AISI 316;AISI 304
  • Cam Length
    33.0 mm
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
Compression Latch 8.0 mm Square

20053123

Price Range
£ 46.0053 - £ 29.5748

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Stainless Steel Grade
    AISI 316;AISI 304
  • Cam Length
    33.0 mm
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
Compression Latch 3.0 mm Double Bit Key

20049393

Price Range
£ 4.7066 - £ 4.236

Stock Levels
50 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Slotted 55.0 - 72.0 mm 316 Stainless Steel

20053406

Price Range
£ 47.3657 - £ 30.4493

Stock Levels
Request the lead time here
Attributes
  • Latch Material
    Stainless Steel
  • Stainless Steel Grade
    AISI 316;AISI 304
  • Cam Length
    33.0 mm
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
Compression Latch Railway Key 72.0 mm Stainless Steel

20053246

Price Range
£ 47.3657 - £ 30.4493

Stock Levels
Request the lead time here
Attributes
  • Finish
    Raw
  • Latch Material
    Stainless Steel
  • Housing Material
    Stainless Steel
  • Cam Material
    Stainless Steel
  • Mounting Orientation
    Left Handed
Compression Latch 41.0 mm 58.0 mm Steel

20081348

Price Range
£ 5.3194 - £ 3.4196

Stock Levels
50 In stock
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Tubular Key 58.0 mm

20081799

Price Range
£ 6.3665 - £ 4.0927

Stock Levels
1900 In stock
Attributes
  • Finish
    Powder Coating
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Triangle Key Steel

20049416

Price Range
£ 5.6844 - £ 5.1159

Stock Levels
49 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed