Menu Search

Compression Latches - Adjustable

In stock

Adjustable Compression Latches featuring a wide grip range with adjustable screws. The latch provides good compression and is available in a choice of pre-set compression options including 4mm and 6mm, for improved noise isolation. The latch has noise-dampening properties and offers better sealing under vibration and shock conditions.
Used in applications where environmental factors such as temperature fluctuations, or gasket wear, can impact sealing effectiveness. Resistant to temperatures between -50C up to +80 C. Commonly used in industries like industrial enclosures.

The range features latches with a quarter-turn cam operation and a choice of locking and non-locking options.

  • Latch rated per DIN-EN 61373.
  • Cams and driver keys are sold separately.
Material: , Stainless Steel Colour: , Black, Chrome Series Code: SR640, SR5547, SR5027, SR040, SR6413

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
145 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Housing Height Mounting Orientation Latch Material Head Height Head Diameter Key Type View
£ 11.5673 - £ 21.1638 50 In stock
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
8.0 mm Square Key
£ 4.0927 - £ 4.5475 Request the lead time here
70.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
8.0 mm Square Key
£ 5.1159 - £ 5.6844 50 In stock
70.0 mm
32.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
£ 4.0927 - £ 4.5475 149 In stock
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
3.0 mm Double Bit Key
£ 12.2122 - £ 17.0971 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
£ 2.356 - £ 3.665 350 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Tubular Key
20081041 £ 12.2122 - £ 17.0971 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
£ 4.236 - £ 6.5893 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
£ 3.4632 - £ 5.3872 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
£ 11.5673 - £ 21.1638 Request the lead time here
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
7.0 mm Triangle Key
£ 4.0927 - £ 4.5475 50 In stock
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
8.0 mm Square Key
£ 12.0656 - £ 16.8918 200 In stock
32.0 mm
6.0 mm
30.0 mm
£ 12.8239 - £ 17.9534 4 In stock
32.0 mm
6.0 mm
30.0 mm
£ 4.236 - £ 6.5893 108 In stock
32.0 mm
6.0 mm
30.0 mm
£ 4.0927 - £ 4.5475 50 In stock
70.0 mm
30.0 mm
Left Handed
Stainless Steel
6.0 mm
30.0 mm
3.0 mm Double Bit Key
£ 12.0656 - £ 16.8918 600 In stock
70.0 mm
32.0 mm
Left Handed
Zamak
6.0 mm
30.0 mm
Tubular Key
£ 3.5393 - £ 5.5056 124 In stock
32.0 mm
6.0 mm
30.0 mm
£ 12.5124 - £ 17.5174 133 In stock
32.0 mm
6.0 mm
30.0 mm
£ 12.5948 - £ 17.6328 5 In stock
32.0 mm
6.0 mm
30.0 mm
£ 12.5948 - £ 17.6328 Request the lead time here
32.0 mm
6.0 mm
30.0 mm
  • of 8
Compression Latch 8.0 mm Square Key Steel

20049577

Price Range
£ 21.1638 - £ 11.5673

Stock Levels
50 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 8.0 mm Square Key Steel

20049508

Price Range
£ 4.5475 - £ 4.0927

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 7.0 mm Triangle Key Steel

20049423

Price Range
£ 5.6844 - £ 5.1159

Stock Levels
50 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 3.0 mm Double Bit Key

20049386

Price Range
£ 4.5475 - £ 4.0927

Stock Levels
149 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Die Cast Zinc

20081249

Price Range
£ 17.0971 - £ 12.2122

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
Compression Latch Tubular Key 58.0 mm

20081812

Price Range
£ 3.665 - £ 2.356

Stock Levels
350 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Die Cast Zinc

20081041

Price Range
£ 17.0971 - £ 12.2122

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch 8.0 mm Hexagonal

20081362

Price Range
£ 6.5893 - £ 4.236

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch Slotted

20081751

Price Range
£ 5.3872 - £ 3.4632

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch 7.0 mm Triangle Key

20049485

Price Range
£ 21.1638 - £ 11.5673

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch 8.0 mm Square Key Steel

20049539

Price Range
£ 4.5475 - £ 4.0927

Stock Levels
50 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Die Cast Zinc

20081287

Price Range
£ 16.8918 - £ 12.0656

Stock Levels
200 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
Compression Latch 7.0 mm Triangle 40.0 - 57.0 mm Die Cast Zinc

20081225

Price Range
£ 17.9534 - £ 12.8239

Stock Levels
4 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
Compression Latch 8.0 mm Hexagonal

20081409

Price Range
£ 6.5893 - £ 4.236

Stock Levels
108 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch 3.0 mm Double Bit Key

20049355

Price Range
£ 4.5475 - £ 4.0927

Stock Levels
50 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Stainless Steel
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Tubular Key 72.0 mm Steel

20081850

Price Range
£ 16.8918 - £ 12.0656

Stock Levels
600 In stock
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Zamak
  • Housing Material
    Zamak
  • Cam Material
    Steel
  • Mounting Orientation
    Left Handed
Compression Latch Slotted

20081720

Price Range
£ 5.5056 - £ 3.5393

Stock Levels
124 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Latch 7.0 mm Triangle 40.0 - 57.0 mm Die Cast Zinc

20081232

Price Range
£ 17.5174 - £ 12.5124

Stock Levels
133 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
Compression Latch Slotted

20081737

Price Range
£ 17.6328 - £ 12.5948

Stock Levels
5 In stock
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    7907000090
Compression Latch Wing Knob 53.5 - 71.0 mm Die Cast Zinc

20081928

Price Range
£ 17.6328 - £ 12.5948

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    30.0 mm
  • Head Height
    6.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000