Compression Latch with a T Handle are hand-operated and have a fixed design. They are used in a range of access hardware applications and are a great choice for cabinets and access panels.
Our range is available with locking and non-locking options. All locking options are supplied with two keys. All latches are supplied with rubber sealing gasket and 6mm of pre-set compression to increase noise isolation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Finish | Grip Capacity | Key Type | View | |
|---|---|---|---|---|---|---|
| £ 21.5337 - £ 30.1472 | 70 In stock |
Black Powder Coated
|
1.496 in
38.0 mm
|
No Key
|
||
| £ 6.1596 - £ 9.5816 | 117 In stock |
Black Powder Coated
|
0.945 in
24.0 mm
|
No Key
|
||
| £ 7.4782 - £ 11.6328 | 75 In stock |
Black Powder Coated
|
0.866 in
22.0 mm
|
No Key
|
||
| £ 7.4782 - £ 11.6328 | Request the lead time here |
Black Powder Coated
|
0.945 in
24.0 mm
|
No Key
|
||
| £ 7.4782 - £ 11.6328 | 24 In stock |
Black Powder Coated
|
1.378 in
35.0 mm
|
No Key
|
||
| £ 21.5337 - £ 30.1472 | 24 In stock |
Black Powder Coated
|
1.102 in
28.0 mm
|
No Key
|
||
| £ 25.6114 - £ 35.856 | 24 In stock |
Powder Coated
|
1.26 in
32.0 mm
|
Keyed CH751
|
||
| £ 7.4782 - £ 11.6328 | 100 In stock |
Black Powder Coated
|
0.866 in
22.0 mm
|
No Key
|
||
| £ 7.7657 - £ 12.08 | Request the lead time here |
Black Powder Coated
|
1.102 in
28.0 mm
|
Keyed CH751
|
||
| £ 7.4782 - £ 11.6328 | Request the lead time here |
Black Powder Coated
|
1.102 in
28.0 mm
|
No Key
|
||
| £ 7.7657 - £ 12.08 | Request the lead time here |
Black Powder Coated
|
1.26 in
32.0 mm
|
Keyed CH751
|
||
| £ 7.7657 - £ 12.08 | Request the lead time here |
Black Powder Coated
|
0.945 in
24.0 mm
|
Keyed CH751
|
||
| 2403110730E | £ 7.7657 - £ 12.08 | 25 In stock |
Chrome Plated
|
1.26 in
32.0 mm
|
Keyed CH751
|
|
| 2401110061E | £ 6.1596 - £ 9.5816 | 67 In stock |
Chrome Plated
|
0.787 in
20.0 mm
|
No Key
|
|
| £ 21.5337 - £ 30.1472 | Request the lead time here |
Chrome Plated
|
1.26 in
32.0 mm
|
No Key
|
||
| £ 6.0624 - £ 9.4304 | Request the lead time here |
Chrome Plated
|
1.26 in
32.0 mm
|
Keyed CH751
|
||
| £ 25.6114 - £ 35.856 | 23 In stock |
Powder Coated
|
1.378 in
35.0 mm
|
Keyed CH751
|
||
| £ 7.7657 - £ 12.08 | Request the lead time here |
Chrome Plated
|
|
Key CH751
|
||
| 2401120760E | £ 25.6114 - £ 35.856 | Request the lead time here |
Black Powder Coated
|
0.866 in
22.0 mm
|
Keyed CH751
|
|
| £ 25.6114 - £ 35.856 | 23 In stock |
Powder Coated
|
0.787 in
20.0 mm
|
Key CH751
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue