Menu Search

Compression Latches - T Handle

In stock

Compression Latch with a T Handle are hand-operated and have a fixed design. They are used in a range of access hardware applications and are a great choice for cabinets and access panels.

Our range is available with locking and non-locking options. All locking options are supplied with two keys. All latches are supplied with rubber sealing gasket and 6mm of pre-set compression to increase noise isolation.

  • Material: Die Cast Zinc Alloy
  • Finish Options: Chrome Plated and Black Powder Coating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
50 results
Product SKUs information
Essentra Part Number Price range Availability Finish Grip Capacity Key Type View
£ 7.7657 - £ 12.08 Request the lead time here
35.0 mm
£ 7.4782 - £ 11.6328 Request the lead time here
28.0 mm
£ 4.6979 - £ 7.3078 Request the lead time here
28.0 mm
£ 7.4782 - £ 11.6328 Request the lead time here
35.0 mm
£ 7.4782 - £ 11.6328 Request the lead time here
24.0 mm
£ 7.4782 - £ 11.6328 Request the lead time here
22.0 mm
£ 6.1596 - £ 9.5816 75 In stock
24.0 mm
£ 7.4782 - £ 11.6328 Request the lead time here
22.0 mm
£ 7.3218 - £ 11.3894 98 In stock
22.0 mm
£ 25.6114 - £ 35.856 69 In stock
32.0 mm
£ 7.4782 - £ 11.6328 Request the lead time here
24.0 mm
£ 6.1596 - £ 9.5816 117 In stock
24.0 mm
£ 21.5337 - £ 30.1472 45 In stock
38.0 mm
£ 7.7657 - £ 12.08 Request the lead time here
20.0 mm
£ 7.7657 - £ 12.08 Request the lead time here
Request the lead time here
20.0 mm
£ 7.7657 - £ 12.08 Request the lead time here
22.0 mm
£ 7.4782 - £ 11.6328 Request the lead time here
32.0 mm
20123710 £ 7.7657 - £ 12.08 25 In stock
32.0 mm
20123642 £ 6.1596 - £ 9.5816 50 In stock
Chrome Plated
20.0 mm
No Key
  • of 3
Compression Cam Latch

20066086

Price Range
£ 12.08 - £ 7.7657

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    35.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch

20066338

Price Range
£ 11.6328 - £ 7.4782

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    28.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch

20066314

Price Range
£ 7.3078 - £ 4.6979

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    28.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch

20066413

Price Range
£ 11.6328 - £ 7.4782

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    35.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch

20066291

Price Range
£ 11.6328 - £ 7.4782

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    24.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch

20066253

Price Range
£ 11.6328 - £ 7.4782

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    22.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch

20066277

Price Range
£ 9.5816 - £ 6.1596

Stock Levels
75 In stock
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    24.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch

20066246

Price Range
£ 11.6328 - £ 7.4782

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    22.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch

20065881

Price Range
£ 11.3894 - £ 7.3218

Stock Levels
98 In stock
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    22.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch

20066079

Price Range
£ 35.856 - £ 25.6114

Stock Levels
69 In stock
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    32.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch 24.0 mm

20066307

Price Range
£ 11.6328 - £ 7.4782

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    24.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch 24.0 mm

20066284

Price Range
£ 9.5816 - £ 6.1596

Stock Levels
117 In stock
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    24.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch 38.0 mm

20066444

Price Range
£ 30.1472 - £ 21.5337

Stock Levels
45 In stock
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    38.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch

20065843

Price Range
£ 12.08 - £ 7.7657

Stock Levels
Request the lead time here
Attributes
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    20.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

20066000

Price Range
£ 12.08 - £ 7.7657

Stock Levels
Request the lead time here
Attributes
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Commodity Code
    8301409000
Compression Cam Latch

20066222


Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    20.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch

20065904

Price Range
£ 12.08 - £ 7.7657

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    22.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch

20066376

Price Range
£ 11.6328 - £ 7.4782

Stock Levels
Request the lead time here
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    32.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch

20123710

Price Range
£ 12.08 - £ 7.7657

Stock Levels
25 In stock
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    10.0 mm
  • Housing Height
    32.0 mm
  • Grip Capacity
    32.0 mm
  • Overall Handle Width
    80.0 mm
Compression Cam Latch 22.2 mm 20.2 mm Steel

20123642

Price Range
£ 9.5816 - £ 6.1596

Stock Levels
50 In stock
Attributes
  • Body Center to Keeper Frame Distance
    45.0 mm
  • Head Height
    46.0 mm
  • Housing Height
    32.0 mm
  • Maximum Compression
    6.0 mm
  • Grip Capacity
    20.0 mm