Menu Search

Compression Springs

In stock

Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.

Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.

It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Stainless Steel, Carbon Steel Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
341 results
Product SKUs information
Item Code Price range Availability Spring Rate Overall Length Load at Load Length Wire Diameter Approximate Solid Height Outside Diameter Full Material View
£ 1.4316 - £ 1.5024 Request the lead time here
3.07 Nmm
15.75 mm
28.91 N
1.1 mm
4.9 mm
12.2 mm
302 Stainless Steel
£ 1.4316 - £ 1.5024 Request the lead time here
0.86 Nmm
57.15 mm
28.91 N
1.1 mm
12.8 mm
12.2 mm
302 Stainless Steel
£ 1.4316 - £ 1.5024 Request the lead time here
0.98 Nmm
50.8 mm
28.91 N
1.1 mm
11.7 mm
12.2 mm
302 Stainless Steel
£ 1.4599 - £ 1.5449 Request the lead time here
5.54 Nmm
38.1 mm
85.22 N
1.6 mm
16.9 mm
12.2 mm
302 Stainless Steel
£ 1.4883 - £ 1.5591 Request the lead time here
3.61 Nmm
12.7 mm
22.23 N
1.1 mm
3.9 mm
15.2 mm
302 Stainless Steel
£ 1.4883 - £ 1.5591 Request the lead time here
0.67 Nmm
63.5 mm
22.23 N
1.1 mm
12.0 mm
15.2 mm
302 Stainless Steel
£ 1.3153 - £ 1.3834 Request the lead time here
15.46 Nmm
12.7 mm
53.32 N
1.1 mm
8.7 mm
6.1 mm
302 Stainless Steel
£ 1.3153 - £ 1.3834 Request the lead time here
8.17 Nmm
22.35 mm
53.32 N
1.1 mm
14.1 mm
6.1 mm
302 Stainless Steel
£ 1.3607 - £ 1.4316 Request the lead time here
0.98 Nmm
17.53 mm
9.70 N
0.7 mm
3.5 mm
9.1 mm
302 Stainless Steel
£ 1.4599 - £ 1.5449 Request the lead time here
2.90 Nmm
69.85 mm
85.22 N
1.6 mm
29.9 mm
12.2 mm
302 Stainless Steel
£ 2.4096 - £ 2.523 Request the lead time here
19.78 Nmm
22.35 mm
121.13 N
2.1 mm
12.9 mm
15.2 mm
302 Stainless Steel
£ 1.4883 - £ 1.5591 Request the lead time here
0.55 Nmm
69.85 mm
22.23 N
1.1 mm
13.7 mm
15.2 mm
302 Stainless Steel
£ 1.4599 - £ 1.5449 Request the lead time here
3.21 Nmm
63.5 mm
85.22 N
1.6 mm
27.5 mm
12.2 mm
302 Stainless Steel
£ 2.4096 - £ 2.523 Request the lead time here
10.62 Nmm
38.1 mm
121.13 N
2.1 mm
18.7 mm
15.2 mm
302 Stainless Steel
£ 1.4883 - £ 1.5591 Request the lead time here
1.75 Nmm
22.35 mm
22.23 N
1.1 mm
5.7 mm
15.2 mm
302 Stainless Steel
£ 1.4883 - £ 1.5591 Request the lead time here
0.51 Nmm
76.2 mm
22.23 N
1.1 mm
14.9 mm
15.2 mm
302 Stainless Steel
£ 1.4316 - £ 1.5024 Request the lead time here
0.83 Nmm
63.5 mm
28.91 N
1.1 mm
13.2 mm
12.2 mm
302 Stainless Steel
£ 1.4883 - £ 1.5591 Request the lead time here
0.95 Nmm
38.1 mm
22.23 N
1.1 mm
8.6 mm
15.2 mm
302 Stainless Steel
£ 2.8915 - £ 3.0333 Request the lead time here
28.24 Nmm
22.35 mm
167.96 N
2.4 mm
13.6 mm
18.3 mm
302 Stainless Steel
£ 2.4096 - £ 2.523 Request the lead time here
3.71 Nmm
101.6 mm
121.13 N
2.1 mm
42.1 mm
15.2 mm
302 Stainless Steel
  • of 18
Compression Spring 12.2 mm 15.75 mm 3.07 Nmm

1217292

Price Range
£ 1.5024 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    4.9 mm
  • Load at Load Length
    28.91 N
  • Loaded Length
    6.3 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring 12.2 mm 57.15 mm 0.86 Nmm

1217300

Price Range
£ 1.5024 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    12.8 mm
  • Load at Load Length
    28.91 N
  • Loaded Length
    23.6 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring 12.2 mm 50.8 mm 0.98 Nmm

1217299

Price Range
£ 1.5024 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    11.7 mm
  • Load at Load Length
    28.91 N
  • Loaded Length
    21.2 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring 12.2 mm 38.1 mm 5.54 Nmm

1217311

Price Range
£ 1.5449 - £ 1.4599

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    16.9 mm
  • Load at Load Length
    85.22 N
  • Loaded Length
    22.7 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring 15.2 mm 12.7 mm 3.61 Nmm

1217318

Price Range
£ 1.5591 - £ 1.4883

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    3.9 mm
  • Load at Load Length
    22.23 N
  • Loaded Length
    6.5 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    15.2 mm
Compression Spring 15.2 mm 63.5 mm 0.67 Nmm

1217329

Price Range
£ 1.5591 - £ 1.4883

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    12.0 mm
  • Load at Load Length
    22.23 N
  • Loaded Length
    30.4 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    15.2 mm
Compression Spring 6.1 mm 12.7 mm 15.46 Nmm

1217237

Price Range
£ 1.3834 - £ 1.3153

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    8.7 mm
  • Load at Load Length
    53.32 N
  • Loaded Length
    9.3 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    6.1 mm
Compression Spring 6.1 mm 22.35 mm 8.17 Nmm

1217243

Price Range
£ 1.3834 - £ 1.3153

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    14.1 mm
  • Load at Load Length
    53.32 N
  • Loaded Length
    15.8 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    6.1 mm
Compression Spring 9.1 mm 17.53 mm 0.98 Nmm

1217257

Price Range
£ 1.4316 - £ 1.3607

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    3.5 mm
  • Load at Load Length
    9.70 N
  • Loaded Length
    7.6 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    9.1 mm
Compression Spring 12.2 mm 69.85 mm 2.90 Nmm

1217316

Price Range
£ 1.5449 - £ 1.4599

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    29.9 mm
  • Load at Load Length
    85.22 N
  • Loaded Length
    40.6 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring 15.2 mm 22.35 mm 19.78 Nmm

1217335

Price Range
£ 2.523 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    12.9 mm
  • Load at Load Length
    121.13 N
  • Loaded Length
    16.2 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    15.2 mm
Compression Spring 15.2 mm 69.85 mm 0.55 Nmm

1217330

Price Range
£ 1.5591 - £ 1.4883

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    13.7 mm
  • Load at Load Length
    22.23 N
  • Loaded Length
    29.7 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    15.2 mm
Compression Spring 12.2 mm 63.5 mm 3.21 Nmm

1217315

Price Range
£ 1.5449 - £ 1.4599

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    27.5 mm
  • Load at Load Length
    85.22 N
  • Loaded Length
    37.0 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring 15.2 mm 38.1 mm 10.62 Nmm

1217338

Price Range
£ 2.523 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    18.7 mm
  • Load at Load Length
    121.13 N
  • Loaded Length
    26.7 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    15.2 mm
Compression Spring 15.2 mm 22.35 mm 1.75 Nmm

1217321

Price Range
£ 1.5591 - £ 1.4883

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    5.7 mm
  • Load at Load Length
    22.23 N
  • Loaded Length
    9.7 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    15.2 mm
Compression Spring 15.2 mm 76.2 mm 0.51 Nmm

1217331

Price Range
£ 1.5591 - £ 1.4883

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    14.9 mm
  • Load at Load Length
    22.23 N
  • Loaded Length
    32.3 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    15.2 mm
Compression Spring 12.2 mm 63.5 mm 0.83 Nmm

1217301

Price Range
£ 1.5024 - £ 1.4316

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    13.2 mm
  • Load at Load Length
    28.91 N
  • Loaded Length
    28.6 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring 15.2 mm 38.1 mm 0.95 Nmm

1217325

Price Range
£ 1.5591 - £ 1.4883

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    8.6 mm
  • Load at Load Length
    22.23 N
  • Loaded Length
    14.6 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    15.2 mm
Compression Spring 18.3 mm 22.35 mm 28.24 Nmm

1217363

Price Range
£ 3.0333 - £ 2.8915

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    13.6 mm
  • Load at Load Length
    167.96 N
  • Loaded Length
    16.4 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    18.3 mm
Compression Spring 15.2 mm 101.6 mm 3.71 Nmm

1217348

Price Range
£ 2.523 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    42.1 mm
  • Load at Load Length
    121.13 N
  • Loaded Length
    68.9 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    15.2 mm