Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These clips are designed to mount onto the edge of a panel, requiring no through hole. They come in several styles that hold different corrugated tube sizes.
Series Code :SR6262
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Panel Thickness | Overall Length | Compatible Cable Diameter | Maximum Panel Thickness | Overall Width | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.4748 - £ 0.4748 | Request the lead time here |
0.028 in
0.7 mm
|
0.591 in
15.0 mm
|
0.177 in
4.5 mm
|
0.118 in
3.0 mm
|
0.591 in
15.0 mm
|
Corrugated
|
||
| £ 0.7356 - £ 0.7512 | Request the lead time here |
0.118 in
3.0 mm
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.866 in
22.0 mm
|
Corrugated
|
||
| £ 0.4748 - £ 0.4748 | Request the lead time here |
0.028 in
0.7 mm
|
0.591 in
15.0 mm
|
0.177 in
4.5 mm
|
0.118 in
3.0 mm
|
0.787 in
20.0 mm
|
Corrugated
|
||
| £ 0.7512 - £ 0.7512 | Request the lead time here |
0.028 in
0.7 mm
|
1.614 in
41.0 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
0.591 in
15.0 mm
|
Corrugated
|
||
| £ 0.7725 - £ 0.7895 | 35390 In stock |
0.028 in
0.7 mm
|
0.591 in
15.0 mm
|
0.512 in
13.0 mm
|
0.118 in
3.0 mm
|
0.591 in
15.0 mm
|
Corrugated
|
||
| £ 0.6307 - £ 0.6435 | Request the lead time here |
0.118 in
3.0 mm
|
0.787 in
20.0 mm
|
0.177 in
4.5 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
Corrugated
|
||
| £ 0.7702 - £ 0.7702 | Request the lead time here |
0.118 in
3.0 mm
|
0.906 in
23.0 mm
|
0.512 in
13.0 mm
|
0.236 in
6.0 mm
|
0.512 in
13.0 mm
|
Corrugated
|
||
| 10300671 | £ 0.7512 - £ 0.7512 | 63988 In stock |
0.028 in
0.7 mm
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
0.866 in
22.0 mm
|
Corrugated
|
|
| £ 0.7512 - £ 0.7512 | Request the lead time here |
0.118 in
3.0 mm
|
0.866 in
22.0 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
Corrugated
|
||
| £ 0.6307 - £ 0.6435 | 1200 In stock |
0.118 in
3.0 mm
|
0.787 in
20.0 mm
|
0.177 in
4.5 mm
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
Corrugated
|
||
| 10553886 | £ 0.7329 - £ 0.7329 | 2500 In stock |
0.028 in
0.7 mm
|
1.339 in
34.0 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
0.472 in
12.0 mm
|
Corrugated
|
|
| £ 0.7356 - £ 0.7512 | 4200 In stock |
0.028 in
0.7 mm
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
1.181 in
30.0 mm
|
Corrugated
|
||
| £ 0.4748 - £ 0.4748 | Request the lead time here |
0.028 in
0.7 mm
|
0.591 in
15.0 mm
|
0.177 in
4.5 mm
|
0.118 in
3.0 mm
|
0.591 in
15.0 mm
|
Corrugated
|
||
| £ 0.7143 - £ 0.7143 | Request the lead time here |
0.118 in
3.0 mm
|
0.591 in
15.0 mm
|
0.295 in
7.5 mm
|
0.236 in
6.0 mm
|
0.591 in
15.0 mm
|
Corrugated
|
||
| £ 0.7536 - £ 0.7702 | Request the lead time here |
0.118 in
3.0 mm
|
0.787 in
20.0 mm
|
0.512 in
13.0 mm
|
0.236 in
6.0 mm
|
0.906 in
23.0 mm
|
Corrugated