Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A range of Insert Nuts with a cone-shaped design. Options include designs with and without a flange that features a hexagonal driver that is compatible with an M6 or M8 Hexagonal Key (Allen Key).
These nuts provide a strong and permanent thread into wood and wood-based products and applications. They screw easily into a panel, and the external thread ensures positive locking. The featured flange prevents the nut from penetrating too far into the panel.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Key Size | Thread Size | Style | Compatible Thread Diameter | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1545 - £ 0.4385 | 43750 In stock |
6.0 mm
6.0 mm
|
M6
|
Flanged
|
0.453 in
11.5 mm
|
||
| £ 0.2423 - £ 0.2423 | Request the lead time here |
8.0 mm
8.0 mm
|
M8
|
Flangeless
|
0.571 in
14.5 mm
|
||
| £ 0.2423 - £ 0.5607 | 2700 In stock |
8.0 mm
8.0 mm
|
M8
|
Flanged
|
0.571 in
14.5 mm
|
||
| £ 0.1545 - £ 0.3747 | 8700 In stock |
6.0 mm
6.0 mm
|
M6
|
Flangeless
|
0.472 in
12.0 mm
|
||
| 10378090 | £ 0.3146 - £ 0.7255 | 18000 In stock |
8.0 mm
8.0 mm
|
M8
|
Flanged
|
0.571 in
14.5 mm
|
|
| £ 0.3146 - £ 0.7255 | Request the lead time here |
8.0 mm
8.0 mm
|
M8
|
Flangeless
|
0.571 in
14.5 mm
|
||
| £ 0.2026 - £ 0.4969 | 69580 In stock |
8.0 mm
8.0 mm
|
M8
|
Flanged
|
0.571 in
14.5 mm
|
||
| 10378106 | £ 0.1019 - £ 0.4358 | 4950 In stock |
6.0 mm
6.0 mm
|
M6
|
Flangeless
|
0.472 in
12.0 mm
|
|
| £ 0.1107 - £ 0.3295 | 12400 In stock |
6.0 mm
6.0 mm
|
M6
|
Flanged
|
0.453 in
11.5 mm
|
||
| 10378021 | £ 0.1019 - £ 0.2365 | 50850 In stock |
6.0 mm
6.0 mm
|
M6
|
Flanged
|
0.453 in
11.5 mm
|
|
| £ 0.2041 - £ 0.4704 | Request the lead time here |
8.0 mm
8.0 mm
|
M8
|
Flangeless
|
0.571 in
14.5 mm
|
||
| £ 0.2438 - £ 0.5607 | 9800 In stock |
6.0 mm
6.0 mm
|
M6
|
Flanged
|
0.453 in
11.5 mm
|
||
| £ 0.2352 - £ 0.683 | 4600 In stock |
8.0 mm
8.0 mm
|
M8
|
Flanged
|
0.571 in
14.5 mm
|
||
| £ 0.1107 - £ 0.279 | Request the lead time here |
6.0 mm
6.0 mm
|
M6
|
Flangeless
|
0.472 in
12.0 mm