Conical spring are helical compression springs with a design that allows for various spring rates while maintaining a compact size. They are designed to provide a nearly constant spring rate and a solid height lower than standard springs. They effectively absorb shock and prevent bending or buckling.
Their construction allows the smaller diameter coils to nest within the larger diameter coils when compressed, enabling the length of the spring to reduce to nearly one wire diameter in height.
Typically used when space efficiency is required by industries such as Automotive, Aerospace, Electronics and Industrial Machinery to provice Shock Absorption, Load Stabilization, Position Control and Vibration Dampening. Material: Stainless Steel Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Load at Solid Height | Minimum Outside Diameter | Spring Rate | Load at 50% Load | Overall Length | Wire Diameter | Maximum Outside Diameter | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 2.197 - £ 2.3954 | Request the lead time here |
|
0.374 in
9.5 mm
|
|
3.25 N
3.25 N
|
|
0.028 in
0.7 mm
|
0.598 in
15.2 mm
|
||
1217941 | £ 2.3387 - £ 2.5372 | Request the lead time here |
|
0.157 in
4.0 mm
|
|
15.21 N
15.21 N
|
|
0.031 in
0.8 mm
|
0.48 in
12.2 mm
|
|
£ 2.3387 - £ 2.5372 | Request the lead time here |
|
0.209 in
5.3 mm
|
|
12.81 N
12.81 N
|
|
0.031 in
0.8 mm
|
0.469 in
11.9 mm
|
||
£ 2.197 - £ 2.3954 | Request the lead time here |
|
0.343 in
8.7 mm
|
|
3.74 N
3.74 N
|
|
0.028 in
0.7 mm
|
0.598 in
15.2 mm
|
||
£ 2.4096 - £ 2.608 | Request the lead time here |
|
0.343 in
8.7 mm
|
|
7.29 N
7.29 N
|
|
0.031 in
0.8 mm
|
0.598 in
15.2 mm
|
||
£ 2.4521 - £ 2.6647 | Request the lead time here |
|
0.374 in
9.5 mm
|
|
8.01 N
8.01 N
|
|
0.035 in
0.9 mm
|
0.72 in
18.3 mm
|
||
£ 2.4521 - £ 2.6647 | Request the lead time here |
|
0.343 in
8.7 mm
|
|
25.49 N
25.49 N
|
|
0.047 in
1.2 mm
|
0.72 in
18.3 mm
|
||
£ 2.5513 - £ 2.7781 | Request the lead time here |
|
0.343 in
8.7 mm
|
|
13.70 N
13.70 N
|
|
0.043 in
1.1 mm
|
0.85 in
21.6 mm
|
||
£ 2.4096 - £ 2.608 | Request the lead time here |
|
0.252 in
6.4 mm
|
|
27.09 N
27.09 N
|
|
0.043 in
1.1 mm
|
0.598 in
15.2 mm
|
||
£ 2.5513 - £ 2.7781 | Request the lead time here |
|
0.437 in
11.1 mm
|
|
29.27 N
29.27 N
|
|
0.055 in
1.4 mm
|
0.85 in
21.6 mm
|
||
£ 2.4521 - £ 2.6647 | Request the lead time here |
|
0.437 in
11.1 mm
|
|
10.54 N
10.54 N
|
|
0.039 in
1.0 mm
|
0.72 in
18.3 mm
|
||
£ 2.5513 - £ 2.7781 | Request the lead time here |
|
0.343 in
8.7 mm
|
|
31.94 N
31.94 N
|
|
0.055 in
1.4 mm
|
0.85 in
21.6 mm
|
||
£ 2.6364 - £ 2.849 | Request the lead time here |
|
0.626 in
15.9 mm
|
|
13.03 N
13.03 N
|
|
0.047 in
1.2 mm
|
0.976 in
24.8 mm
|
||
£ 2.5513 - £ 2.7781 | Request the lead time here |
|
0.437 in
11.1 mm
|
|
14.59 N
14.59 N
|
|
0.043 in
1.1 mm
|
0.85 in
21.6 mm
|
||
1218017 | £ 2.6364 - £ 2.849 | Request the lead time here |
|
0.5 in
12.7 mm
|
|
28.65 N
28.65 N
|
|
0.059 in
1.5 mm
|
0.976 in
24.8 mm
|
|
£ 2.5513 - £ 2.7781 | Request the lead time here |
|
0.343 in
8.7 mm
|
|
18.64 N
18.64 N
|
|
0.043 in
1.1 mm
|
0.85 in
21.6 mm
|
||
£ 2.5513 - £ 2.7781 | Request the lead time here |
|
0.374 in
9.5 mm
|
|
16.68 N
16.68 N
|
|
0.043 in
1.1 mm
|
0.85 in
21.6 mm
|
||
£ 2.5513 - £ 2.7781 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
37.81 N
37.81 N
|
|
0.055 in
1.4 mm
|
0.85 in
21.6 mm
|
||
£ 2.4521 - £ 2.6647 | Request the lead time here |
|
0.437 in
11.1 mm
|
|
7.21 N
7.21 N
|
|
0.035 in
0.9 mm
|
0.72 in
18.3 mm
|
||
£ 2.6364 - £ 2.849 | 8 In stock |
|
0.559 in
14.2 mm
|
|
14.63 N
14.63 N
|
|
0.047 in
1.2 mm
|
0.976 in
24.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue