Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cover Caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately.
Material: HDPE, Brass, PA66, PA, Nylon or HDPE, LDPE Colour: Yellow, Silver, Natural, Black, Grey, Beige, White, Brown, Green, Blue, Violet, Red, Pink Series Code: SR1811, SR1889
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | H | D | Component Type | Full Material | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.0966 - £ 0.1006 | 10086 In stock |
Grey
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
3
|
||
| £ 0.0822 - £ 0.0837 | 119659 In stock |
Grey
|
0.295 in
7.5 mm
|
0.583 in
14.8 mm
|
Cap
|
Polyamide 66
|
k1
|
||
| £ 0.146 - £ 0.1516 | 49949 In stock |
Grey
|
0.157 in
4.0 mm
|
0.421 in
10.7 mm
|
Cap
|
Polyamide 66
|
3
|
||
| £ 0.1615 - £ 0.1658 | 89865 In stock |
Natural
|
|
|
Washer
|
Polyamide 66
|
Washer
|
||
| £ 0.1397 - £ 0.1431 | 16631 In stock |
Natural
|
|
|
Washer
|
Polyamide 66
|
Washer
|
||
| £ 0.138 - £ 0.1431 | 56883 In stock |
Black
|
0.472 in
12.0 mm
|
|
Cap
|
Polyamide 66
|
2
|
||
| £ 0.138 - £ 0.1431 | 40491 In stock |
White
|
0.472 in
12.0 mm
|
|
Cap
|
Polyamide 66
|
2
|
||
| £ 0.0898 - £ 0.0917 | 34000 In stock |
Black
|
0.354 in
9.0 mm
|
|
Cap
|
Polyamide 66
|
2
|
||
| 38250 In stock |
Yellow
|
0.236 in
6.0 mm
|
0.425 in
10.8 mm
|
Cap
|
High Density Polyethylene
|
k4
|
|||
| £ 0.07 - £ 0.0728 | 1500 In stock |
Natural
|
0.343 in
8.7 mm
|
0.374 in
9.5 mm
|
Washer
|
Polyamide 6
|
r6
|
||
| Request the lead time here |
Green
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
3
|
|||
| £ 0.0966 - £ 0.1006 | 12242 In stock |
Red
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
3
|
||
| £ 0.0966 - £ 0.1006 | 40750 In stock |
Blue
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
3
|
||
| £ 0.0939 - £ 0.0979 | Request the lead time here |
Violet
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
3
|
||
| 11000 In stock |
Brown
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
3
|
|||
| 3000 In stock |
Brown
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
3
|
|||
| £ 0.0966 - £ 0.1006 | 170 In stock |
Beige
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
3
|
||
| £ 0.0966 - £ 0.1006 | 1246 In stock |
Grey
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
3
|
||
| £ 0.0966 - £ 0.1006 | 486 In stock |
White
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
3
|
||
| £ 0.07 - £ 0.0728 | 9694 In stock |
Natural
|
0.343 in
8.7 mm
|
0.236 in
6.0 mm
|
Washer
|
Polyamide 66
|
r6