Cover Caps are used to conceal and protect exposed screw or bolt heads, while providing an attractive finish. Caps and washers are supplied separately.
Material: HDPE, Brass, PA66, PA, LDPE Colour: Yellow, Silver, Natural, Black, Grey, Beige, White, Brown, Green, Blue, Violet, Red, Pink Series Code: SR1811, SR1889
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | H | D | Component Type | Full Material | Type | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.066 - £ 0.0674 | 44000 In stock |
Natural
|
|
0.74 in
18.8 mm
|
Washer
|
Polyamide 66
|
r2
|
||
£ 0.2126 - £ 0.2211 | 10725 In stock |
Natural
|
|
0.74 in
18.8 mm
|
Washer
|
Polyamide 66
|
r1
|
||
£ 0.0566 - £ 0.0578 | 147000 In stock |
Natural
|
|
0.583 in
14.8 mm
|
Washer
|
Polyamide 66
|
r2
|
||
£ 0.138 - £ 0.1431 | Request the lead time here |
Black
|
0.472 in
12.0 mm
|
0.74 in
18.8 mm
|
Cap
|
Polyamide 66
|
k2
|
||
£ 0.0966 - £ 0.1006 | 38750 In stock |
Grey
|
0.205 in
5.2 mm
|
0.472 in
12.0 mm
|
Cap
|
High Density Polyethylene
|
k5
|
||
£ 0.0966 - £ 0.1006 | 24250 In stock |
White
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
Cap
|
High Density Polyethylene
|
k4
|
||
£ 0.1885 - £ 0.1927 | Request the lead time here |
Natural
|
|
0.583 in
14.8 mm
|
Washer
|
Polyamide 66
|
r1
|
||
£ 0.0742 - £ 0.0756 | 32500 In stock |
White
|
0.236 in
6.0 mm
|
0.425 in
10.8 mm
|
Cap
|
Polyamide 66
|
k2
|
||
£ 0.138 - £ 0.1431 | 7850 In stock |
White
|
0.472 in
12.0 mm
|
0.74 in
18.8 mm
|
Cap
|
Polyamide 66
|
k2
|
||
£ 0.052 - £ 0.053 | 48000 In stock |
Grey
|
0.169 in
4.3 mm
|
0.335 in
8.5 mm
|
Cap
|
Low Density Polyethylene
|
k1
|
||
£ 0.0822 - £ 0.0837 | 61150 In stock |
White
|
0.295 in
7.5 mm
|
0.583 in
14.8 mm
|
Cap
|
Polyamide 66
|
k1
|
||
£ 0.0742 - £ 0.0756 | Request the lead time here |
White
|
0.256 in
6.5 mm
|
0.504 in
12.8 mm
|
Cap
|
Polyamide 66
|
k1
|
||
£ 0.1743 - £ 0.1814 | 19975 In stock |
Black
|
0.61 in
15.5 mm
|
0.945 in
24.0 mm
|
Cap
|
Polyamide 66
|
k2
|
||
£ 0.0642 - £ 0.0669 | 10750 In stock |
Natural
|
0.413 in
10.5 mm
|
0.583 in
14.8 mm
|
Washer
|
Polyamide 66
|
r3
|
||
£ 0.0742 - £ 0.0756 | Request the lead time here |
Grey
|
0.256 in
6.5 mm
|
0.504 in
12.8 mm
|
Cap
|
Polyamide 66
|
k1
|
||
£ 0.0997 - £ 0.104 | 2250 In stock |
Grey
|
0.335 in
8.5 mm
|
0.583 in
14.8 mm
|
Cap
|
Polyamide 66
|
k3
|
||
£ 0.0992 - £ 0.1012 | Request the lead time here |
Grey
|
0.402 in
10.2 mm
|
0.74 in
18.8 mm
|
Cap
|
Polyamide 66
|
k1
|
||
£ 0.138 - £ 0.1431 | Request the lead time here |
Grey
|
0.425 in
10.8 mm
|
0.74 in
18.8 mm
|
Cap
|
Polyamide 66
|
k3
|
||
£ 0.0742 - £ 0.0756 | 500 In stock |
Black
|
0.236 in
6.0 mm
|
0.425 in
10.8 mm
|
Cap
|
Polyamide 66
|
k2
|
||
£ 0.2296 - £ 0.2395 | 1000 In stock |
Natural
|
|
0.945 in
24.0 mm
|
Washer
|
Polyamide 66
|
r1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue