A Cross Dowel Nut, also known as a Barrel Nut, is a specialist nut that is commonly used in aerospace and ready-to-assemble furniture applications.
Cross Dowel Nuts and Bolts are used to bolt thin sheet metal parts to bigger components that are often billet or forged. Barrel Nuts are designed for use with Joint Connector Bolts, where a right angle connection is needed.
Our M6 Cross Dowels are supplied in a Zinc Alloy material for a cost-effective solution, whereas the Cross Dowel M8 Nuts are supplied in Steel, for additional strength. The M8 Barrel Nuts are therefore ideal where heavier applications are required - typically on boards of 22mm thickness upwards.
Browse our range of Joint Connector Bolts.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Outside Diameter | View | |
|---|---|---|---|---|---|---|
| 10378489 | £ 0.1159 - £ 0.2817 | Request the lead time here |
M6
|
0.512 in
13.0 mm
|
0.394 in
10.0 mm
|
|
| 10378502 | £ 0.2934 - £ 0.683 | Request the lead time here |
M6
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
|
| 10378496 | £ 0.1913 - £ 0.566 | 1600 In stock |
M6
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
|
| 10378519 | £ 0.4847 - £ 0.4847 | 466 In stock |
M8
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue