Menu Search

Crossed Roller Rail Sets

In production

These Crossed Roller Rail Sets are linear motion systems that provide applications with positioning and smooth guiding. Its design, which consists of two parallel rails with crossed roller bearings, allows for high-precision linear motion and outstanding load-carrying capability.

They evenly distribute loads, resulting in minimum deflection and great repeatability, allowing for precise motion control. Because of their small shape, they are perfect for applications where space is restricted or a compact design is required.

It comes in four rails, each with two roller cages and eight head bolts. They are corrosion-resistant and can withstand temperatures from -40 C to +80C. Used in applications such as industrial automotive, medical equipment, machine tools and defence.

  • It is perfect for applications where space is restricted or a compact design is required.
  • It can withstand temperatures from -40 C to +80C.
  • It comes in four rails, each with two roller cages and eight head bolts.
Material: Steel Series Code: SRL1000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
73 results
Product SKUs information
Item Code Price range Availability d2 w1 d1 h1 +0|-0.3 Stroke max d3 l1 View
£ 82.9158 - £ 127.5612 Request the lead time here
7.5
11.0
4.3
22.0
92.0
M5
120.0
£ 1,095.3168 - £ 1,685.1012 Request the lead time here
13.5
28.0
8.5
58.0
640.0
M10
800.0
£ 108.0078 - £ 166.1682 Request the lead time here
7.5
11.0
4.3
22.0
154.0
M5
200.0
£ 1,297.4502 - £ 1,996.0788 Request the lead time here
10.5
22.0
6.8
44.0
894.0
M8
1100.0
£ 66.7488 - £ 102.6834 Request the lead time here
4.4
6.0
2.55
12.0
44.0
M3
60.0
£ 299.5026 - £ 460.7748 Request the lead time here
13.5
28.0
8.5
58.0
216.0
M10
300.0
£ 1,048.254 - £ 1,612.6914 Request the lead time here
10.5
22.0
6.8
44.0
746.0
M8
900.0
£ 156.7638 - £ 241.1688 Request the lead time here
7.5
11.0
4.3
22.0
230.0
M5
280.0
£ 171.1458 - £ 263.3028 Request the lead time here
4.4
6.0
2.55
12.0
134.0
M3
165.0
£ 1,702.8696 - £ 2,619.7986 Request the lead time here
13.5
28.0
8.5
58.0
916.0
M10
1100.0
£ 278.1132 - £ 427.8594 Request the lead time here
7.5
11.0
4.3
22.0
392.0
M5
480.0
£ 178.1124 - £ 274.023 Request the lead time here
9.5
15.0
5.3
31.0
246.0
M6
300.0
£ 158.0184 - £ 243.1068 Request the lead time here
6.0
8.0
3.3
18.0
224.0
M4
275.0
£ 108.9054 - £ 167.5452 Request the lead time here
9.5
15.0
5.3
31.0
154.0
M6
200.0
£ 89.8518 - £ 138.2304 Request the lead time here
3.0
4.0
1.65
8.5
53.0
M2
70.0
£ 85.578 - £ 131.6514 Request the lead time here
4.4
6.0
2.55
12.0
72.0
M3
90.0
£ 222.4926 - £ 342.2916 Request the lead time here
10.5
22.0
6.8
44.0
246.0
M8
300.0
£ 889.9296 - £ 1,369.1256 Request the lead time here
10.5
22.0
6.8
44.0
658.0
M8
800.0
£ 715.9584 - £ 1,101.4674 Request the lead time here
13.5
28.0
8.5
58.0
492.0
M10
600.0
£ 282.387 - £ 434.4384 Request the lead time here
10.5
22.0
6.8
44.0
306.0
M8
400.0
  • of 4
Crossed Roller Rail Set 120.0 M5 11.0 Steel

20159313

Price Range
£ 127.5612 - £ 82.9158

Stock Levels
Request the lead time here
Attributes
  • l1
    120.0
  • Stroke max
    92.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 800.0 M10 28.0 Steel

20174095

Price Range
£ 1,685.1012 - £ 1,095.3168

Stock Levels
Request the lead time here
Attributes
  • l1
    800.0
  • Stroke max
    640.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 200.0 M5 11.0 Steel

20161880

Price Range
£ 166.1682 - £ 108.0078

Stock Levels
Request the lead time here
Attributes
  • l1
    200.0
  • Stroke max
    154.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 1100.0 M8 22.0 Steel

20159337

Price Range
£ 1,996.0788 - £ 1,297.4502

Stock Levels
Request the lead time here
Attributes
  • l1
    1100.0
  • Stroke max
    894.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 60.0 M3 6.0 Steel

20161989

Price Range
£ 102.6834 - £ 66.7488

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • Stroke max
    44.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 300.0 M10 28.0 Steel

20162405

Price Range
£ 460.7748 - £ 299.5026

Stock Levels
Request the lead time here
Attributes
  • l1
    300.0
  • Stroke max
    216.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 900.0 M8 22.0 Steel

20174064

Price Range
£ 1,612.6914 - £ 1,048.254

Stock Levels
Request the lead time here
Attributes
  • l1
    900.0
  • Stroke max
    746.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 280.0 M5 11.0 Steel

20162467

Price Range
£ 241.1688 - £ 156.7638

Stock Levels
Request the lead time here
Attributes
  • l1
    280.0
  • Stroke max
    230.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 165.0 M3 6.0 Steel

20174033

Price Range
£ 263.3028 - £ 171.1458

Stock Levels
Request the lead time here
Attributes
  • l1
    165.0
  • Stroke max
    134.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 1100.0 M10 28.0 Steel

20174118

Price Range
£ 2,619.7986 - £ 1,702.8696

Stock Levels
Request the lead time here
Attributes
  • l1
    1100.0
  • Stroke max
    916.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 480.0 M5 11.0 Steel

20162221

Price Range
£ 427.8594 - £ 278.1132

Stock Levels
Request the lead time here
Attributes
  • l1
    480.0
  • Stroke max
    392.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 300.0 M6 15.0 Steel

20162276

Price Range
£ 274.023 - £ 178.1124

Stock Levels
Request the lead time here
Attributes
  • l1
    300.0
  • Stroke max
    246.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 275.0 M4 8.0 Steel

20162153

Price Range
£ 243.1068 - £ 158.0184

Stock Levels
Request the lead time here
Attributes
  • l1
    275.0
  • Stroke max
    224.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 200.0 M6 15.0 Steel

20162252

Price Range
£ 167.5452 - £ 108.9054

Stock Levels
Request the lead time here
Attributes
  • l1
    200.0
  • Stroke max
    154.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 70.0 M2 4.0 Steel

20161941

Price Range
£ 138.2304 - £ 89.8518

Stock Levels
Request the lead time here
Attributes
  • l1
    70.0
  • Stroke max
    53.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 90.0 M3 6.0 Steel

20162009

Price Range
£ 131.6514 - £ 85.578

Stock Levels
Request the lead time here
Attributes
  • l1
    90.0
  • Stroke max
    72.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 300.0 M8 22.0 Steel

20162351

Price Range
£ 342.2916 - £ 222.4926

Stock Levels
Request the lead time here
Attributes
  • l1
    300.0
  • Stroke max
    246.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 800.0 M8 22.0 Steel

20174057

Price Range
£ 1,369.1256 - £ 889.9296

Stock Levels
Request the lead time here
Attributes
  • l1
    800.0
  • Stroke max
    658.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 600.0 M10 28.0 Steel

20162436

Price Range
£ 1,101.4674 - £ 715.9584

Stock Levels
Request the lead time here
Attributes
  • l1
    600.0
  • Stroke max
    492.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 400.0 M8 22.0 Steel

20162368

Price Range
£ 434.4384 - £ 282.387

Stock Levels
Request the lead time here
Attributes
  • l1
    400.0
  • Stroke max
    306.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5