Menu Search

Crossed Roller Rail Sets

In production

These Crossed Roller Rail Sets are linear motion systems that provide applications with positioning and smooth guiding. Its design, which consists of two parallel rails with crossed roller bearings, allows for high-precision linear motion and outstanding load-carrying capability.

They evenly distribute loads, resulting in minimum deflection and great repeatability, allowing for precise motion control. Because of their small shape, they are perfect for applications where space is restricted or a compact design is required.

It comes in four rails, each with two roller cages and eight head bolts. They are corrosion-resistant and can withstand temperatures from -40 C to +80C. Used in applications such as industrial automotive, medical equipment, machine tools and defence.

  • It is perfect for applications where space is restricted or a compact design is required.
  • It can withstand temperatures from -40 C to +80C.
  • It comes in four rails, each with two roller cages and eight head bolts.
Material: Steel Series Code: SRL1000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
73 results
Product SKUs information
Item Code Price range Availability d2 w1 d1 h1 +0|-0.3 Stroke max d3 l1 View
£ 73.5828 - £ 113.2098 Request the lead time here
3.0
4.0
1.65
8.5
37.0
M2
50.0
£ 53.0502 - £ 81.6204 Request the lead time here
4.4
6.0
2.55
12.0
24.0
M3
30.0
£ 1,433.3244 - £ 2,205.1074 Request the lead time here
13.5
28.0
8.5
58.0
824.0
M10
1000.0
£ 71.502 - £ 110.007 Request the lead time here
7.5
11.0
4.3
22.0
54.0
M5
80.0
£ 1,297.4502 - £ 1,996.0788 Request the lead time here
10.5
22.0
6.8
44.0
894.0
M8
1100.0
£ 55.6308 - £ 85.578 Request the lead time here
3.0
4.0
1.65
8.5
21.0
M2
30.0
£ 230.061 - £ 353.94 Request the lead time here
7.5
11.0
4.3
22.0
330.0
M5
400.0
£ 73.5828 - £ 113.2098 Request the lead time here
4.4
6.0
2.55
12.0
58.0
M3
75.0
£ 365.2926 - £ 561.9894 Request the lead time here
9.5
15.0
5.3
31.0
486.0
M6
600.0
£ 533.3886 - £ 820.6002 Request the lead time here
13.5
28.0
8.5
58.0
400.0
M10
500.0
£ 333.54 - £ 513.1416 Request the lead time here
9.5
15.0
5.3
31.0
458.0
M6
550.0
£ 240.516 - £ 370.0254 Request the lead time here
9.5
15.0
5.3
31.0
320.0
M6
400.0
£ 53.3358 - £ 82.059 Request the lead time here
3.0
4.0
1.65
8.5
13.0
M2
20.0
£ 96.186 - £ 147.9816 Request the lead time here
6.0
8.0
3.3
18.0
144.0
M4
175.0
£ 49.3068 - £ 75.8574 Request the lead time here
6.0
8.0
3.3
18.0
54.0
M4
75.0
£ 85.578 - £ 131.6514 Request the lead time here
4.4
6.0
2.55
12.0
72.0
M3
90.0
£ 114.5256 - £ 176.1948 Request the lead time here
6.0
8.0
3.3
18.0
164.0
M4
200.0
£ 444.9648 - £ 684.5628 Request the lead time here
10.5
22.0
6.8
44.0
482.0
M8
600.0
£ 2,036.6034 - £ 3,133.236 Request the lead time here
13.5
28.0
8.5
58.0
972.0
M10
1200.0
£ 282.387 - £ 434.4384 Request the lead time here
10.5
22.0
6.8
44.0
306.0
M8
400.0
  • of 4
Crossed Roller Rail Set 50.0 M2 4.0 Steel

20161927

Price Range
£ 113.2098 - £ 73.5828

Stock Levels
Request the lead time here
Attributes
  • l1
    50.0
  • Stroke max
    37.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 30.0 M3 6.0 Steel

20161965

Price Range
£ 81.6204 - £ 53.0502

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • Stroke max
    24.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 1000.0 M10 28.0 Steel

20159290

Price Range
£ 2,205.1074 - £ 1,433.3244

Stock Levels
Request the lead time here
Attributes
  • l1
    1000.0
  • Stroke max
    824.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 80.0 M5 11.0 Steel

20159344

Price Range
£ 110.007 - £ 71.502

Stock Levels
Request the lead time here
Attributes
  • l1
    80.0
  • Stroke max
    54.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 1100.0 M8 22.0 Steel

20159337

Price Range
£ 1,996.0788 - £ 1,297.4502

Stock Levels
Request the lead time here
Attributes
  • l1
    1100.0
  • Stroke max
    894.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 30.0 M2 4.0 Steel

20161903

Price Range
£ 85.578 - £ 55.6308

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • Stroke max
    21.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 400.0 M5 11.0 Steel

20162214

Price Range
£ 353.94 - £ 230.061

Stock Levels
Request the lead time here
Attributes
  • l1
    400.0
  • Stroke max
    330.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 75.0 M3 6.0 Steel

20161996

Price Range
£ 113.2098 - £ 73.5828

Stock Levels
Request the lead time here
Attributes
  • l1
    75.0
  • Stroke max
    58.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 600.0 M6 15.0 Steel

20162337

Price Range
£ 561.9894 - £ 365.2926

Stock Levels
Request the lead time here
Attributes
  • l1
    600.0
  • Stroke max
    486.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 500.0 M10 28.0 Steel

20162429

Price Range
£ 820.6002 - £ 533.3886

Stock Levels
Request the lead time here
Attributes
  • l1
    500.0
  • Stroke max
    400.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 550.0 M6 15.0 Steel

20162320

Price Range
£ 513.1416 - £ 333.54

Stock Levels
Request the lead time here
Attributes
  • l1
    550.0
  • Stroke max
    458.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 400.0 M6 15.0 Steel

20162290

Price Range
£ 370.0254 - £ 240.516

Stock Levels
Request the lead time here
Attributes
  • l1
    400.0
  • Stroke max
    320.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 20.0 M2 4.0 Steel

20161897

Price Range
£ 82.059 - £ 53.3358

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • Stroke max
    13.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 175.0 M4 8.0 Steel

20162115

Price Range
£ 147.9816 - £ 96.186

Stock Levels
Request the lead time here
Attributes
  • l1
    175.0
  • Stroke max
    144.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 75.0 M4 8.0 Steel

20162078

Price Range
£ 75.8574 - £ 49.3068

Stock Levels
Request the lead time here
Attributes
  • l1
    75.0
  • Stroke max
    54.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 90.0 M3 6.0 Steel

20162009

Price Range
£ 131.6514 - £ 85.578

Stock Levels
Request the lead time here
Attributes
  • l1
    90.0
  • Stroke max
    72.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 200.0 M4 8.0 Steel

20162122

Price Range
£ 176.1948 - £ 114.5256

Stock Levels
Request the lead time here
Attributes
  • l1
    200.0
  • Stroke max
    164.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 600.0 M8 22.0 Steel

20162382

Price Range
£ 684.5628 - £ 444.9648

Stock Levels
Request the lead time here
Attributes
  • l1
    600.0
  • Stroke max
    482.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 1200.0 M10 28.0 Steel

20174125

Price Range
£ 3,133.236 - £ 2,036.6034

Stock Levels
Request the lead time here
Attributes
  • l1
    1200.0
  • Stroke max
    972.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 400.0 M8 22.0 Steel

20162368

Price Range
£ 434.4384 - £ 282.387

Stock Levels
Request the lead time here
Attributes
  • l1
    400.0
  • Stroke max
    306.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5