Menu Search

Crossed Roller Rail Sets

In production

These Crossed Roller Rail Sets are linear motion systems that provide applications with positioning and smooth guiding. Its design, which consists of two parallel rails with crossed roller bearings, allows for high-precision linear motion and outstanding load-carrying capability.

They evenly distribute loads, resulting in minimum deflection and great repeatability, allowing for precise motion control. Because of their small shape, they are perfect for applications where space is restricted or a compact design is required.

It comes in four rails, each with two roller cages and eight head bolts. They are corrosion-resistant and can withstand temperatures from -40 C to +80C. Used in applications such as industrial automotive, medical equipment, machine tools and defence.

  • It is perfect for applications where space is restricted or a compact design is required.
  • It can withstand temperatures from -40 C to +80C.
  • It comes in four rails, each with two roller cages and eight head bolts.
Material: Steel Series Code: SRL1000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
73 results
Product SKUs information
Item Code Price range Availability d2 w1 d1 h1 +0|-0.3 Stroke max d3 l1 View
£ 156.7638 - £ 241.1688 Request the lead time here
7.5
11.0
4.3
22.0
230.0
M5
280.0
£ 1,095.3168 - £ 1,685.1012 Request the lead time here
13.5
28.0
8.5
58.0
640.0
M10
800.0
£ 299.5026 - £ 460.7748 Request the lead time here
13.5
28.0
8.5
58.0
216.0
M10
300.0
£ 1,048.254 - £ 1,612.6914 Request the lead time here
10.5
22.0
6.8
44.0
746.0
M8
900.0
£ 393.6282 - £ 605.5842 Request the lead time here
10.5
22.0
6.8
44.0
394.0
M8
500.0
£ 270.0042 - £ 415.395 Request the lead time here
9.5
15.0
5.3
31.0
366.0
M6
450.0
£ 282.387 - £ 434.4384 Request the lead time here
10.5
22.0
6.8
44.0
306.0
M8
400.0
£ 230.061 - £ 353.94 Request the lead time here
7.5
11.0
4.3
22.0
354.0
M5
440.0
£ 1,232.2212 - £ 1,895.7312 Request the lead time here
13.5
28.0
8.5
58.0
732.0
M10
900.0
£ 204.7854 - £ 315.0576 Request the lead time here
7.5
11.0
4.3
22.0
292.0
M5
360.0
£ 89.8518 - £ 138.2304 Request the lead time here
9.5
15.0
5.3
31.0
108.0
M6
150.0
£ 633.2364 - £ 974.202 Request the lead time here
10.5
22.0
6.8
44.0
570.0
M8
700.0
£ 533.3886 - £ 820.6002 Request the lead time here
13.5
28.0
8.5
58.0
400.0
M10
500.0
£ 1,297.4502 - £ 1,996.0788 Request the lead time here
10.5
22.0
6.8
44.0
894.0
M8
1100.0
£ 108.0078 - £ 166.1682 Request the lead time here
7.5
11.0
4.3
22.0
154.0
M5
200.0
£ 82.9158 - £ 127.5612 Request the lead time here
7.5
11.0
4.3
22.0
92.0
M5
120.0
£ 66.7488 - £ 102.6834 Request the lead time here
4.4
6.0
2.55
12.0
44.0
M3
60.0
£ 85.578 - £ 131.6514 Request the lead time here
4.4
6.0
2.55
12.0
72.0
M3
90.0
£ 73.5828 - £ 113.2098 Request the lead time here
4.4
6.0
2.55
12.0
58.0
M3
75.0
£ 146.1558 - £ 224.8488 Request the lead time here
6.0
8.0
3.3
18.0
204.0
M4
250.0
  • of 4
Crossed Roller Rail Set 280.0 M5 11.0 Steel

20162467

Price Range
£ 241.1688 - £ 156.7638

Stock Levels
Request the lead time here
Attributes
  • l1
    280.0
  • Stroke max
    230.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 800.0 M10 28.0 Steel

20174095

Price Range
£ 1,685.1012 - £ 1,095.3168

Stock Levels
Request the lead time here
Attributes
  • l1
    800.0
  • Stroke max
    640.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 300.0 M10 28.0 Steel

20162405

Price Range
£ 460.7748 - £ 299.5026

Stock Levels
Request the lead time here
Attributes
  • l1
    300.0
  • Stroke max
    216.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 900.0 M8 22.0 Steel

20174064

Price Range
£ 1,612.6914 - £ 1,048.254

Stock Levels
Request the lead time here
Attributes
  • l1
    900.0
  • Stroke max
    746.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 500.0 M8 22.0 Steel

20162375

Price Range
£ 605.5842 - £ 393.6282

Stock Levels
Request the lead time here
Attributes
  • l1
    500.0
  • Stroke max
    394.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 450.0 M6 15.0 Steel

20162306

Price Range
£ 415.395 - £ 270.0042

Stock Levels
Request the lead time here
Attributes
  • l1
    450.0
  • Stroke max
    366.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 400.0 M8 22.0 Steel

20162368

Price Range
£ 434.4384 - £ 282.387

Stock Levels
Request the lead time here
Attributes
  • l1
    400.0
  • Stroke max
    306.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 440.0 M5 11.0 Steel

20162450

Price Range
£ 353.94 - £ 230.061

Stock Levels
Request the lead time here
Attributes
  • l1
    440.0
  • Stroke max
    354.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 900.0 M10 28.0 Steel

20174101

Price Range
£ 1,895.7312 - £ 1,232.2212

Stock Levels
Request the lead time here
Attributes
  • l1
    900.0
  • Stroke max
    732.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 360.0 M5 11.0 Steel

20162207

Price Range
£ 315.0576 - £ 204.7854

Stock Levels
Request the lead time here
Attributes
  • l1
    360.0
  • Stroke max
    292.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 150.0 M6 15.0 Steel

20162245

Price Range
£ 138.2304 - £ 89.8518

Stock Levels
Request the lead time here
Attributes
  • l1
    150.0
  • Stroke max
    108.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 700.0 M8 22.0 Steel

20174040

Price Range
£ 974.202 - £ 633.2364

Stock Levels
Request the lead time here
Attributes
  • l1
    700.0
  • Stroke max
    570.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 500.0 M10 28.0 Steel

20162429

Price Range
£ 820.6002 - £ 533.3886

Stock Levels
Request the lead time here
Attributes
  • l1
    500.0
  • Stroke max
    400.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 1100.0 M8 22.0 Steel

20159337

Price Range
£ 1,996.0788 - £ 1,297.4502

Stock Levels
Request the lead time here
Attributes
  • l1
    1100.0
  • Stroke max
    894.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 200.0 M5 11.0 Steel

20161880

Price Range
£ 166.1682 - £ 108.0078

Stock Levels
Request the lead time here
Attributes
  • l1
    200.0
  • Stroke max
    154.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 120.0 M5 11.0 Steel

20159313

Price Range
£ 127.5612 - £ 82.9158

Stock Levels
Request the lead time here
Attributes
  • l1
    120.0
  • Stroke max
    92.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 60.0 M3 6.0 Steel

20161989

Price Range
£ 102.6834 - £ 66.7488

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • Stroke max
    44.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 90.0 M3 6.0 Steel

20162009

Price Range
£ 131.6514 - £ 85.578

Stock Levels
Request the lead time here
Attributes
  • l1
    90.0
  • Stroke max
    72.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 75.0 M3 6.0 Steel

20161996

Price Range
£ 113.2098 - £ 73.5828

Stock Levels
Request the lead time here
Attributes
  • l1
    75.0
  • Stroke max
    58.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 250.0 M4 8.0 Steel

20162146

Price Range
£ 224.8488 - £ 146.1558

Stock Levels
Request the lead time here
Attributes
  • l1
    250.0
  • Stroke max
    204.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0