Menu Search

Cylindrical Bronze Nuts

In production

Cylindrical Bronze Nuts are used with our lead screws to convert rotary motion into linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.

Ideal for manual or motorised applications at low to medium rotation. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material. Made of Bronze which has better corrosion resistance than steel but is less strong or heat resistant.

It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical bronze nuts as well as left-hand threaded.

  • Available as standard right-hand thread cylindrical bronze nuts as well as left-hand threaded.
  • Ideal for manual or motorised applications at low to medium rotation.
  • It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material.
Material: Bronze Series Code: SRL1330

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Essentra Part Number Price range Availability l1 Thread Size d1 tol 7H Contact Surface Thread Direction d2 tol. h10 Lead View
£ 26.24 - £ 43.73 Request the lead time here
16.0
TR8x1.5
8.0
150.0
Right Hand
18.0
1.5
£ 392.0268 - £ 653.3814 Request the lead time here
140.0
TR70 x 10
70.0
10000.0
Left Hand
110.0
10.0
£ 59.4762 - £ 99.1338 Request the lead time here
56.0
TR28 x 10
28.0
1570.0
Right Hand
60.0
10.0
£ 126.174 - £ 210.2934 Request the lead time here
80.0
TR40 x 7
40.0
3210.0
Left Hand
80.0
7.0
£ 60.8532 - £ 101.4288 Request the lead time here
64.0
TR32 x 6
32.0
1910.0
Right Hand
60.0
6.0
£ 39.2496 - £ 65.4126 Request the lead time here
52.0
TR26 x 5
26.0
1340.0
Right Hand
50.0
5.0
£ 55.9878 - £ 93.3198 Request the lead time here
60.0
TR30 x 6
30.0
1780.0
Left Hand
60.0
6.0
£ 122.961 - £ 204.9282 Request the lead time here
80.0
TR40 x 7
40.0
3210.0
Right Hand
80.0
7.0
£ 8.211 - £ 13.6884 Request the lead time here
20.0
TR10 x 2
10.0
200.0
Left Hand
22.0
2.0
£ 16.014 - £ 26.6934 Request the lead time here
32.0
TR16 x 8
16.0
490.0
Right Hand
36.0
8.0
£ 59.4762 - £ 99.1338 Request the lead time here
56.0
TR28 x 5
28.0
2400.0
Left Hand
60.0
5.0
£ 95.6148 - £ 159.3546 Request the lead time here
72.0
TR36 x 6
36.0
2610.0
Right Hand
75.0
6.0
£ 52.3056 - £ 87.1794 Request the lead time here
60.0
TR30 x 6
30.0
1780.0
Right Hand
60.0
6.0
£ 14.4534 - £ 24.0822 Request the lead time here
32.0
TR16 x 3
16.0
490.0
Left Hand
36.0
4.0
£ 243.1272 - £ 405.2052 Request the lead time here
120.0
TR60 x 9
60.0
7320.0
Right Hand
100.0
9.0
£ 24.4494 - £ 40.749 Request the lead time here
40.0
TR20 x 4
20.0
790.0
Left Hand
45.0
4.0
£ 25.6326 - £ 42.7278 Request the lead time here
40.0
TR20 x 8
20.0
790.0
Right Hand
45.0
8.0
£ 10.761 - £ 17.9316 Request the lead time here
28.0
TR14 x 3
14.0
380.0
Right Hand
30.0
3.0
£ 13.7802 - £ 22.9602 Request the lead time here
32.0
TR16 x 4
16.0
490.0
Right Hand
36.0
4.0
£ 182.5494 - £ 304.2456 Request the lead time here
100.0
TR50 x 8
50.0
5060.0
Right Hand
90.0
8.0
  • of 3
Cylindrical Nut TR8x1.5 16.0 Bronze

20754457

Price Range
£ 43.73 - £ 26.24

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR8x1.5
  • No. of starts
    1.0
  • d1 tol 7H
    8.0
  • Lead
    1.5
  • Thread Direction
    Right Hand
Cylindrical Nut TR70 x 10 140.0 Bronze

20148201

Price Range
£ 653.3814 - £ 392.0268

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    70.0
  • Lead
    10.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR28 x 10 56.0 Bronze

20147983

Price Range
£ 99.1338 - £ 59.4762

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    28.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR40 x 7 80.0 Bronze

20148126

Price Range
£ 210.2934 - £ 126.174

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR32 x 6 64.0 Bronze

20148058

Price Range
£ 101.4288 - £ 60.8532

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR26 x 5 52.0 Bronze

20147969

Price Range
£ 65.4126 - £ 39.2496

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR30 x 6 60.0 Bronze

20148034

Price Range
£ 93.3198 - £ 55.9878

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR40 x 7 80.0 Bronze

20148119

Price Range
£ 204.9282 - £ 122.961

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR10 x 2 20.0 Bronze

20147747

Price Range
£ 13.6884 - £ 8.211

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR16 x 8 32.0 Bronze

20147839

Price Range
£ 26.6934 - £ 16.014

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    16.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR28 x 5 56.0 Bronze

20148003

Price Range
£ 99.1338 - £ 59.4762

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR36 x 6 72.0 Bronze

20148089

Price Range
£ 159.3546 - £ 95.6148

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR30 x 6 60.0 Bronze

20148027

Price Range
£ 87.1794 - £ 52.3056

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR16 x 3 32.0 Bronze

20147822

Price Range
£ 24.0822 - £ 14.4534

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR60 x 9 120.0 Bronze

20148171

Price Range
£ 405.2052 - £ 243.1272

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR20 x 4 40.0 Bronze

20147884

Price Range
£ 40.749 - £ 24.4494

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR20 x 8 40.0 Bronze

20147891

Price Range
£ 42.7278 - £ 25.6326

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    20.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR14 x 3 28.0 Bronze

20147785

Price Range
£ 17.9316 - £ 10.761

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR16 x 4 32.0 Bronze

20147815

Price Range
£ 22.9602 - £ 13.7802

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR50 x 8 100.0 Bronze

20148157

Price Range
£ 304.2456 - £ 182.5494

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Right Hand