Menu Search

Cylindrical Bronze Nuts

In production

Cylindrical Bronze Nuts are used with our lead screws to convert rotary motion into linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.

Ideal for manual or motorised applications at low to medium rotation. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material. Made of Bronze which has better corrosion resistance than steel but is less strong or heat resistant.

It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical bronze nuts as well as left-hand threaded.

  • Available as standard right-hand thread cylindrical bronze nuts as well as left-hand threaded.
  • Ideal for manual or motorised applications at low to medium rotation.
  • It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material.
Material: Bronze Series Code: SRL1330

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Essentra Part Number Price range Availability l1 Thread Size d1 tol 7H Contact Surface Thread Direction d2 tol. h10 Lead View
£ 39.2496 - £ 65.4126 Request the lead time here
52.0
TR26 x 5
26.0
1340.0
Right Hand
50.0
5.0
£ 55.9878 - £ 93.3198 Request the lead time here
60.0
TR30 x 6
30.0
1780.0
Left Hand
60.0
6.0
£ 8.517 - £ 14.1984 Request the lead time here
20.0
TR10 x 4
10.0
200.0
Right Hand
22.0
4.0
£ 342.1386 - £ 570.231 Request the lead time here
160.0
TR80 x 10
80.0
12950.0
Right Hand
120.0
10.0
£ 122.961 - £ 204.9282 Request the lead time here
80.0
TR40 x 7
40.0
3210.0
Right Hand
80.0
7.0
£ 392.0268 - £ 653.3814 Request the lead time here
140.0
TR70 x 10
70.0
10000.0
Left Hand
110.0
10.0
£ 378.0936 - £ 630.156 Request the lead time here
160.0
TR80 x 10
80.0
12950.0
Left Hand
120.0
10.0
£ 25.6326 - £ 42.7278 Request the lead time here
40.0
TR20 x 8
20.0
790.0
Right Hand
45.0
8.0
£ 126.174 - £ 210.2934 Request the lead time here
80.0
TR40 x 7
40.0
3210.0
Left Hand
80.0
7.0
£ 14.1882 - £ 23.6436 Request the lead time here
28.0
TR14 x 3
14.0
380.0
Left Hand
30.0
3.0
£ 101.0718 - £ 168.453 Request the lead time here
72.0
TR36 x 12
36.0
2610.0
Right Hand
75.0
12.0
£ 23.4906 - £ 39.1476 Request the lead time here
40.0
TR20 x 4
20.0
790.0
Right Hand
45.0
4.0
£ 114.6684 - £ 191.1072 Request the lead time here
88.0
TR44 x 7
44.0
3920.0
Right Hand
80.0
7.0
£ 44.1558 - £ 73.593 Request the lead time here
52.0
TR26 x 5
26.0
1340.0
Left Hand
50.0
5.0
£ 101.0718 - £ 168.453 Request the lead time here
72.0
TR36 x 6
36.0
2610.0
Left Hand
75.0
6.0
£ 31.9566 - £ 53.2542 Request the lead time here
44.0
TR22 x 10
22.0
940.0
Right Hand
45.0
10.0
£ 66.3204 - £ 110.5272 Request the lead time here
64.0
TR32 x 6
32.0
1910.0
Left Hand
60.0
6.0
£ 6.6912 - £ 11.1486 Request the lead time here
24.0
TR12 x 3
12.0
280.0
Right Hand
26.0
3.0
£ 17.1972 - £ 28.662 Request the lead time here
36.0
TR18 x 4
18.0
630.0
Right Hand
40.0
4.0
£ 31.9566 - £ 53.2542 Request the lead time here
44.0
TR22 x 5
22.0
940.0
Left Hand
45.0
5.0
  • of 3
Cylindrical Nut TR26 x 5 52.0 Bronze

20147969

Price Range
£ 65.4126 - £ 39.2496

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR30 x 6 60.0 Bronze

20148034

Price Range
£ 93.3198 - £ 55.9878

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR10 x 4 20.0 Bronze

20149604

Price Range
£ 14.1984 - £ 8.517

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 4
  • No. of starts
    2.0
  • d1 tol 7H
    10.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR80 x 10 160.0 Bronze

20149505

Price Range
£ 570.231 - £ 342.1386

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR80 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    80.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR40 x 7 80.0 Bronze

20148119

Price Range
£ 204.9282 - £ 122.961

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR70 x 10 140.0 Bronze

20148201

Price Range
£ 653.3814 - £ 392.0268

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    70.0
  • Lead
    10.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR80 x 10 160.0 Bronze

20149512

Price Range
£ 630.156 - £ 378.0936

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR80 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    80.0
  • Lead
    10.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR20 x 8 40.0 Bronze

20147891

Price Range
£ 42.7278 - £ 25.6326

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    20.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR40 x 7 80.0 Bronze

20148126

Price Range
£ 210.2934 - £ 126.174

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR14 x 3 28.0 Bronze

20147792

Price Range
£ 23.6436 - £ 14.1882

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR36 x 12 72.0 Bronze

20148072

Price Range
£ 168.453 - £ 101.0718

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    36.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR20 x 4 40.0 Bronze

20147877

Price Range
£ 39.1476 - £ 23.4906

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR44 x 7 88.0 Bronze

20148133

Price Range
£ 191.1072 - £ 114.6684

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR26 x 5 52.0 Bronze

20147976

Price Range
£ 73.593 - £ 44.1558

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR36 x 6 72.0 Bronze

20148096

Price Range
£ 168.453 - £ 101.0718

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR22 x 10 44.0 Bronze

20147907

Price Range
£ 53.2542 - £ 31.9566

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    22.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR32 x 6 64.0 Bronze

20148065

Price Range
£ 110.5272 - £ 66.3204

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR12 x 3 24.0 Bronze

20147754

Price Range
£ 11.1486 - £ 6.6912

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR18 x 4 36.0 Bronze

20147846

Price Range
£ 28.662 - £ 17.1972

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR22 x 5 44.0 Bronze

20147921

Price Range
£ 53.2542 - £ 31.9566

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Left Hand