Menu Search

Cylindrical Bronze Nuts

In production

Cylindrical Bronze Nuts are used with our lead screws to convert rotary motion into linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.

Ideal for manual or motorised applications at low to medium rotation. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material. Made of Bronze which has better corrosion resistance than steel but is less strong or heat resistant.

It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical bronze nuts as well as left-hand threaded.

  • Available as standard right-hand thread cylindrical bronze nuts as well as left-hand threaded.
  • Ideal for manual or motorised applications at low to medium rotation.
  • It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material.
Material: Bronze Series Code: SRL1330

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Essentra Part Number Price range Availability l1 Thread Size d1 tol 7H Contact Surface Thread Direction d2 tol. h10 Lead View
£ 31.9566 - £ 53.2542 Request the lead time here
44.0
TR22 x 5
22.0
940.0
Left Hand
45.0
5.0
£ 66.3204 - £ 110.5272 Request the lead time here
64.0
TR32 x 12
32.0
1910.0
Right Hand
60.0
12.0
£ 32.6604 - £ 54.4374 Request the lead time here
48.0
TR24 x 5
24.0
1130.0
Right Hand
50.0
5.0
£ 55.9878 - £ 93.3198 Request the lead time here
60.0
TR30 x 12
30.0
1780.0
Right Hand
60.0
12.0
£ 19.278 - £ 32.13 Request the lead time here
36.0
TR18 x 4
18.0
630.0
Left Hand
40.0
4.0
£ 269.5248 - £ 449.208 Request the lead time here
120.0
TR60 x 9
60.0
7320.0
Left Hand
100.0
9.0
£ 206.7336 - £ 344.556 Request the lead time here
100.0
TR50 x 8
50.0
5060.0
Left Hand
90.0
8.0
£ 44.1558 - £ 73.593 Request the lead time here
52.0
TR26 x 5
26.0
1340.0
Left Hand
50.0
5.0
£ 101.0718 - £ 168.453 Request the lead time here
72.0
TR36 x 6
36.0
2610.0
Left Hand
75.0
6.0
£ 114.6684 - £ 191.1072 Request the lead time here
88.0
TR44 x 7
44.0
3920.0
Right Hand
80.0
7.0
£ 95.6148 - £ 159.3546 Request the lead time here
72.0
TR36 x 6
36.0
2610.0
Right Hand
75.0
6.0
£ 13.7802 - £ 22.9602 Request the lead time here
32.0
TR16 x 4
16.0
490.0
Right Hand
36.0
4.0
£ 59.4762 - £ 99.1338 Request the lead time here
56.0
TR28 x 5
28.0
2400.0
Left Hand
60.0
5.0
£ 24.4494 - £ 40.749 Request the lead time here
40.0
TR20 x 4
20.0
790.0
Left Hand
45.0
4.0
£ 6.4464 - £ 10.7406 Request the lead time here
20.0
TR10 x 2
10.0
200.0
Right Hand
22.0
2.0
£ 31.9566 - £ 53.2542 Request the lead time here
44.0
TR22 x 10
22.0
940.0
Right Hand
45.0
10.0
£ 243.1272 - £ 405.2052 Request the lead time here
120.0
TR60 x 9
60.0
7320.0
Right Hand
100.0
9.0
£ 25.6326 - £ 42.7278 Request the lead time here
40.0
TR20 x 8
20.0
790.0
Right Hand
45.0
8.0
£ 22.0218 - £ 36.6996 Request the lead time here
36.0
TR18 x 8
18.0
630.0
Right Hand
40.0
8.0
£ 8.925 - £ 14.8818 Request the lead time here
24.0
TR12 x 6
12.0
280.0
Right Hand
26.0
6.0
  • of 3
Cylindrical Nut TR22 x 5 44.0 Bronze

20147921

Price Range
£ 53.2542 - £ 31.9566

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR32 x 12 64.0 Bronze

20148041

Price Range
£ 110.5272 - £ 66.3204

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    32.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR24 x 5 48.0 Bronze

20147945

Price Range
£ 54.4374 - £ 32.6604

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR30 x 12 60.0 Bronze

20148010

Price Range
£ 93.3198 - £ 55.9878

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR30 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    30.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR18 x 4 36.0 Bronze

20147853

Price Range
£ 32.13 - £ 19.278

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR60 x 9 120.0 Bronze

20148188

Price Range
£ 449.208 - £ 269.5248

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR50 x 8 100.0 Bronze

20148164

Price Range
£ 344.556 - £ 206.7336

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR26 x 5 52.0 Bronze

20147976

Price Range
£ 73.593 - £ 44.1558

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR36 x 6 72.0 Bronze

20148096

Price Range
£ 168.453 - £ 101.0718

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR44 x 7 88.0 Bronze

20148133

Price Range
£ 191.1072 - £ 114.6684

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR36 x 6 72.0 Bronze

20148089

Price Range
£ 159.3546 - £ 95.6148

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR16 x 4 32.0 Bronze

20147815

Price Range
£ 22.9602 - £ 13.7802

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR28 x 5 56.0 Bronze

20148003

Price Range
£ 99.1338 - £ 59.4762

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR20 x 4 40.0 Bronze

20147884

Price Range
£ 40.749 - £ 24.4494

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Cylindrical Nut TR10 x 2 20.0 Bronze

20147730

Price Range
£ 10.7406 - £ 6.4464

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR22 x 10 44.0 Bronze

20147907

Price Range
£ 53.2542 - £ 31.9566

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    22.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR60 x 9 120.0 Bronze

20148171

Price Range
£ 405.2052 - £ 243.1272

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR20 x 8 40.0 Bronze

20147891

Price Range
£ 42.7278 - £ 25.6326

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    20.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR18 x 8 36.0 Bronze

20147860

Price Range
£ 36.6996 - £ 22.0218

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    18.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Cylindrical Nut TR12 x 6 24.0 Bronze

20147778

Price Range
£ 14.8818 - £ 8.925

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    12.0
  • Lead
    6.0
  • Thread Direction
    Right Hand