Decorative Screw Covers are designed to cover exposed screw heads. Provides a clean appearance, with decorative appeal. The adhesive backing makes installation simple; they snap securely over the screw head. Available in different colours. Used in applications, including furniture and automobile design.
Material: ABS Colour: Aluminium, Wenge, Dark Oak, Pine, Walnut, Mahogany, Ash, Beech, Cherry, Grey, Black, Cream, White, Light Oak, Grid Series Code: SR1600
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Quantity Per Pad | D | View | |
---|---|---|---|---|---|---|
£ 0.0523 - £ 0.0569 | 900 In stock |
Cherry
|
20
|
0.512 in
13.0 mm
|
||
£ 0.0534 - £ 0.0581 | 460 In stock |
Aluminium
|
20
|
0.512 in
13.0 mm
|
||
£ 0.0871 - £ 0.0947 | 1800 In stock |
Grid
|
15
|
0.787 in
20.0 mm
|
||
£ 0.0888 - £ 0.0966 | 645 In stock |
Aluminium
|
15
|
0.787 in
20.0 mm
|
||
£ 0.0534 - £ 0.0581 | Request the lead time here |
Grey
|
20
|
0.512 in
13.0 mm
|
||
£ 0.0523 - £ 0.0569 | Request the lead time here |
Wenge
|
20
|
0.512 in
13.0 mm
|
||
£ 0.0888 - £ 0.0966 | Request the lead time here |
Light Oak
|
15
|
0.787 in
20.0 mm
|
||
£ 0.0523 - £ 0.0569 | 1000 In stock |
Mahogany
|
20
|
0.512 in
13.0 mm
|
||
£ 0.0534 - £ 0.0581 | Request the lead time here |
White
|
20
|
0.512 in
13.0 mm
|
||
£ 0.0523 - £ 0.0569 | 1875 In stock |
Walnut
|
20
|
0.512 in
13.0 mm
|
||
£ 0.0871 - £ 0.0947 | Request the lead time here |
Wenge
|
15
|
0.787 in
20.0 mm
|
||
£ 0.0871 - £ 0.0947 | Request the lead time here |
Mahogany
|
15
|
0.787 in
20.0 mm
|
||
£ 0.0523 - £ 0.0569 | Request the lead time here |
Cream
|
20
|
0.512 in
13.0 mm
|
||
£ 0.0523 - £ 0.0569 | 4980 In stock |
Pine
|
20
|
0.512 in
13.0 mm
|
||
£ 0.0523 - £ 0.0569 | Request the lead time here |
Ash
|
20
|
0.512 in
13.0 mm
|
||
499394 | £ 0.0888 - £ 0.0966 | 192 In stock |
Black
|
15
|
0.787 in
20.0 mm
|
|
£ 0.0888 - £ 0.0966 | 600 In stock |
Dark Oak
|
15
|
0.787 in
20.0 mm
|
||
£ 0.0534 - £ 0.0581 | 949 In stock |
Light Oak
|
20
|
0.512 in
13.0 mm
|
||
£ 0.0888 - £ 0.0966 | 300 In stock |
Grey
|
15
|
0.787 in
20.0 mm
|
||
£ 0.0871 - £ 0.0947 | Request the lead time here |
Pine
|
15
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue