Desk Grommets are an excellent method in organising the wires and cables that belong to your computer, telephone, and other office equipment - helping you to maintain a tidy desk and work space that is also easier to clean.
Our Desk Grommet range is made from either Nylon 6/6 or Acrylonitrile Butadiene Styrene (ABS). With several shapes available, including; Round, Oval, Teardrop and Rectangular Cable Grommet.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| £ 0.7285 - £ 0.7285 | Request the lead time here |
2.362 in
60.0 mm
|
||
| 10379714 | £ 1.304 - £ 1.677 | Request the lead time here |
1.969 in
50.0 mm
|
|
| 10379608 | £ 0.8632 - £ 0.8986 | 10537 In stock |
3.15 in
80.0 mm
|
|
| £ 1.5449 - £ 1.5733 | Request the lead time here |
3.15 in
80.0 mm
|
||
| £ 0.7285 - £ 0.7285 | 2821 In stock |
2.362 in
60.0 mm
|
||
| £ 0.7753 - £ 0.7753 | Request the lead time here |
2.559 in
65.0 mm
|
||
| £ 0.7285 - £ 0.7285 | Request the lead time here |
2.362 in
60.0 mm
|
||
| £ 0.7753 - £ 0.7753 | Request the lead time here |
2.559 in
65.0 mm
|
||
| 10379660 | £ 0.8632 - £ 0.8986 | Request the lead time here |
3.15 in
80.0 mm
|
|
| £ 1.3309 - £ 1.3309 | Request the lead time here |
1.969 in
50.0 mm
|
||
| 10379479 | £ 0.7285 - £ 0.7285 | 4020 In stock |
2.362 in
60.0 mm
|
|
| 10379554 | £ 0.7753 - £ 0.7753 | Request the lead time here |
2.559 in
65.0 mm
|
|
| 10379547 | £ 0.7753 - £ 0.7753 | Request the lead time here |
2.559 in
65.0 mm
|
|
| £ 0.8632 - £ 0.8986 | Request the lead time here |
3.15 in
80.0 mm
|
||
| £ 0.8632 - £ 0.8986 | 3958 In stock |
3.15 in
80.0 mm
|
||
| 10379639 | £ 0.8632 - £ 0.8986 | 2955 In stock |
3.15 in
80.0 mm
|
|
| £ 1.3309 - £ 2.4152 | Request the lead time here |
1.969 in
50.0 mm
|
||
| £ 0.8632 - £ 0.8986 | 1236 In stock |
3.15 in
80.0 mm
|
||
| £ 3.6645 - £ 3.7337 | Request the lead time here |
|
||
| 10379516 | £ 0.7002 - £ 0.7285 | Request the lead time here |
2.362 in
60.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue