Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Display Holders are available with or without an adhesive base to hold print materials for marketing and other displays effectively. It is easy to install and remove, as well as being durable and long-lasting. It is designed to hold brochures, flyers, and promotional materials. Keeping them organised and displayed beautifully.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Mounting Method | View | |
|---|---|---|---|---|---|
| £ 1.0191 - £ 2.5301 | Request the lead time here |
2.756 in
70.0 mm
|
Non Adhesive
|
||
| £ 0.0586 - £ 0.0599 | Request the lead time here |
0.142 in
3.6 mm
|
|
||
| £ 0.3926 - £ 0.3926 | Request the lead time here |
0.453 in
11.5 mm
|
Non Adhesive
|
||
| £ 0.625 - £ 0.6392 | Request the lead time here |
2.362 in
60.0 mm
|
Adhesive
|
||
| 10394946 | £ 0.0548 - £ 0.0559 | Request the lead time here |
82.021 ft
25.0 m
|
|
|
| £ 1.2175 - £ 5.1293 | 2850 In stock |
2.756 in
70.0 mm
|
Adhesive
|
||
| £ 50.2053 - £ 51.24 | Request the lead time here |
82.021 ft
25.0 m
|
|
||
| £ 0.7767 - £ 0.7937 | Request the lead time here |
8.268 in
210.0 mm
|
Non Adhesive
|
||
| £ 2.1545 - £ 2.197 | Request the lead time here |
8.268 in
210.0 mm
|
Non Adhesive
|
||
| £ 2.7498 - £ 5.6608 | Request the lead time here |
39.37 in
1000.0 mm
|
Adhesive
|
||
| £ 0.5712 - £ 0.5825 | Request the lead time here |
5.827 in
148.0 mm
|
Non Adhesive