DKO Side Release Plugs are designed to protect DKO compression fittings, from damage and contamination, during transit, storage and processing . Their sturdy construction ensures reliable performance, even in harsh environments. The leak-proof seal and secure connection effectively prevents fluid leakage or loss, which reduces the risk of damage to equipment, loss in productivity and safety issues. The flexible end fits snugly into the DKO swivel nut, while the side pull tab allows for easy removal. These plugs are commonly used in automotive, manufacturing and machinery industries.
The flexible end fits snugly into the DKO swivel nut, while the side pull tab allows for easy removal. These plugs are commonly used in automotive, manufacturing and machinery industries.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRTSFL2PCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | L | D | Thread Size | h | d | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.3023 - £ 0.4702 | Request the lead time here |
|
|
M52x2
|
|
|
||
| £ 0.067 - £ 0.1042 | Request the lead time here |
|
|
M12x1.5
|
|
|
||
| £ 0.1549 - £ 0.2409 | Request the lead time here |
|
|
M36x2
|
|
|
||
| £ 0.1632 - £ 0.254 | Request the lead time here |
|
|
M42x2
|
|
|
||
| £ 0.1256 - £ 0.1954 | Request the lead time here |
|
|
M24x1.5
|
|
|
||
| £ 0.0704 - £ 0.1095 | Request the lead time here |
|
|
M14x1.5
|
|
|
||
| £ 0.0724 - £ 0.1127 | Request the lead time here |
|
|
M16x1.5
|
|
|
||
| £ 0.1474 - £ 0.2294 | Request the lead time here |
|
|
M30x2
|
|
|
||
| £ 0.1657 - £ 0.2578 | Request the lead time here |
|
|
M45x2
|
|
|
||
| £ 0.1046 - £ 0.1627 | Request the lead time here |
|
|
M20x1.5
|
|
|
||
| £ 0.102 - £ 0.1588 | Request the lead time here |
|
|
M18x1.5
|
|
|
||
| £ 0.1056 - £ 0.1643 | Request the lead time here |
1.22 in
31.0 mm
|
1.142 in
29.0 mm
|
M22x1.5
|
0.295 in
7.5 mm
|
0.858 in
21.8 mm
|
||
| £ 0.1449 - £ 0.2254 | Request the lead time here |
|
|
M26x1.5