Menu Search

DKO Side Release Plugs

In stock

DKO Side Release Plugs protect DKO-compression fittings during transit, storage and processing by preventing damage and contamination. The flexible end fits securely into the DKO swivel nut. A side pull tab allows for easy removal.

  • Protects DKO-compression fittings during transit, storage, and processing from damage and contaminants.
  • The flexible end fits snugly into the DKO swivel nut, and the side pull tab allows easy removal.
  • Commonly used to meet the needs of industries such as automotive, manufacturing, and machinery.
Material: LDPE Colour: Red, Yellow Series Code: SR1121

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
22 results
Product SKUs information
Item Code Price range Availability d Thread Size HD Colour TL Compatible DKO Fittings (All) Thread Standard View
£ 0.0442 - £ 0.0442 Request the lead time here
25.8 mm
M26 x 1.5
32.0 mm
Yellow
31.0 mm
Metric Threads
552085 £ 0.071 - £ 0.1706 150 In stock
17.8 mm
M18 x 1.5
25.0 mm
Yellow
25.0 mm
Metric Threads
£ 0.0265 - £ 0.064 500 In stock
13.8 mm
M14 x 1.5
19.0 mm
Yellow
19.5 mm
Metric Threads
£ 0.0469 - £ 0.0469 Request the lead time here
29.2 mm
M30 x 2
34.5 mm
Yellow
31.3 mm
Metric Threads
£ 0.0241 - £ 0.0576 Request the lead time here
11.8 mm
M12 x 1.5
16.0 mm
Yellow
18.0 mm
Metric Threads
£ 0.0815 - £ 0.0849 Request the lead time here
44.2 mm
M45 x 2
49.2 mm
Yellow
39.6 mm
Metric Threads
£ 0.0762 - £ 0.0762 Request the lead time here
35.5 mm
M36 x 2
39.7 mm
Yellow
34.2 mm
Metric Threads
£ 0.0746 - £ 0.1794 970 In stock
19.8 mm
M20 x 1.5
27.0 mm
Yellow
26.0 mm
Metric Threads
552088 £ 0.0792 - £ 0.0792 Request the lead time here
23.8 mm
M24 x 1.5
30.0 mm
Yellow
31.0 mm
Metric Threads
£ 0.0772 - £ 0.186 Request the lead time here
21.8 mm
M22 x 1.5
29.0 mm
Yellow
31.0 mm
Metric Threads
£ 0.0307 - £ 0.0741 Request the lead time here
15.8 mm
M16 x 1.5
21.5 mm
Yellow
23.0 mm
Metric Threads
£ 0.1956 - £ 0.2041 250 In stock
51.5 mm
M52 x 2
59.0 mm
Yellow
44.5 mm
Metric Threads
£ 0.0849 - £ 0.0849 Request the lead time here
41.2 mm
M42 x 2
49.1 mm
Yellow
39.5 mm
Metric Threads
£ 0.0422 - £ 0.0422 Request the lead time here
25.8 mm
M26 x 1.5
32.0 mm
Red
31.0 mm
Metric Threads
£ 0.0373 - £ 0.0373 Request the lead time here
23.8 mm
M24 x 1.5
30.0 mm
Red
31.0 mm
Metric Threads
£ 0.0303 - £ 0.0303 Request the lead time here
17.8 mm
M18 x 1.5
25.0 mm
Red
25.0 mm
Metric Threads
£ 0.0629 - £ 0.0629 Request the lead time here
41.2 mm
M42 x 2
49.1 mm
Red
39.5 mm
Metric Threads
£ 0.0351 - £ 0.0351 Request the lead time here
19.8 mm
M20 x 1.5
27.0 mm
Red
26.0 mm
Metric Threads
£ 0.0502 - £ 0.0502 Request the lead time here
35.5 mm
M36 x 2
39.7 mm
Red
34.2 mm
Metric Threads
£ 0.024 - £ 0.024 Request the lead time here
13.8 mm
M14 x 1.5
19.0 mm
Red
19.5 mm
Metric Threads
  • of 2
Compression Fit Plug M26 x 1.5 32.0 mm 8.0 mm Yellow LDPE

552089

Price Range
£ 0.0442 - £ 0.0442

Stock Levels
Request the lead time here
Attributes
  • d
    25.8 mm
  • HD
    32.0 mm
  • TL
    31.0 mm
  • Thread Size
    M26 x 1.5
  • Thread Standard
    Metric Threads
Compression Fit Plug M18 x 1.5 25.0 mm 7.0 mm Yellow LDPE

552085

Price Range
£ 0.1706 - £ 0.071

Stock Levels
150 In stock
Attributes
  • d
    17.8 mm
  • HD
    25.0 mm
  • TL
    25.0 mm
  • Thread Size
    M18 x 1.5
  • Thread Standard
    Metric Threads
Compression Fit Plug M14 x 1.5 19.0 mm 7.0 mm Yellow LDPE

552083

Price Range
£ 0.064 - £ 0.0265

Stock Levels
500 In stock
Attributes
  • d
    13.8 mm
  • HD
    19.0 mm
  • TL
    19.5 mm
  • Thread Size
    M14 x 1.5
  • Thread Standard
    Metric Threads
Compression Fit Plug M30 x 2 34.5 mm 10.0 mm Yellow LDPE

552090

Price Range
£ 0.0469 - £ 0.0469

Stock Levels
Request the lead time here
Attributes
  • d
    29.2 mm
  • HD
    34.5 mm
  • TL
    31.3 mm
  • Thread Size
    M30 x 2
  • Thread Standard
    Metric Threads
Compression Fit Plug M12 x 1.5 16.0 mm 7.0 mm Yellow LDPE

552082

Price Range
£ 0.0576 - £ 0.0241

Stock Levels
Request the lead time here
Attributes
  • d
    11.8 mm
  • HD
    16.0 mm
  • TL
    18.0 mm
  • Thread Size
    M12 x 1.5
  • Thread Standard
    Metric Threads
Compression Fit Plug M45 x 2 49.2 mm 10.0 mm Yellow LDPE

552093

Price Range
£ 0.0849 - £ 0.0815

Stock Levels
Request the lead time here
Attributes
  • d
    44.2 mm
  • HD
    49.2 mm
  • TL
    39.6 mm
  • Thread Size
    M45 x 2
  • Thread Standard
    Metric Threads
Compression Fit Plug M36 x 2 39.7 mm 10.0 mm Yellow LDPE

552091

Price Range
£ 0.0762 - £ 0.0762

Stock Levels
Request the lead time here
Attributes
  • d
    35.5 mm
  • HD
    39.7 mm
  • TL
    34.2 mm
  • Thread Size
    M36 x 2
  • Thread Standard
    Metric Threads
Compression Fit Plug M20 x 1.5 27.0 mm 7.5 mm Yellow LDPE

552086

Price Range
£ 0.1794 - £ 0.0746

Stock Levels
970 In stock
Attributes
  • d
    19.8 mm
  • HD
    27.0 mm
  • TL
    26.0 mm
  • Thread Size
    M20 x 1.5
  • Thread Standard
    Metric Threads
Compression Fit Plug M24 x 1.5 30.0 mm 7.5 mm Yellow LDPE

552088

Price Range
£ 0.0792 - £ 0.0792

Stock Levels
Request the lead time here
Attributes
  • d
    23.8 mm
  • HD
    30.0 mm
  • TL
    31.0 mm
  • Thread Size
    M24 x 1.5
  • Thread Standard
    Metric Threads
Compression Fit Plug M22 x 1.5 29.0 mm 7.5 mm Yellow LDPE

552087

Price Range
£ 0.186 - £ 0.0772

Stock Levels
Request the lead time here
Attributes
  • d
    21.8 mm
  • HD
    29.0 mm
  • TL
    31.0 mm
  • Thread Size
    M22 x 1.5
  • Thread Standard
    Metric Threads
Compression Fit Plug M16 x 1.5 21.5 mm 7.0 mm Yellow LDPE

552084

Price Range
£ 0.0741 - £ 0.0307

Stock Levels
Request the lead time here
Attributes
  • d
    15.8 mm
  • HD
    21.5 mm
  • TL
    23.0 mm
  • Thread Size
    M16 x 1.5
  • Thread Standard
    Metric Threads
Compression Fit Plug M52 x 2 59.0 mm 10.0 mm Yellow LDPE

552094

Price Range
£ 0.2041 - £ 0.1956

Stock Levels
250 In stock
Attributes
  • d
    51.5 mm
  • HD
    59.0 mm
  • TL
    44.5 mm
  • Thread Size
    M52 x 2
  • Thread Standard
    Metric Threads
Compression Fit Plug M42 x 2 49.1 mm 10.0 mm Yellow LDPE

552092

Price Range
£ 0.0849 - £ 0.0849

Stock Levels
Request the lead time here
Attributes
  • d
    41.2 mm
  • HD
    49.1 mm
  • TL
    39.5 mm
  • Thread Size
    M42 x 2
  • Thread Standard
    Metric Threads
Compression Fit Plug M26 x 1.5 32.0 mm 8.0 mm Red LDPE

552089-RED

Price Range
£ 0.0422 - £ 0.0422

Stock Levels
Request the lead time here
Attributes
  • d
    25.8 mm
  • HD
    32.0 mm
  • TL
    31.0 mm
  • Thread Size
    M26 x 1.5
  • Thread Standard
    Metric Threads
Compression Fit Plug M24 x 1.5 30.0 mm 7.5 mm Red LDPE

552088-RED

Price Range
£ 0.0373 - £ 0.0373

Stock Levels
Request the lead time here
Attributes
  • d
    23.8 mm
  • HD
    30.0 mm
  • TL
    31.0 mm
  • Thread Size
    M24 x 1.5
  • Thread Standard
    Metric Threads
Compression Fit Plug M18 x 1.5 25.0 mm 7.0 mm Red LDPE

552085-RED

Price Range
£ 0.0303 - £ 0.0303

Stock Levels
Request the lead time here
Attributes
  • d
    17.8 mm
  • HD
    25.0 mm
  • TL
    25.0 mm
  • Thread Size
    M18 x 1.5
  • Thread Standard
    Metric Threads
Compression Fit Plug M42 x 2 49.1 mm 10.0 mm Red LDPE

552092-RED

Price Range
£ 0.0629 - £ 0.0629

Stock Levels
Request the lead time here
Attributes
  • d
    41.2 mm
  • HD
    49.1 mm
  • TL
    39.5 mm
  • Thread Size
    M42 x 2
  • Thread Standard
    Metric Threads
Compression Fit Plug M20 x 1.5 27.0 mm 7.5 mm Red LDPE

552086-RED

Price Range
£ 0.0351 - £ 0.0351

Stock Levels
Request the lead time here
Attributes
  • d
    19.8 mm
  • HD
    27.0 mm
  • TL
    26.0 mm
  • Thread Size
    M20 x 1.5
  • Thread Standard
    Metric Threads
Compression Fit Plug M36 x 2 39.7 mm 10.0 mm Red LDPE

552091-RED

Price Range
£ 0.0502 - £ 0.0502

Stock Levels
Request the lead time here
Attributes
  • d
    35.5 mm
  • HD
    39.7 mm
  • TL
    34.2 mm
  • Thread Size
    M36 x 2
  • Thread Standard
    Metric Threads
Compression Fit Plug M14 x 1.5 19.0 mm 7.0 mm Red LDPE

552083-RED

Price Range
£ 0.024 - £ 0.024

Stock Levels
Request the lead time here
Attributes
  • d
    13.8 mm
  • HD
    19.0 mm
  • TL
    19.5 mm
  • Thread Size
    M14 x 1.5
  • Thread Standard
    Metric Threads