Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
DKO Side Release Plugs protect DKO-compression fittings during transit, storage and processing by preventing damage and contamination. The flexible end fits securely into the DKO swivel nut. A side pull tab allows for easy removal.
Material: LDPE Colour: Red, Yellow Series Code: SR1121
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Thread Size | HD | Colour | TL | Compatible DKO Fittings (All) | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0351 - £ 0.0351 | Request the lead time here |
0.78 in
19.8 mm
|
M20 x 1.5
|
1.063 in
27.0 mm
|
Red
|
1.024 in
26.0 mm
|
|
Metric Threads
|
||
| £ 0.0422 - £ 0.0422 | Request the lead time here |
1.016 in
25.8 mm
|
M26 x 1.5
|
1.26 in
32.0 mm
|
Red
|
1.22 in
31.0 mm
|
|
Metric Threads