Menu Search

Document Holders

In stock

Document Holders provide a place to contain documentation that needs to be easily accessible on machinery covers, electrical panels, and similar applications. Holders are supplied with self-adhesive strips and screw mount for quick attachment. They are adaptable to A4 and A5 documents and ensure that they are easy to access yet well-preserved.

  • Material: ABS, Polystyrene
  • Colour: Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Application(s) Overall Length Material Overall Depth Overall Width View
10128725 £ 7.3175 - £ 10.2446 95 In stock
A5
212.0 mm
ABS
20.6 mm
202.0 mm
10128688 £ 7.9878 - £ 11.4176 244 In stock
A4
234.0 mm
ABS
31.0 mm
257.0 mm
Document Holder A5 212.0 mm ABS

10128725

Price Range
£ 10.2446 - £ 7.3175

Stock Levels
95 In stock
Attributes
  • Colour
    Beige
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mount Type
    Screw Mount
  • Length to Hole Center
    60.0 mm
  • Mounting Hole Diameter
    6.0 mm
Document Holder A4 234.0 mm ABS

10128688

Price Range
£ 11.4176 - £ 7.9878

Stock Levels
244 In stock
Attributes
  • Colour
    Beige
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Mount Type
    Screw Mount
  • Length to Hole Center
    70.0 mm
  • Mounting Hole Diameter
    6.0 mm