Menu Search

Dome Nuts - Metal

In stock

Dome nuts, also known as acorn nuts, are a type of nut that has a rounded, dome-shaped head. The dome nut's head protects the application's bolt or screw from damage and aids in the prevention of loosening. Additionally, they protect from exterior elements such as dust, debris, moisture, and corrosion.

Easy to install and remove by screwing it. This range offers some dome nuts with a silicone seal to offer greater seal and security to external factors. Commonly used in industrial, automotive, medical and food production applications.

  • Material: Stainless Steel, Mild Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
17 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Material Overall Height View
£ 2.3104 - £ 2.4096 Request the lead time here
M5
8.0 mm
Stainless Steel
10.0 mm
£ 0.6817 - £ 0.7101 Request the lead time here
M5
8.0 mm
Mild Steel
10.0 mm
£ 3.1892 - £ 3.26 Request the lead time here
M8
13.0 mm
Mild Steel
15.0 mm
£ 0.5371 - £ 0.5584 Request the lead time here
M4
7.0 mm
Mild Steel
8.0 mm
£ 0.9128 - £ 0.951 Request the lead time here
M6
10.0 mm
Mild Steel
12.0 mm
£ 0.5187 - £ 0.5414 Request the lead time here
M3
5.5 mm
Mild Steel
5.1 mm
10 In stock
M6
19.0 mm
Stainless Steel
17.0 mm
10352373 Request the lead time here
M24
43.0 mm
Stainless Steel
40.0 mm
10352298 Request the lead time here
M5
19.0 mm
Stainless Steel
17.0 mm
5 In stock
M4
15.0 mm
Stainless Steel
12.0 mm
Request the lead time here
M3
15.0 mm
Stainless Steel
12.0 mm
Request the lead time here
M16
31.0 mm
Stainless Steel
28.0 mm
Request the lead time here
M20
36.0 mm
Stainless Steel
34.0 mm
Request the lead time here
M8
25.0 mm
Stainless Steel
23.0 mm
Request the lead time here
M10
25.0 mm
Stainless Steel
23.0 mm
Request the lead time here
M12
25.0 mm
Stainless Steel
23.0 mm
Request the lead time here
M14
31.0 mm
Stainless Steel
28.0 mm
Cap Nut M5 8.0 mm 10.0 mm Stainless Steel

10326626

Price Range
£ 2.4096 - £ 2.3104

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Thread Size
    M5
  • Overall Height
    10.0 mm
  • Full Material
    Stainless Steel
  • Nut Shape
    Hexagonal
Cap Nut M5 8.0 mm 10.0 mm Mild Steel

10180181

Price Range
£ 0.7101 - £ 0.6817

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Thread Size
    M5
  • Overall Height
    10.0 mm
  • Finish
    Zinc Plated
  • Full Material
    Mild Steel
Cap Nut M8 13.0 mm 15.0 mm Mild Steel

10180204

Price Range
£ 3.26 - £ 3.1892

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Thread Size
    M8
  • Overall Height
    15.0 mm
  • Finish
    Zinc Plated
  • Full Material
    Mild Steel
Cap Nut M4 7.0 mm 8.0 mm Mild Steel

10180174

Price Range
£ 0.5584 - £ 0.5371

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Thread Size
    M4
  • Overall Height
    8.0 mm
  • Finish
    Zinc Plated
  • Full Material
    Mild Steel
Cap Nut M6 10.0 mm 12.0 mm Mild Steel

10180198

Price Range
£ 0.951 - £ 0.9128

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Thread Size
    M6
  • Overall Height
    12.0 mm
  • Finish
    Zinc Plated
  • Full Material
    Mild Steel
Cap Nut M3 5.5 mm 5.1 mm Mild Steel

10180167

Price Range
£ 0.5414 - £ 0.5187

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Thread Size
    M3
  • Overall Height
    5.1 mm
  • Finish
    Zinc Plated
  • Full Material
    Mild Steel
Cap Nut M6 19.0 mm 17.0 mm Stainless Steel

10352304


Stock Levels
10 In stock
Attributes
  • Distance Across Flats
    19.0 mm
  • Thread Size
    M6
  • Overall Height
    17.0 mm
  • Finish
    Zinc Plated
  • Full Material
    Stainless Steel
Cap Nut M24 43.0 mm 40.0 mm Stainless Steel

10352373


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    43.0 mm
  • Thread Size
    M24
  • Overall Height
    40.0 mm
  • Finish
    Zinc Plated
  • Full Material
    Stainless Steel
Cap Nut M5 19.0 mm 17.0 mm Stainless Steel

10352298


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    19.0 mm
  • Thread Size
    M5
  • Overall Height
    17.0 mm
  • Finish
    Zinc Plated
  • Full Material
    Stainless Steel
Cap Nut M4 15.0 mm 12.0 mm Stainless Steel

10352281


Stock Levels
5 In stock
Attributes
  • Distance Across Flats
    15.0 mm
  • Thread Size
    M4
  • Overall Height
    12.0 mm
  • Finish
    Zinc Plated
  • Full Material
    Stainless Steel
Cap Nut M3 15.0 mm 12.0 mm Stainless Steel

10352274


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    15.0 mm
  • Thread Size
    M3
  • Overall Height
    12.0 mm
  • Finish
    Zinc Plated
  • Full Material
    Stainless Steel
Cap Nut M16 31.0 mm 28.0 mm Stainless Steel

10352359


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    31.0 mm
  • Thread Size
    M16
  • Overall Height
    28.0 mm
  • Finish
    Zinc Plated
  • Full Material
    Stainless Steel
Cap Nut M20 36.0 mm 34.0 mm Stainless Steel

10352366


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    36.0 mm
  • Thread Size
    M20
  • Overall Height
    34.0 mm
  • Finish
    Zinc Plated
  • Full Material
    Stainless Steel
Cap Nut M8 25.0 mm 23.0 mm Stainless Steel

10352311


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    25.0 mm
  • Thread Size
    M8
  • Overall Height
    23.0 mm
  • Finish
    Zinc Plated
  • Full Material
    Stainless Steel
Cap Nut M10 25.0 mm 23.0 mm Stainless Steel

10352328


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    25.0 mm
  • Thread Size
    M10
  • Overall Height
    23.0 mm
  • Finish
    Zinc Plated
  • Full Material
    Stainless Steel
Cap Nut M12 25.0 mm 23.0 mm Stainless Steel

10352335


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    25.0 mm
  • Thread Size
    M12
  • Overall Height
    23.0 mm
  • Finish
    Zinc Plated
  • Full Material
    Stainless Steel
Cap Nut M14 31.0 mm 28.0 mm Stainless Steel

10352342


Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    31.0 mm
  • Thread Size
    M14
  • Overall Height
    28.0 mm
  • Finish
    Zinc Plated
  • Full Material
    Stainless Steel