Menu Search

Dome Nuts - Nylon

In stock

Dome Nuts, also known as Cap Nuts and Acorn Nuts, is a type of nut that has a domed end on one side. As such, a Dome Nut is ideal for covering and protecting a bolt or screw in a wide range of applications.

Made from Nylon 6/6, these Nylon Acorn Nuts not only protect the bold threads under the nut, but also provide a tidy appearance. A Cap Nut may also improve safey on some joints and applications. When an assembly needs a smooth finsih, or you wish to hide or disguise the fasteners and exposed threads of an application, Plastic Dome Nuts are the ideal solution.

  • Nut Shape: Hexagonal
  • Colours: Black and Natural
  • DIN 1587

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Colour Overall Height View
£ 0.1025 - £ 0.1265 Request the lead time here
#8-32
8.4 mm
Natural
9.5 mm
£ 0.2976 - £ 0.309 Request the lead time here
M8
13.0 mm
Black
15.0 mm
£ 0.7554 - £ 0.7866 Request the lead time here
M12
19.0 mm
Black
22.0 mm
£ 0.1686 - £ 0.1926 1596 In stock
M3
5.5 mm
Black
6.0 mm
£ 0.1672 - £ 0.1743 Request the lead time here
M5
8.0 mm
Black
10.0 mm
£ 0.489 - £ 0.5088 Request the lead time here
M10
17.0 mm
Black
18.0 mm
£ 0.2466 - £ 0.2565 Request the lead time here
M6
10.0 mm
Black
12.0 mm
£ 0.2976 - £ 0.309 Request the lead time here
M8
13.0 mm
Natural
15.0 mm
£ 0.7554 - £ 0.7866 Request the lead time here
M12
19.0 mm
Natural
22.0 mm
10179901 £ 0.1096 - £ 0.1651 642 In stock
M6 x 1.0
10.0 mm
Natural
12.0 mm
£ 0.2338 - £ 0.2338 35400 In stock
M5
8.0 mm
Black
10.0 mm
10060759 £ 0.2409 - £ 0.2409 10600 In stock
M6
10.0 mm
Black
12.0 mm
£ 0.1431 - £ 0.1488 Request the lead time here
M3
5.5 mm
Natural
6.5 mm
£ 0.282 - £ 0.282 244 In stock
M3
5.5 mm
Black
6.0 mm
10060711 £ 0.1871 - £ 0.1913 39496 In stock
M5
8.0 mm
Natural
10.0 mm
10060896 £ 0.9794 - £ 0.9794 5000 In stock
M12
19.0 mm
Natural
22.0 mm
£ 0.1545 - £ 0.1601 Request the lead time here
M4
7.0 mm
Natural
8.0 mm
£ 0.1715 - £ 0.1785 89 In stock
M4
7.0 mm
Black
8.0 mm
£ 1.1948 - £ 1.1948 2604 In stock
M12
19.0 mm
Black
22.0 mm
£ 0.1001 - £ 0.1499 Request the lead time here
M5 x 0.8
8.0 mm
Natural
10.0 mm
  • of 2
Cap Nut #8-32 0.330 in 0.375 in Nylon 6/6

10326220

Price Range
£ 0.1265 - £ 0.1025

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.4 mm
  • Thread Size
    #8-32
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M8 13.0 mm 15.0 mm Nylon

10326671

Price Range
£ 0.309 - £ 0.2976

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Thread Size
    M8
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M12 19.0 mm 22.0 mm Nylon

10326718

Price Range
£ 0.7866 - £ 0.7554

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    19.0 mm
  • Thread Size
    M12
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M3 5.5 mm 6.0 mm Nylon

10326589

Price Range
£ 0.1926 - £ 0.1686

Stock Levels
1596 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Thread Size
    M3
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M5 8.0 mm 10.0 mm Nylon

10326633

Price Range
£ 0.1743 - £ 0.1672

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Thread Size
    M5
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M10 17.0 mm 18.0 mm Nylon

10326695

Price Range
£ 0.5088 - £ 0.489

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    17.0 mm
  • Thread Size
    M10
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M6 10.0 mm 12.0 mm Nylon

10326657

Price Range
£ 0.2565 - £ 0.2466

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    10.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M8 13.0 mm 15.0 mm Nylon

10326664

Price Range
£ 0.309 - £ 0.2976

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Thread Size
    M8
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M12 19.0 mm 22.0 mm Nylon

10326701

Price Range
£ 0.7866 - £ 0.7554

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    19.0 mm
  • Thread Size
    M12
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Locked Cap Nut M6 x 1.0 10.0 mm 12.0 mm Nylon 6/6

10179901

Price Range
£ 0.1651 - £ 0.1096

Stock Levels
642 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Thread Size
    M6 x 1.0
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M5 8.0 mm 10.0 mm Nylon 6/6

10060728

Price Range
£ 0.2338 - £ 0.2338

Stock Levels
35400 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Thread Size
    M5
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M6 10.0 mm 12.0 mm Nylon 6/6

10060759

Price Range
£ 0.2409 - £ 0.2409

Stock Levels
10600 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Thread Size
    M6
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M3 5.5 mm 6.5 mm Nylon

10326572

Price Range
£ 0.1488 - £ 0.1431

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.5 mm
  • Thread Size
    M3
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M3 5.5 mm 6.0 mm Nylon 6/6

10180464

Price Range
£ 0.282 - £ 0.282

Stock Levels
244 In stock
Attributes
  • Distance Across Flats
    5.5 mm
  • Thread Size
    M3
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M5 8.0 mm 10.0 mm Nylon 6/6

10060711

Price Range
£ 0.1913 - £ 0.1871

Stock Levels
39496 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Thread Size
    M5
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M12 19.0 mm 22.0 mm Nylon 6/6

10060896

Price Range
£ 0.9794 - £ 0.9794

Stock Levels
5000 In stock
Attributes
  • Distance Across Flats
    19.0 mm
  • Thread Size
    M12
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M4 7.0 mm 8.0 mm Nylon

10326596

Price Range
£ 0.1601 - £ 0.1545

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    7.0 mm
  • Thread Size
    M4
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M4 7.0 mm 8.0 mm Nylon

10326602

Price Range
£ 0.1785 - £ 0.1715

Stock Levels
89 In stock
Attributes
  • Distance Across Flats
    7.0 mm
  • Thread Size
    M4
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Cap Nut M12 19.0 mm 22.0 mm Nylon 6/6

10060919

Price Range
£ 1.1948 - £ 1.1948

Stock Levels
2604 In stock
Attributes
  • Distance Across Flats
    19.0 mm
  • Thread Size
    M12
  • Colour
    Black
  • Commodity Code
    3926909790
  • Nut Form
    Dome
Locked Cap Nut M5 x 0.8 8.0 mm 10.0 mm Nylon 6/6

10179895

Price Range
£ 0.1499 - £ 0.1001

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Thread Size
    M5 x 0.8
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Nut Form
    Dome