Menu Search

Double Sided Suction Cups

In production

Double Sided Suction Cups made from clear Polyvinyl Chloride (PVC). These useful Suction Cups securely hold, separate, and cushion two parallel surfaces. Also known as Suction Pads, the design of the Double Suction Cups joins clean, flat surfaces without requiring a mounting hole or other fasteners.

A Double Sided Suction Cup is sometimes used as a stabiliser for glass table tops, or can be used in Point Of Sale (POS) applications, to hang posters or signs, on smooth surfaces such as windows or display cabinets.

  • Push-fit design
  • Can be used with a mounting hook.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Cup Diameter View
464808 £ 0.5046 - £ 0.6511 Request the lead time here
30.0 mm
Suction Cup 30.0 mm Suction PVC Clear

464808

Price Range
£ 0.6511 - £ 0.5046

Stock Levels
Request the lead time here
Attributes
  • Cup Diameter
    30.0 mm
  • Hanging Method
    Suction
  • Full Material
    Polyvinyl Chloride
  • Commodity Code
    3926909790
  • Colour
    Clear